*NEEDS NEW EDGE TO MOLDBOARD
150 AMP ALTERNATOR
2019 CATERPILLAR 140M3 GRADER
3179 GD 2/6/24
ACCUMULATORS, BLADE LIFT
AS IS / AS RECEIVED
AUTO DIFFERENTIALS, LOCK/UNLOCK
BASE + 1 (RIP)
BATTERIES, EXTREME DUTY 1400
CAB, PLUS (STANDARD GLASS)
CAB,PLUS(INTERIOR)AC, HEAT, DEF,
CIRCLE DRIVE SLIP CLUTCH, EROPS
COLD WEATHER PACKAGE
CONTROL,AUTO ARTICULATION-DEMO
CONVERTER, COMMUNICATION
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
DISC BRAKES, DRAWBAR, TOOL BOX
DRAIN, GRAVITY, ENGINE OIL
E-JOYSTICK THROTTLE & CONTROLS
ECO MODE, AUTO IDLE/SHUT DOWN
END BITS, WITHOUT OVERLAY
ENGINE,C9.3, 252HP, TIER 4 FINAL
FAN, DEFROSTER, REAR WINDOW
FAN, STANDARD
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEADLIGHTS,FRONT, LOW, HALOGEN
HEATER, ENGINE COOLANT, 120V
INSTRUMENT CLUSTER,CAT MESSENGER
JOYSTICK CONTROLS, BASIC
LIGHT, LED WARNING STROBE
LIGHTS, ARM, FOLD DOWN
LIGHTS, RIPPER 3X3
LIGHTS, ROADING, HALOGEN
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS, HALOGEN
LINES, RIPPER, ADDITIONAL
LOW PROFILE CAB, W/ROPS-FOPS
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 24" X 7/8"
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
OIL, HYDRAULIC, 10W
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
SHANKS/TEETH, RIPPER/SCARIFIER
STANDARD GLASS , HEADLINER,
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SUPPLEMENTAL STEERING,DOME LIGHT
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TIRES, MICHELIN 14.00R24 @20%
TOOTH, STRAIGHT
TRANSMISSION, AUTOSHIFT 8F-6R
TRAVEL ALARM, * NO SHANKS,
WIPER/WASHER, REAR |