ENGINE,C3.3B DIT, 74HP, TIER 4F
TRACK,RUBBER,450MM(17.7 IN)BAR
FAN, COOLING, DEMAND
COUNTERWEIGHT,MACHINE EXTERNAL
TWO SPEED, HYDROSTATIC
289D CTL TIER4 HRC
TRAVEL ALARM, FLOOR MAT
SEAT MOUNTED JOYSTICK CONTROLS
AS IS / AS RECEIVED
3049 GD 12/1/22
PKG,PERFORMANCE AUX FLOW @23 GPM
BEACON OUTLET, 12VOLT /80AMP SYS
PRODUCT LINK, CELLULAR PL240
RUBR BLT, 2S, TF
BELT, SEAT, 2"
LIGHTS, HALOGEN WORK & CAB
STANDARD RADIO(12V),BLUETOOTH
ANTI-THEFT SECURITY,KEYPAD
INCOMING FREIGHT @ $
ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)
DISPLAY, ADVANCED, LCD, CAMERA
2019 CATERPILLAR 289D CT LOADER
SEAT,AIR SUSP,CLOTH,HEAT
SELF LEVEL, ANSI I-LEV
BATTERY,XTRA HVY DUTY,DISC
QUICK COUPLER, HYDRAULIC
HEATER, ENGINE COOLANT, 120V
CERTIFICATION ARR, P65
CONTROL,ISO,PROP,W
DOOR, CAB, GLASS |