Lay-Mor SM450-ST

Lay-Mor SM450-ST

Preţ
50.000 USD
Fabricatie
2018
Citirea kilometrajului
229 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaLay-Mor SM450-ST
Grup de produsemături rutiere
Numar de producere39545
Numar de stoc internS18-1803M
Număr de catalogCU4447231
An de fabricație2018
Ore de utilizare229 h
TaraStatele Unite ale Americii
Locatia masiniiCharlotte, NC
Stabilirea pretului
Preţ excl. TVA$ 50.000
TVA-
Preţ incl. TVA-
Features
Accesorii
IluminareLIGHTING
Combustibil diesel cu conţinut ultraredus de sulfULTRA LOW SULFUR DIESEL FUEL
Alte informaţii1/2 POLY, 1/2 WIRE BRUSH 8 FOOT • 30 GAL FUEL TANK • BACKUP ALARM • DEFROSTER,DOME LIGHT & HEADLINER • ELECTRIC HOUR METER, AMMETER • FOOT PEDAL FORWARD & REVERSE • FRONT BUMPER, REAR BUMPER • HYDRAULIC SIGHT GAUGE • INSTRUMENTATION GAUGE PACKAGE • KUBOTA 3307 TIER 4F 74HP ENGINE • LIGHTING • MIRROR GROUP, LIGHT GROUP • OIL PRESSURE, WATER TEMP, FUEL • POSITIVE NEUTRAL START • RAIN CAP, 3" WITH PIPE • SHUTDOWN SYSTEM • SPRINKLER W/160 GAL TANK • ST225/75R15 6PLY RADIALS • STROBE LIGHT, SUSPENSION SEAT • SWEEPMASTER 450-ST BROOM • TURBO II PRECLEANER • ULTRA LOW SULFUR DIESEL FUEL • VISTA CAB (SINGLE LH DOOR, PRESSURIZED) INCLUDES HEAT, A/C, FRONT WIPER/WASHER

1/2 POLY, 1/2 WIRE BRUSH 8 FOOT
30 GAL FUEL TANK
A/C, FRONT WIPER/WASHER
BACKUP ALARM
DEFROSTER,DOME LIGHT & HEADLINER
ELECTRIC HOUR METER, AMMETER
FOOT PEDAL FOWARD & REVERSE
FRONT BUMPER, REAR BUMPER
HYDRAULIC SIGHT GAUGE
INSTRUMENTATION GAUGE PACKAGE
KUBOTA 3307 TIER 4F 74HP ENGINE
MIRROR GROUP, LIGHT GROUP
OIL PRESSURE, WATER TEMP, FUEL
POSTIVE NEUTRAL START
PRESSURIZED) INCLUDES HEAT,
RAIN CAP, 3" WITH PIPE
SHUTDOWN SYSTEM
SPRINKLER W/160 GAL TANK
ST225/75R15 6PLY RADIALS
STROBE LIGHT, SUSPENSION SEAT
SWEEPMASTER 450-ST BROOM
TURBO II PRECLEANER
VISTA CAB (SINGLE LH DOOR,
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
CAROLINA CATConsultați InventarulwebsiteSelecteaza modul de contact
Jonathan Law
Telefon:+1 336 323 5375
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon