X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 29887 machines for sale
Filtrul actual
Grup de produse
Sisteme de Putere
x
ul – macara
x
filtre de căutare
Grup de produse
-
Marca
+
Preţ (USD)
+
-
An de fabricație
+
-
Ore de utilizare
+
-
Frecventa (hz)
+
Puterea motorului (kw)
+
-
Certification
+
Continent
+
Comerciant
+
Tara
+
Caracteristici
+

ul – macara

Get an email alert when new equipment matching "Filtrul actual" will be added

23 Rezultate pentru "Filtrul actual"
12
Afiseaza: 13 - 23 Sorteaza dupa:   anunturi/pagina
Caterpillar 1500KW, 480 VOLTS, 60HZ, SR5, 22.584 USDul – macara
Pointe-claire, QC, CA
Fabricatie: 2014
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

1.401 - 1.500 kw, Certificat De Reprezentant
Caterpillar 1500KW, 480 VOLTS, 60HZ, SR5, 22.584 USDul – macara
Pointe-claire, QC, CA
Fabricatie: 2014
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

1.401 - 1.500 kw, Certificat De Reprezentant
SQUARE D 200AMPS, 169 USDul – macara
Pointe-claire, QC, CA
Fabricatie: 2010, Citirea kilometrajului: 10 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

50 hz60 hz600 volţi100 - 200 kw
Caterpillar SR4B, La Cerereul – macara, DE
Fabricatie: 2007
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)
Leroy Somer LSA475L9, 6.022 USDul – macara
Pointe-claire, QC, CA
Fabricatie: 1992, Citirea kilometrajului: 457 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

401 - 500 kw
BA23500S480Z5, 33.877 USDul – macara
Pointe-claire, QC, CA
Fabricatie: 2008, Citirea kilometrajului: 1 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

60 hz480 volţi600 volţi1.901 - 2.000 kw
Kato AA28126000, La Cerereul – macara
Bremen, DE
Fabricatie: 2008, Citirea kilometrajului: 1 h
CUESI POWER/PARTS
, Condiții
Caterpillar SR4B_ 750KW_ 600V, 3.388 USDul – macara
Pointe- Claire, QC, CA
Fabricatie: 1993, Citirea kilometrajului: 260 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

60 hz600 volţi701 - 800 kw
Caterpillar SR4, 6.775 USDul – macara
Pointe-claire, QC, CA
Fabricatie: 1990, Citirea kilometrajului: 310 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

50 hz60 hz600 volţi701 - 800 kw
Marathon 743FSS4932, 7.528 USDul – macara
Pointe-claire, QC, CA
Fabricatie: 2005, Citirea kilometrajului: 1 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

60 hz600 volţi901 - 1.000 kw
Caterpillar LC6124B, 400KW, 600V, 8.281 USDul – macara
Pointe-claire, QC, CA
Fabricatie: 2014
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

60 hz600 volţi301 - 400 kw
 
Compara produse
12