Caterpillar 246DXPS2CA

Caterpillar 246DXPS2CA

Preţ
38.750 USD
Fabricatie
2017
Citirea kilometrajului
655 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 246DXPS2CA
Grup de produseMini incarcator
Numar de producereBYF03559
Numar de stoc intern8CR6593
Număr de catalogCU4433894
An de fabricație2017
Ore de utilizare655 h
TaraStatele Unite ale Americii
Locatia masiniiTopeka Area, KS
Stabilirea pretului
Preţ excl. TVA38.750 USD
TVA USD
Preţ incl. TVA USD
Detalii
Nota generala (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Alte informaţii.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
- CERTIFIED WARRANTY:12MO/500HR PT & HYD -

CONVERSION ARRANGEMENT
246D SSL 2017
PACKAGE, PERFORMANCE, (H3)
HEATER, ENGINE COOLANT, 120V
CERTIFICATION ARR, (US/CANADA)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
HIGH FLOW XPS - 32 GPM
QUICK COUPLER, HYDRAULIC
TWO SPEED
TIRES, 12/16.5 CAT 10PR
SERIALIZED TECHNICAL MEDIA KIT
FAN,COOLING, DEMAND, REVERSING
LIGHTS, HALOGEN
DUAL SELF LEVEL
INSTRUCTIONS, ANSI, USA
PACK, DOMESTIC TRUCK
COUNTERWEIGHT,MACHINE,EXTERNAL
LANE 3 ORDER
RETURN TO DIG/WRKTL POSITIONER
BATTERY,XTRA HVY DUTY 1000 CCA
PRODUCT LINK, CELLULAR PL240
DISPLAY, ADVANCED, LCD, CAMERA
CONTROL, ISO, PROP, WT
Features
Alte informaţii.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
- CERTIFIED WARRANTY:12MO/500HR PT & HYD -

CONVERSION ARRANGEMENT
246D SSL 2017
PACKAGE, PERFORMANCE, (H3)
HEATER, ENGINE COOLANT, 120V
CERTIFICATION ARR, (US/CANADA)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
HIGH FLOW XPS - 32 GPM
QUICK COUPLER, HYDRAULIC
TWO SPEED
TIRES, 12/16.5 CAT 10PR
SERIALIZED TECHNICAL MEDIA KIT
FAN,COOLING, DEMAND, REVERSING
LIGHTS, HALOGEN
DUAL SELF LEVEL
INSTRUCTIONS, ANSI, USA
PACK, DOMESTIC TRUCK
COUNTERWEIGHT,MACHINE,EXTERNAL
LANE 3 ORDER
RETURN TO DIG/WRKTL POSITIONER
BATTERY,XTRA HVY DUTY 1000 CCA
PRODUCT LINK, CELLULAR PL240
DISPLAY, ADVANCED, LCD, CAMERA
CONTROL, ISO, PROP, WT
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
FOLEY EQUIPMENT COMPANYConsultați InventarulwebsiteSelecteaza modul de contact
Contact Us
Telefon:+316 943 4211
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon