.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
2021 MODEL
BATTERY,HD,DISCONNECT, 850 CCA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H2)
INSTRUCTIONS, ANSI, USA
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
POWERTRAIN, ONE SPEED
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RETURN TO DIG/WRKTL POSITIO
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
STANDARD FLOW - 20 GPM
STANDARD RADIO(12V),BLUETOOTH
TIRES, 12/16.5 CAT 10PR |