Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kosovo
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
John Deere
Cautare rapida
Mesaj vânzătorului
John Deere & CO. 524 K II
2017
10980 Hours
CARTER MACHINERY COMPANY, INC.
Marca
John Deere & CO. 524 K II
Grup de produse
Incarcator pe pneuri
Numar de producere
1GW524KZEJF685667
Numar de stoc intern
5037620T0
Selectați țara *
Statele Unite ale Americii
Canada
Marea Britanie
Africa de Sud
Australia
Afganistan
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kosovo
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Dacă în prezent opțiunea dvs. este de a nu primi materiale de marketing prin e-mail, trimiterea acestui formular ar putea modifica setările privind preferințele, pentru a permite Caterpillar să vă trimită materiale de marketing.
Prin partajarea informațiilor dvs., acordați Caterpillar permisiunea de a vă prelucra datele pentru a vă îndeplini în mod corespunzător solicitările. În funcție de solicitare, este posibil să fie necesar să partajăm datele dvs. cu reprezentanții aplicabili, din cadrul grupului de companii Caterpillar, precum și cu furnizorii de servicii aplicabili care își desfășoară activitatea în numele Caterpillar. Luăm foarte în serios responsabilitatea de a vă proteja informațiile. Our
Notificarea privind confidențialitatea site-ului nostru web
detaliază practicile noastre privind confidențialitatea datelor și drepturile dvs. de a vă controla datele personale.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Prin partajarea informaţiilor dvs., acordaţi Caterpillar permisiunea de a vă prelucra datele pentru a vă îndeplini în mod corespunzător solicitările. În funcţie de solicitare, este posibil să fie necesar să partajăm datele dvs. cu reprezentanţii aplicabili, din cadrul grupului de companii Caterpillar, precum şi cu furnizorii de servicii aplicabili care îşi desfăşoară activitatea în numele Caterpillar. Luăm foarte în serios responsabilitatea de a vă proteja informaţiile. Our Notificarea privind confidenţialitatea site-ului nostru web detaliază practicile noastre privind confidenţialitatea datelor şi drepturile dvs. de a vă controla datele personale.
Da. Trimiteți-mi e-mailuri de marketing de la Caterpillar (Caterpillar Inc. și afiliații și sucursalele sale). Știu că îmi pot retrage consimțământul în orice moment prin actualizarea selecțiilor mele din „Preferințe mele de marketing”. Caterpillar tratează cu seriozitate confidențialitatea datelor dvs.
Declarația noastră de confidențialitate globală
detaliază practicile noastre de confidențialitate ale Caterpillar și modul în care vă protejăm informațiile. Marketingul prin e-mail al Caterpillar include conținut informativ, promoțional, despre evenimente și instruire. Puteți schimba tipul de conținut pe care vi-l trimitem în „Preferințele mele de marketing” (linkuri accesate în subsolurile e-mailurilor sau ale site-urilor web).
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
John Deere & CO. 524 K II
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
John Deere
John Deere & CO. 524 K II
Fabricatie
2017
Citirea kilometrajului
10.980 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu John Deere& CO. 524 K II
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
60.000
USD
CARTER MACHINERY COMPANY, INC.
Edgewood, MD
+1 540 940 8049
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
John Deere & CO. 524 K II
Carter Machinery Company
Grup de produse
Incarcator pe pneuri
Numar de producere
1GW524KZEJF685667
Numar de stoc intern
5037620T0
Număr de catalog
10159249
An de fabricație
2017
Ore de utilizare
10.980 h
Tara
Statele Unite ale Americii
Locatia masinii
Edgewood, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
60.000
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
Hidraulică auxiliară
Auxiliary Hydraulics
Cupă
Bucket
Ridicare - Standard
Lift - Standard
Incinte motor
Engine Enclosures
Iluminare
Lighting
Combustibil diesel cu conţinut ultraredus de sulf
Ultra Low Sulfur Diesel Fuel
Oglinzi
Mirrors
Tip cuplă - Hidraulic
Coupler Type - Hydraulic
ROPS
ROPS
Contragreutate
Counterweight
Blocare diferenţial
Differential Lock
Tip direcţie - Roată
Steering Type - Wheel
Cuplă
Coupler
Radio
Radio
Braţ, uz general
Boom, GP
Schimbare automată
Auto Shift
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
18
1
0
curăţare necesară
Da
s.o.s. taken
Nu
bumper
Bună
cab or canopy
Bună
counterweight
Bună
crankcase guard / battery box
Bună
decals
Bună
differential supports
Bună
eng. enclose hood / stack
Bună
fenders
Acceptabilă
1 has a tear in plastic the other has a bent frame
front frame
Bună
fuel tank
Bună
grab irons
Bună
guards / screens
Bună
paint
Bună
plastic
Bună
pre-cleaner bowl
Bună
radiator grill & shroud
Bună
rear frame
Bună
sheet metal
Bună
steps / ladder
Bună
safety items
5
0
1
back up alarm functioning
Da
brakes functioning
Da
rops
Da
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
brake hold
Bună
glass / mirrors
Bună
horn
Bună
parking brake - safety items
Bună
rops
Bună
seat belt - safety items
Necorespunzătoare
out dated
indicatoare, staţie operator, consolă
19
0
0
alarmă marşarier
Da
manual de operare şi întreţinere curent
Nu
catalog de piese curent
Nu
manual de siguranţă curent
Nu
plăcuţă de certificare rops
Da
air conditioner
Bună
dash console
Bună
door latches
Bună
door latches & hinges
Bună
doors
Bună
ems panel / warnings
Bună
floor boards
Bună
floor mats
Bună
gauges
Bună
glass/mirrors
Bună
heater
Bună
interior lights
Bună
meter
Bună
pans/guards
Bună
seat belt - gauges, operator station, console
Bună
seat belt out dated
seat cushion / arm rest
Bună
switches
Bună
windows
Bună
windshield wipers
Bună
motor
10
0
0
scăpări gaze
Da
#3
comprimare în radiator
Nu
to hot to remove cap
engine oil level full
Da
nivelurile de lichid sunt ok?
Da
Nu
bătaie
Nu
scurgeri ulei
Nu
apă în ulei
Nu
presiune ulei (h/l/n)
normal
fum (b/d/l/w)
no
air cleaners
Bună
belts / pulleys - engine
Bună
engine supports
Bună
exhaust / muffler
Bună
fuel injection system
Bună
fuel system
Bună
governor
Bună
operating condition - engine
Bună
turbocharger
Bună
turbocharger / blower
Bună
sistem răcire
8
0
0
Nu
Nu
Nu
nt visible
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
fan drive
Bună
hyd
hoses
Bună
hoses & tubes - cooling system
Bună
radiator
Bună
water pump
Bună
electric, sistem pornire şi încărcare
5
0
0
alternator
Bună
baterii/cabluri
Bună
iluminare
Bună
demaror – electric
Bună
cablaj
Bună
convertizor cuplu
2
0
0
filtre magnetice inspectate
Nu
controls - torque converter
Bună
leaks - torque converter
Bună
transmisie
15
0
0
Nu
Nu
Nu
case
Bună
controls - transmission
Bună
cooler
Bună
drive shaft
Bună
leaks - transmission
Bună
lines / fittings - transmission
Bună
operating condition - transmission
Bună
pump - transmission
Bună
seals
Bună
temp / pressure gauges
Bună
torque converter - transmission
Bună
transmission
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
little lash in drivetrain
universal joints - transmission
Bună
direcţie
6
2
1
articulaţie, ştifturi şi bucşe
Acceptabilă
P&B wear #5
dispozitiv manual de măsură
Bună
conducte/racorduri - direcţie
Bună
pompe
Bună
cilindru direcţie
Necorespunzătoare
left steer cylinder seeping rod end seal
articulaţie direcţie
Acceptabilă
P&B wear #5
supape/pompe direcţie
Bună
înclinare/extindere volan
Bună
supape
Bună
frână
9
0
0
Da
scurgeri - frână
Nu
ce echipamente susţine?
all
brake linkage
Bună
control valve
Bună
hydraulic pumps
Bună
leaks - brake
Bună
lines
Bună
lines / tubes
Bună
parking brake - brake
Bună
pedal
Bună
pump - brake
Bună
ansamble punţi
3
0
0
Nu
Nu
Nu
Nu
Nu
Nu
front axle housing
Bună
rear axle housing
Bună
wheel lugs & rims - axle assemblies
Bună
sistem hidraulic
10
0
0
scurgeri - sistem hidraulic
Nu
attachment cylinder
Bună
bucket & hoist kickout
Bună
bucket cylinder
Bună
control linkage
Bună
hose lines
Bună
hoses & tubes - hydraulics
Bună
lift cylinders
Bună
overall operating condition
Bună
pumps & valves
Bună
tank
Bună
cupă
6
2
2
capacitate cupă
high lift
dimensiune cupă
no ID High lift bucket
ridicare înaltă
Nu
ridicare standard
Da
bucket bottom
Bună
bucket floor
Bună
bucket linkage - bucket 1
Necorespunzătoare
Z link wear #8
bucket p & b
Necorespunzătoare
wear # 10
bucket sides
Bună
cutting edges
Bună
loader frame
Bună
loader pins & bushings
Acceptabilă
wear #5
quick coupler
Acceptabilă
sloppy fit due to wear
segments
Bună
rubber
transmisii finale
7
0
0
Nu
differentials
Bună
front axle
Bună
front final drives
Bună
oscillation
Bună
rear axle
Bună
rear final drives
Bună
wheel lugs & rims - final drives
Bună
anvelope
Rezervă
Nu
Average Life Remaining - TIRES
50
Dimensiune anvelopă - Anvelope
25" all I.D. worn off
Marcă/serie
Adâncime suprafaţă rulare 1/32"
Durată de viaţă rămasă: %
Reşapate
Secţiuni/bucăţi suprafaţă rulare
Secţiune laterală
Left Front
solid
50
Nu
Da
Left Rear
solid
Nu
Da
Right Front
solid
50
Nu
Da
Right Rear
solid
5050
Nu
Da
stare generală
3
0
0
utilajul porneşte şi este funcţional
Da
Nu
anvelopele sunt umflate şi gata de utilizat
Da
solid
body
Bună
frame
Bună
general
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
John Deere & CO. 524 K II - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.