Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
John Deere
Cautare rapida
Mesaj vânzătorului
John Deere & CO. 524K
2011
4847 Hours
FOLEY, INC.
Marca
John Deere & CO. 524K
Grup de produse
Incarcator pe pneuri
Numar de producere
JBD639700
Numar de stoc intern
EQ000006930
Selectați țara *
Statele Unite ale Americii
Canada
Marea Britanie
Africa de Sud
Australia
Afganistan
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
John Deere & CO. 524K
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
John Deere
John Deere & CO. 524K
Fabricatie
2011
Citirea kilometrajului
4.847 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu John Deere& CO. 524K
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
58.000
FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
John Deere & CO. 524K
Foley Inc.
Grup de produse
Incarcator pe pneuri
Numar de producere
JBD639700
Numar de stoc intern
EQ000006930
Număr de catalog
10087393
An de fabricație
2011
Ore de utilizare
4.847 h
Tara
Statele Unite ale Americii
Locatia masinii
MONROE, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
58.000
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
LUMINI
LIGHTING
Radio AM FM cu CD
AM FM CD RADIO
AER CONDIȚIONAT
AIR CONDITIONER
EROPS
EROPS
ETICHETĂ EPA
EPA LABEL
CUPLĂ, HIDRAULICĂ
COUPLER, HYDRAULIC
SUPAPĂ 3RD
3RD VALVE
Alte informaţii
Throttle issue, machine does not idle up when the foot throttle is used. AS-IS.
TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
STROBE LIGHTS
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
4
5
1
s.o.s. taken
Nu
note - aspect general
.
cab or canopy
Bună
HEADLINER SAGGING
eng. enclose hood / stack
Bună
fenders
Acceptabilă
LEFT FENDER RIPPED, BENT
front frame
Bună
grab irons
Acceptabilă
R UPPER HANDRAILS BENT
paint
Necorespunzătoare
RUSTED SURFACES
radiator grill & shroud
Acceptabilă
REAR GRILLE DENTED
rear frame
Bună
sheet metal
Acceptabilă
LOWER CAB ROTTED
steps / ladder
Acceptabilă
LEFT LADDER & PLATFORM BENT
safety items
4
1
0
back up alarm functioning
Nu
B/U INOP
rops
Da
glass / mirrors
Acceptabilă
WINDSHIELD CRACKED
horn
Bună
parking brake - safety items
Bună
rops
Bună
seat belt - safety items
Bună
indicatoare, staţie operator, consolă
10
2
1
alarmă marşarier
Nu
manual de operare şi întreţinere curent
Da
plăcuţă de certificare rops
Da
air conditioner
Necorespunzătoare
A/C INOP
dash console
Bună
door latches
Bună
door latches & hinges
Bună
floor boards
Acceptabilă
gauges
Bună
glass/mirrors
Acceptabilă
LEFT MIRROR MISSING, BEHIND SEAT
heater
Bună
meter
Bună
seat belt - gauges, operator station, console
Bună
seat cushion / arm rest
Bună
switches
Bună
windshield wipers
Bună
motor
4
0
0
scăpări gaze
Nu
autocolant epa
Da
Nu
bătaie
Nu
scurgeri ulei
Da
ENGINE OIL LEAKS @ VALVE COVER & SIDE COVERS (CLASS 2)
apă în ulei
Nu
note - motor
DEERE 6068H
exhaust / muffler
Bună
fuel injection system
Bună
fuel system
Bună
operating condition - engine
Bună
sistem răcire
5
0
0
Nu
coolers
Bună
hoses
Bună
hoses & tubes - cooling system
Bună
radiator
Bună
water pump
Bună
electric, sistem pornire şi încărcare
4
0
0
baterii/cabluri
Bună
beacon
Bună
STROBE LIGHT SYSTEM
iluminare
Bună
demaror
Bună
transmisie
6
0
0
Nu
case
Bună
controls - transmission
Bună
drive shaft
Bună
operating condition - transmission
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
direcţie
4
1
0
articulaţie, ştifturi şi bucşe
Bună
dispozitiv manual de măsură
Bună
cilindru direcţie
Acceptabilă
RIGHT STEERING CYL LEAKING (CLASS 2)
articulaţie direcţie
Bună
înclinare/extindere volan
Bună
frână
3
0
0
tamburi frână/rotoare
Bună
supapă control
Bună
frână parcare - frână
Bună
ansamble punţi
1
0
0
ştifturi şi jante roată - ansamble punţi
Bună
sistem hidraulic
7
1
1
scurgeri - sistem hidraulic
Nu
accumulator charge - ride control
Bună
CONDITION UNKNOWN
attachment cylinder
Acceptabilă
L&R MP CYLS LEAKING
bucket & hoist kickout
Necorespunzătoare
bucket cylinder
Bună
control linkage
Bună
SINGLE LEVER W/ AUXILARY
hoses & tubes - hydraulics
Bună
lift cylinders
Bună
overall operating condition
Bună
pumps & valves
Bună
ataşamente/unelte de lucru
altele
MP BUCKET ONLY
cupă
3
5
2
parte inferioară cupă
Bună
podea cupă
Bună
articulaţie cupă - cupă
Acceptabilă
• DOGBONE RETAINER BOLT BROKEN
articulaţie cupă - cupă 1
Acceptabilă
ştifturi şi bucşe cupă
Acceptabilă
PLAY IN BUCKET P&B & COUPLER
margini ascuţite
Necorespunzătoare
FRONT EDGE WORN, REAR MOLD BORD EDGE BENT
şasiu încărcător
Acceptabilă
ştifturi şi bucşe încărcător
Necorespunzătoare
LOWER LOADER P&B SLOPPY
cilindri multifuncţionali
Acceptabilă
L MP CYL WEEPING (CLASS 1) R MP LEAKING (CLASS 2)
cuplor rapid
Bună
DID NOT TEST
transmisii finale
1
1
0
punte faţă
Bună
ştifturi şi jante roată - transmisii finale
Acceptabilă
RIMS RUSTY
anvelope
Dimensiune anvelopă - Anvelope
20.5 R25 AELOUS AL36 TIRES
Marcă/serie
Adâncime suprafaţă rulare 1/32"
Durată de viaţă rămasă: %
Reşapate
Secţiuni/bucăţi suprafaţă rulare
Secţiune laterală
Stânga faţă
18MM
58
Stânga spate
13MM
41
Dreapta faţă
17MM
54
Dreapta spate
14MM
45
comentarii, reparaţii diverse, observaţii generale
comentariu 1
.
comentariu 2
INSPECTED 10/20/21 @ 4236.3 HRS RE-INSPECTED 8/9/23 @ 4847.4
comentariu 3
AM FM CD RADIO (INOP)
comentariu 4
GEM MP BUCKET ONLY
stare generală
2
1
0
utilajul porneşte şi este funcţional
Da
anvelopele sunt umflate şi gata de utilizat
Da
body
Acceptabilă
frame
Bună
general
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
John Deere & CO. 524K - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.