Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
John Deere
Cautare rapida
Mesaj vânzătorului
John Deere & CO. 444K
2018
3984 Hours
CARTER MACHINERY COMPANY, INC.
Marca
John Deere & CO. 444K
Grup de produse
Incarcator pe pneuri
Numar de producere
JF690536
Numar de stoc intern
5030480T0
Selectați țara *
Statele Unite ale Americii
Canada
Marea Britanie
Africa de Sud
Australia
Afganistan
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
John Deere & CO. 444K
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
John Deere
John Deere & CO. 444K
Fabricatie
2018
Citirea kilometrajului
3.984 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu John Deere& CO. 444K
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
109.000
CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
John Deere & CO. 444K
Carter Machinery Company
Grup de produse
Incarcator pe pneuri
Numar de producere
JF690536
Numar de stoc intern
5030480T0
Număr de catalog
10161249
An de fabricație
2018
Ore de utilizare
3.984 h
Tara
Statele Unite ale Americii
Locatia masinii
Richmond, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
109.000
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
Cupă
Bucket
Cuplă - Rapid
Coupler - Quick
Incinte motor
Engine Enclosures
Iluminare
Lighting
Oglinzi
Mirrors
Baliză
Beacon
Tip cuplă - Hidraulic
Coupler Type - Hydraulic
Blocare diferenţial
Differential Lock
Tip direcţie - Roată
Steering Type - Wheel
Sistem antifurt
Anti-theft System
Furcă - Palet
Forks - Pallet
ROPS
ROPS
Alte informaţii
JOHN DEERE 444K WHEEL LOADER
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
19
1
0
curăţare necesară
Da
bumper
Bună
cab or canopy
Bună
counterweight
Bună
crankcase guard / battery box
Bună
decals
Bună
differential supports
Bună
eng. enclose hood / stack
Bună
fenders
Bună
fiberglass
Bună
front frame
Bună
fuel tank
Bună
grab irons
Bună
guards / screens
Bună
paint
Bună
plastic
Bună
pre-cleaner bowl
Bună
radiator grill & shroud
Bună
rear frame
Bună
sheet metal
Bună
steps / ladder
Acceptabilă
slight bend in step
safety items
4
0
2
parking brake functioning
Da
plăcuţă de certificare rops
Da
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
safety locks / pins
Da
service brakes functioning
Da
back up alarm
Bună
fire extinguisher
Necorespunzătoare
No fire extinguisher in machine
horn
Bună
rops
Bună
seat belt / date
Necorespunzătoare
no date on seat belt
secondary exit
Bună
indicatoare, staţie operator, consolă
19
2
0
manual de operare şi întreţinere curent
Da
catalog de piese curent
Nu
manual de siguranţă curent
Da
sound proofing
Da
air conditioner
Bună
armrests
Bună
cab filter / heat vent louvres
Bună
dash console
Acceptabilă
plastics have paint stains, missing hardware, and showing age
door latches / hinges / seals
Bună
floor boards / mats
Bună
gauges
Bună
headliner
Bună
heater / defroster
Bună
hour meter - gauges, operation station, console
Bună
hydraulic controls
Bună
interior lights
Bună
interior plastic / fabric
Acceptabilă
paint stains, missing hardware, and showing age
mirrors
Bună
monitoring display
Bună
pans/guards
Bună
seat cushions / suspension / type
Bună
switches
Bună
transmission controls
Bună
visor / sunshade
Bună
windows
Bună
motor
9
0
0
apparent other engine damage
Nu
scăpări gaze
Nu
Da
Nu
has engine been rebuilt?
Nu
bătaie
Nu
scurgeri ulei
Da
slight oil leak
pre lube system
Nu
service needed
Nu
apă în ulei
Nu
presiune ulei (h/l/n)
Normal
smoke color (b/d/l/w)
no smoke
belts / pulleys - engine
Bună
engine oil level / condition
Bună
engine supports / mounts
Bună
exhaust / muffler / stack
Bună
fuel injection system
Bună
governor
Bună
intake / air filters
Bună
operating condition - engine
Bună
turbocharger / blower
Bună
emissions
4
0
0
aftertreatment system codes
Nu
leaks / type
Nu
aftertreatment heat shields / guards
Bună
def lines / wiring
Bună
diesel exhaust fluid (def) tank
Bună
diesel particulate filter (dpf) condition / service hours
Bună
sistem răcire
8
0
1
compression in radiator
Nu
coolant leaks
Da
folded core radiator
Nu
Nu
Nu
sand blast grid
Nu
standard radiator
Da
anti-freeze level / color / condition
Necorespunzătoare
machine is low on coolant and has a small leak
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
fan drive / type
Bună
fan shrouds / guards
Bună
hoses / tubes
Bună
radiator
Bună
water pump
Bună
electric, sistem pornire şi încărcare
5
1
0
radiator monobloc
Nu
jump start terminal
Nu
signal lights
Da
alternator
Bună
batteries / cables / master disconnect
Bună
pre-heater
Bună
starter / type
Bună
wiring
Bună
work lights
Acceptabilă
left front frame light out.
transmisie
15
0
0
Nu
Nu
case
Bună
controls - transmission
Bună
cooler
Bună
drive shaft
Bună
leaks - transmission
Bună
lines / fittings - transmission
Bună
operating condition - transmission
Bună
pump - transmission
Bună
seals
Bună
temp / pressure gauges
Bună
torque converter - transmission
Bună
transmission
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
universal joints - transmission
Bună
direcţie
10
0
0
articulaţie, ştifturi şi bucşe
Bună
dispozitiv manual de măsură
Bună
conducte/racorduri - direcţie
Bună
pompe
Bună
cilindru direcţie
Bună
articulaţie direcţie
Bună
supape/pompe direcţie
Bună
înclinare/extindere volan
Bună
direcţie suplimentară
Bună
supape
Bună
frână
15
0
0
Da
scurgeri - frână
Nu
accumulator
Bună
accumulators
Bună
brake drums / rotors
Bună
brake linkage
Bună
compressor
Bună
control valve
Bună
hydraulic pumps
Bună
leaks - brake
Bună
lines
Bună
lines / tubes
Bună
master cylinder
Bună
parking brake - brake
Bună
pedal
Bună
pump - brake
Bună
type (wet, dry)
Bună
sistem hidraulic
11
0
0
scurgeri - sistem hidraulic
Da
slight hydraulic leak at the front of the machine
accumulator charge - ride control
Bună
bucket & hoist kickout
Bună
control linkage
Bună
hose lines
Bună
hoses & tubes - hydraulics
Bună
lift cylinders
Bună
multi purpose cylinders
Bună
overall operating condition
Bună
pumps & valves
Bună
tank
Bună
tilt cylinder
Bună
ataşamente/unelte de lucru
1
0
0
mătură înclinabilă
Nu
tăietor de asfalt
Nu
lamă
Nu
furci
Da
graifăr
Nu
măturătoare hidraulică
Nu
braţ ridicare
Da
braţ manevrare materiale
Nu
placă de compactare vibratoare
Nu
operating condition - attachments / work tools
Bună
cupă
7
1
0
high lift
Nu
standard lift
Da
bucket bottom
Bună
bucket floor
Bună
bucket linkage - bucket
Bună
bucket sides
Bună
cutting edges
Acceptabilă
loader frame
Bună
loader pins & bushings
Bună
quick coupler
Bună
transmisii finale
8
0
0
Nu
differentials
Bună
front axle
Bună
front final drives
Bună
oscillation
Bună
rear axle
Bună
rear final drives
Bună
trunion
Bună
wheel lugs & rims - final drives
Bună
anvelope
Rezervă
Nu
Dimensiune anvelopă - Anvelope
175R25
Marcă/serie
Adâncime suprafaţă rulare 1/32"
Durată de viaţă rămasă: %
Reşapate
Secţiuni/bucăţi suprafaţă rulare
Secţiune laterală
Left Front
1"
Left Rear
1/2"
Right Front
1/2"
Right Rear
1/2"
stare generală
3
0
0
et product status report download
Nu
logged / active codes
Nu
utilajul porneşte şi este funcţional
Da
Nu
machine is being sold as is
anvelopele sunt umflate şi gata de utilizat
Da
Nu
visible oil leaks
Nu
body
Bună
frame
Bună
general
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
John Deere & CO. 444K - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.