Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
John Deere
Cautare rapida
Mesaj vânzătorului
John Deere & CO. 944K
2019
22087 Hours
FABICK CAT
Marca
John Deere & CO. 944K
Grup de produse
Incarcator pe pneuri
Numar de producere
1DW944KSTJF691406
Numar de stoc intern
691406
Selectați țara *
Statele Unite ale Americii
Canada
Marea Britanie
Africa de Sud
Australia
Afganistan
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
John Deere & CO. 944K
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
John Deere
John Deere & CO. 944K
Fabricatie
2019
Citirea kilometrajului
22.087 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu John Deere& CO. 944K
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
185.900
FABICK CAT
Eau Claire, WI
+1 636 384 4021
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
John Deere & CO. 944K
Fabick CAT
Grup de produse
Incarcator pe pneuri
Numar de producere
1DW944KSTJF691406
Numar de stoc intern
691406
Număr de catalog
10176203
An de fabricație
2019
Ore de utilizare
22.087 h
Tara
Statele Unite ale Americii
Locatia masinii
Eau Claire, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
185.900
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
Incinte motor
Engine Enclosures
Oglinzi
Mirrors
Antitangaj
Ride Control
Extinctor
Fire Extinguisher
Alte informaţii
NON CAT BKT 10.0 CU YD
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
13
6
0
curăţare necesară
Da
note - aspect general
Overall fair-good appearance
cab or canopy
Bună
counterweight
Bună
crankcase guard / battery box
Bună
decals
Acceptabilă
differential supports
Acceptabilă
eng. enclose hood / stack
Bună
fenders
Acceptabilă
Rubber is curled
fiberglass
Acceptabilă
front frame
Bună
fuel tank
Bună
grab irons
Bună
guards / screens
Bună
paint
Acceptabilă
A few scratches & faded some
plastic
Acceptabilă
pre-cleaner bowl
Bună
radiator grill & shroud
Bună
rear frame
Bună
sheet metal
Bună
steps / ladder
Bună
safety items
5
1
0
parking brake functioning
Da
plăcuţă de certificare rops
Da
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
service brakes functioning
Da
note - articole de siguranţă
Overall fair-good condition
back up alarm
Bună
camera(s)
Bună
horn
Bună
rops
Bună
seat belt / date
Acceptabilă
September 18
secondary exit
Bună
indicatoare, staţie operator, consolă
11
9
3
manual de operare şi întreţinere curent
Da
catalog de piese curent
Nu
manual de siguranţă curent
Nu
sound proofing
Da
note - indicatoare, staţie operator, consolă
Overall fair condition
air conditioner
Necorespunzătoare
Doesn’t blow cold air
armrests
Acceptabilă
cab filter / heat vent louvres
Bună
dash console
Acceptabilă
door latches / hinges / seals
Bună
floor boards / mats
Necorespunzătoare
Mat is torn
gauges
Bună
headliner
Acceptabilă
heater / defroster
Bună
hour meter - gauges, operation station, console
Bună
hydraulic controls
Acceptabilă
interior lights
Acceptabilă
interior plastic / fabric
Acceptabilă
Dirty
mirrors
Bună
monitoring display
Bună
pans/guards
Acceptabilă
radio
Bună
seat cushions / suspension / type
Acceptabilă
Compressor isn’t working
switches
Acceptabilă
Some symbols are worn
transmission controls
Necorespunzătoare
Handle has a lot of play in it, about 1” side to side
visor / sunshade
Bună
windows
Bună
windshield wipers
Bună
motor
6
3
0
scăpări gaze
Nu
Could not see any at dipstick when engine was warm
Nu
bătaie
Nu
scurgeri ulei
Nu
pre lube system
Nu
apă în ulei
Nu
note - motor
Overall fair condition
presiune ulei (h/l/n)
Normal
smoke color (b/d/l/w)
None
belts / pulleys - engine
Acceptabilă
Worn, see additional pictures
engine oil level / condition
Bună
engine supports / mounts
Acceptabilă
exhaust / muffler / stack
Acceptabilă
fuel injection system
Bună
governor
Bună
intake / air filters
Bună
operating condition - engine
Bună
turbocharger / blower
Bună
sistem răcire
5
4
0
compression in radiator
Nu
coolant leaks
Nu
Nu
note - sistem răcire
Overall fair-good condition
anti-freeze level / color / condition
Bună
Green
belts / pulleys - cooling system
Acceptabilă
coolers
Acceptabilă
fan
Bună
fan drive / type
Bună
fan shrouds / guards
Bună
hoses / tubes
Acceptabilă
radiator
Acceptabilă
water pump
Bună
electric, sistem pornire şi încărcare
5
0
0
ajutor eter
Da
jump start terminal
Da
signal lights
Da
note - electric, sistem pornire şi încărcare
Overall good condition
alternator
Bună
batteries / cables / master disconnect
Bună
starter / type
Bună
wiring
Bună
work lights
Bună
transmisie
12
3
0
Nu
note - transmisie
Overall fair-good condition
case
Bună
controls - transmission
Bună
cooler
Bună
drive shaft
Acceptabilă
leaks - transmission
Bună
lines / fittings - transmission
Acceptabilă
operating condition - transmission
Bună
pump - transmission
Bună
seals
Bună
temp / pressure gauges
Bună
torque converter - transmission
Bună
transmission
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
universal joints - transmission
Acceptabilă
direcţie
1
7
0
note - direcţie
Overall fair condition Some play in joystick
articulate p & b
Acceptabilă
hand metering unit
Acceptabilă
lines / fittings - steering
Acceptabilă
pumps
Bună
steering cylinder
Acceptabilă
steering linkage
Acceptabilă
steering valves / pumps
Acceptabilă
valves
Acceptabilă
frână
10
2
0
Da
scurgeri - frână
Nu
note - frână
Overall fair-good condition
accumulator
Bună
accumulators
Bună
brake linkage
Bună
control valve
Bună
hydraulic pumps
Bună
leaks - brake
Bună
lines
Acceptabilă
lines / tubes
Acceptabilă
parking brake - brake
Bună
pedal
Bună
pump - brake
Bună
type (wet, dry)
Bună
sistem hidraulic
6
4
0
scurgeri - sistem hidraulic
Da
Right cylinder rod endBottom line on pump in articulation area rear side
note - sistem hidraulic
Overall fair condition
accumulator charge - ride control
Acceptabilă
bucket & hoist kickout
Bună
control linkage
Bună
hose lines
Acceptabilă
hoses & tubes - hydraulics
Acceptabilă
lift cylinders
Bună
overall operating condition
Bună
pumps & valves
Bună
tank
Bună
tilt cylinder
Acceptabilă
Right cylinder is seeping at rod end
cupă
0
7
0
high lift
Nu
standard lift
Da
capacitate cupă
10 yard
serie cupă - cupă
1000000
note - cupă
Overall fair condition
bucket bottom
Acceptabilă
bucket floor
Acceptabilă
bucket p & b
Acceptabilă
bucket sides
Acceptabilă
cutting edges
Acceptabilă
loader frame
Acceptabilă
loader pins & bushings
Acceptabilă
transmisii finale
8
0
0
Nu
note - transmisii finale
Overall fair-good condition
differentials
Bună
front axle
Bună
front final drives
Bună
oscillation
Bună
rear axle
Bună
rear final drives
Bună
trunion
Bună
wheel lugs & rims - final drives
Bună
anvelope
Rezervă
Nu
Average Life Remaining - TIRES
35-40%
Note - Anvelope
Overall fair condition
Dimensiune anvelopă - Anvelope
35/65R33
Marcă/serie
Adâncime suprafaţă rulare 1/32"
Durată de viaţă rămasă: %
Reşapate
Secţiuni/bucăţi suprafaţă rulare
Secţiune laterală
Left Front
Bridgestone
55
40
Nu
Nu
Da
Left Rear
Bridgestone
32
30
Nu
Nu
Da
Right Front
Bridgestone
50
40
Nu
Nu
Nu
Right Rear
Bridgestone
32
35
Nu
Nu
Nu
comentarii, reparaţii diverse, observaţii generale
comentariu 1
Overall fair condition
comentariu 2
Needs cleaning
stare generală
3
0
0
utilajul porneşte şi este funcţional
Da
anvelopele sunt umflate şi gata de utilizat
Da
visible oil leaks
Da
Right bucket cylinder Line on pump in articulation area rear
notes - general condition
Fair-good
body
Bună
frame
Bună
general
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.