Caterpillar 966M XE

Caterpillar 966M XE

Preţ
284.000 USD
Fabricatie
2017
Citirea kilometrajului
4040 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 966M XE
Grup de produseIncarcator pe pneuri
Numar de producereB8P00362
Numar de stoc internUT10857
Număr de catalogCU4553562
An de fabricație2017
Ore de utilizare4040 h
TaraStatele Unite ale Americii
Locatia masiniiAustell, GA
Stabilirea pretului
Preţ excl. TVA$ 284.000
TVA-
Preţ incl. TVA-
Detalii
Nota generala (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accesorii
Aer condiţionatAIR CONDITIONER
BLOCARE/DEBLOCARE DIFERENŢIALDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
IluminareLIGHTING
LUBRIFIERE AUTOMATĂAUTO LUBE
Combustibil diesel cu conţinut ultraredus de sulfULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
BRAŢ, UZ GENERALBOOM, GP
ContragreutateCOUNTERWEIGHT
AntitangajRIDE CONTROL
SUPAPĂ 3RD3RD VALVE
DIFERENŢIAL, STANDARDDIFFERENTIAL, STANDARD
SISTEM ILUMINARELIGHTING SYSTEM
INCINTE MOTORENGINE ENCLOSURES
CupăBUCKET
Ridicare standardSTANDARD LIFT
BLUETOOTHBLUETOOTH
Alte informaţii2V HYD
5.5CYD
AGG CTWT
ANTIFREEZE, -34C (-29F)
AUTO LUBE
AUTOLUBE, STD
AXLES, LOCK/OPEN, ED, AOC
BUCKET-GP, 126" 5.50YD3
CAB TRIM, STANDARD (LHD)
CERT EMISSIONS, EPA/EU
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
CUTTING EDGE, HEAVY DUTY
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
INSTALLED RIGHT REAR STEP
INSTALLED WHELEN STROBE
LANE 3 ORDER
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
NO QUICK COUPLER READY
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
RIDE CNTRL
SEAT BELT, 3" W/INDICATOR
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STD LIFT
STEERING, STANDARD
TIRES, 26.5R25 BS VJT * L3
WINDOWS, STANDARD
Features
Accesorii
Aer condiţionatAIR CONDITIONER
BLOCARE/DEBLOCARE DIFERENŢIALDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
IluminareLIGHTING
LUBRIFIERE AUTOMATĂAUTO LUBE
Combustibil diesel cu conţinut ultraredus de sulfULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
BRAŢ, UZ GENERALBOOM, GP
ContragreutateCOUNTERWEIGHT
AntitangajRIDE CONTROL
SUPAPĂ 3RD3RD VALVE
DIFERENŢIAL, STANDARDDIFFERENTIAL, STANDARD
SISTEM ILUMINARELIGHTING SYSTEM
INCINTE MOTORENGINE ENCLOSURES
CupăBUCKET
Ridicare standardSTANDARD LIFT
BLUETOOTHBLUETOOTH
Alte informaţii2V HYD
5.5CYD
AGG CTWT
ANTIFREEZE, -34C (-29F)
AUTO LUBE
AUTOLUBE, STD
AXLES, LOCK/OPEN, ED, AOC
BUCKET-GP, 126" 5.50YD3
CAB TRIM, STANDARD (LHD)
CERT EMISSIONS, EPA/EU
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
CUTTING EDGE, HEAVY DUTY
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
INSTALLED RIGHT REAR STEP
INSTALLED WHELEN STROBE
LANE 3 ORDER
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
NO QUICK COUPLER READY
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
RIDE CNTRL
SEAT BELT, 3" W/INDICATOR
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STD LIFT
STEERING, STANDARD
TIRES, 26.5R25 BS VJT * L3
WINDOWS, STANDARD
Condiții
Bună
Acceptabilă
Necorespunzătoare
  • aspect general
  • safety items
  • indicatoare, staţie operator, consolă
  • motor
  • sistem răcire
  • electric, sistem pornire şi încărcare
  • transmisie
  • direcţie
  • frână
  • sistem hidraulic
  • ataşamente/unelte de lucru
  • cupă
  • transmisii finale
  • ansamble punţi
  • stare generală
  • convertizor cuplu
  • anvelope
aspect general
  • Da
  • Da
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • AcceptabilăNormal wear according with hours
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • AcceptabilăAll steps have the normal wear/bent
safety items
  • Da
  • Da
  • Da
  • Da
  • Da
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
indicatoare, staţie operator, consolă
  • Da
  • Da
  • Da
  • Da
  • Da
  • 100%
  • 80
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • AcceptabilăNot reporting
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
motor
  • Nu
  • Nu
  • Nu
  • Da
  • Da
  • Da
  • Nu
  • Nu
  • Nu
  • Nu
  • Red
  • 100%
  • 80%
  • Normal
  • Black
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
sistem răcire
  • Nu
  • Nu
  • Nu
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
electric, sistem pornire şi încărcare
  • Bună
  • Bună
  • NecorespunzătoareMissing
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
transmisie
  • Nu
  • Nu
  • Nu
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
direcţie
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
frână
  • Da
  • Nu
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
sistem hidraulic
  • Nu
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
ataşamente/unelte de lucru
  • Nu
  • Nu
  • Nu
  • Nu
  • Nu
  • Nu
  • Nu
  • Nu
  • Nu
cupă
  • 5.50 YD3
  • Nu
  • Da
  • Acceptabilăhas come concrete stuck to the bucket
  • AcceptabilăNormal wear according with hours
  • Bună
  • Bună
  • Bună
  • Acceptabilăsome concrete stuck to the sides
  • Bună
  • Bună
  • Bună
  • Bună
transmisii finale
  • Nu
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
ansamble punţi
  • Da
  • Nu
  • Nu
  • Da
  • Nu
  • Nu
  • Bună
  • Bună
  • Bună
stare generală
  • Da
  • Da
  • Da
  • Da
  • Nu
  • Bună
  • Bună
  • Bună
convertizor cuplu
  • Nu
  • Bună
  • Bună
  • Bună
  • Bună
anvelope
  • Nu
Marcă/serie Adâncime suprafaţă rulare 1/32" Durată de viaţă rămasă: % Reşapate Secţiuni/bucăţi suprafaţă rulare Secţiune laterală
Stânga faţăMichelin measured in millimeter33NuNuNu
Stânga spateBridgestone measured in millimeter27NuNuNu
Dreapta faţăBridgestone measured in millimeter31NuNuNu
Dreapta spateMichelin measured in millimeter28NuNuNu
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telefon:+1 770 941 2300
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon