REGIONAL PKG, AM-N
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
AXLES, LOCK/OPEN, ED
HYDRAULICS, 2V RC, STD/HL
HYDRAULIC OIL, STANDARD
STARTING, COLD (120V)
SEAT, HEATED, LHD
PRODUCT LINK, CELLULAR PL522
COOLING CORES, 9 FPI
FAN, STANDARD
ANTIFREEZE, -34C (-29F)
TIRES,26.5R25 * VJT BS L3
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
COVER, HVAC, NON-METALLIC
FENDERS, STANDARD
PRECLEANER, TURBINE
OMISSION, WORKTOOL
SOUND SUPPRESSION, STANDARD
RADIO, CB (READY)
LUBRICATION, MANUAL, STD/HL
SEAT BELT, 2" W/INDICATOR
QUICK COUPLER READY
RADIO, AM/FM/USB/MP3 BLUETOOTH
STEERING, STANDARD
GUARD, POWERTRAIN
LIGHTS, LED TURN SIGNALS
SINGLE AXIS LEVERS, 2V, LHD
MIRRORS, EXTERNAL, HEATED
PACK, DOMESTIC TRUCK
COUNTERWEIGHT, AGGREGATE
QUICKEVAC
LANE 3 ORDER
CERT EMISSIONS, EPA TIER 4 |