AIR INLET PRECLEANER, TURBINE
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
BKT GP ST 115" 4.0 YD3 FUS
CAB, STANDARD
CARRIAGE GROUP, 96"
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
FAN, STANDARD
FENDERS, BASIC +
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
INSTRUCTIONS, ENGLISH
JOYSTICK W/FNR, 2V
LANE 2 ORDER
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
MANUAL DIFF, HMU
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD LIFT
QUICK COUPLER, FUSION
REGIONAL PACKAGE, AM-N
ROLL ON-ROLL OFF
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
STORAGE PROTECTION
TINE GROUP, 72"
TIRES, 23.5R25 MX XHA2 * L3
WORKTOOL'S LITERATURE |