Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
Caterpillar
Cautare rapida
Mesaj vânzătorului
Caterpillar 908M
2015
1565 Hours
ZIEGLER CAT
Marca
Caterpillar 908M
Grup de produse
Incarcator pe pneuri
Numar de producere
H8800368
Numar de stoc intern
EQ0106441
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
Caterpillar 908M
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
Caterpillar
Caterpillar 908M
Fabricatie
2015
Citirea kilometrajului
1.565 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu Caterpillar908M
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
84.250
ZIEGLER CAT
Rochester, MN
+1 952 887 4405 x4334
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
Caterpillar 908M
Grup de produse
Incarcator pe pneuri
Numar de producere
H8800368
Numar de stoc intern
EQ0106441
Număr de catalog
10080118
An de fabricație
2015
Ore de utilizare
1.565 h
Tara
Statele Unite ale Americii
Locatia masinii
ROCHESTER, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
84.250
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
VENTILATION SYSTEM
VENTILATION SYSTEM
Alte informaţii
Online Owner's Manual
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
20
0
0
grindă tampon
Bună
cabină sau cadru protecţie
Bună
contragreutate
Bună
apărătoare carter/cutie baterie
Bună
decals
Bună
suporturi diferenţial
Bună
capotă incintă motor/racord
Bună
apărători
Bună
fiberglass
Bună
cadru faţă
Bună
rezervor combustibil
Bună
cârlige de apucare
Bună
apărători/filtre
Bună
vopsea
Bună
plastic
Bună
pahar prefiltru
Bună
grilaj şi piesă de ghidare aer radiator
Bună
cadru spate
Bună
tablă laminată
Bună
trepte/scară
Bună
safety items
7
0
0
back up alarm functioning
Da
brakes functioning
Da
rops
Da
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Nu
brake hold
Bună
glass / mirrors
Bună
horn
Bună
parking brake - safety items
Bună
rops
Bună
seat belt - safety items
Bună
secondary exit
Bună
indicatoare, staţie operator, consolă
20
0
0
alarmă marşarier
Da
manual de operare şi întreţinere curent
Da
catalog de piese curent
Da
manual de siguranţă curent
Da
plăcuţă de certificare rops
Da
sound proofing
Da
diesel exhaust fluid (def) level - gauges, operator station, console
NA
nivel combustibil - indicatoare, staţie operator, consolă
35% full
air conditioner
Bună
dash console
Bună
door latches
Bună
door latches & hinges
Bună
doors
Bună
ems panel / warnings
Bună
floor boards
Bună
floor mats
Bună
gauges
Bună
glass/mirrors
Bună
heater
Bună
interior lights
Bună
meter
Bună
pans/guards
Bună
product link
Bună
seat belt - gauges, operator station, console
Bună
seat cushion / arm rest
Bună
switches
Bună
windows
Bună
windshield wipers
Bună
motor
11
0
0
apparent other engine damage
Nu
scăpări gaze
Nu
comprimare în radiator
Nu
autocolant epa
Da
engine oil level full
Da
nivelurile de lichid sunt ok?
Da
Nu
has engine been rebuilt?
Nu
bătaie
Nu
oil filter cut and inspected
Nu
scurgeri ulei
Nu
apă în ulei
Nu
culoare antigel
Red
arrangement number - engine
416-6088
diesel exhaust fluid (def) level - engine
NA
engine s/n
8FE0444
hours on engine
1,565.00
air cleaners
Bună
belts / pulleys - engine
Bună
engine supports
Bună
exhaust / muffler
Bună
fuel injection system
Bună
fuel system
Bună
governor
Bună
operating condition - engine
Bună
other
Bună
turbocharger
Bună
turbocharger / blower
Bună
sistem răcire
8
0
0
Nu
Nu
Nu
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
fan drive
Bună
hoses
Bună
hoses & tubes - cooling system
Bună
radiator
Bună
water pump
Bună
electric, sistem pornire şi încărcare
9
0
0
radiator monobloc
Da
alternator
Bună
batteries / cables
Bună
beacon
Bună
lighting
Bună
pre-heater
Bună
starter
Bună
starter air
Bună
starter electric
Bună
wiring
Bună
convertizor cuplu
4
0
0
filtre magnetice inspectate
Nu
controls - torque converter
Bună
leaks - torque converter
Bună
torque converter - torque converter
Bună
universal joints - torque converter
Bună
transmisie
15
0
0
transmission s/n
01001744
scurgeri - transmisie
Nu
filtre magnetice verificate
Nu
transmisie – zgomotoasă
Nu
case
Bună
controls - transmission
Bună
cooler
Bună
drive shaft
Bună
leaks - transmission
Bună
lines / fittings - transmission
Bună
operating condition - transmission
Bună
pump - transmission
Bună
seals
Bună
temp / pressure gauges
Bună
torque converter - transmission
Bună
transmission
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
universal joints - transmission
Bună
direcţie
10
0
0
articulaţie, ştifturi şi bucşe
Bună
dispozitiv manual de măsură
Bună
conducte/racorduri - direcţie
Bună
pompe
Bună
cilindru direcţie
Bună
articulaţie direcţie
Bună
supape/pompe direcţie
Bună
înclinare/extindere volan
Bună
direcţie suplimentară
Bună
supape
Bună
frână
15
0
0
Da
scurgeri - frână
Nu
accumulator
Bună
accumulators
Bună
brake drums / rotors
Bună
brake linkage
Bună
compressor
Bună
control valve
Bună
hydraulic pumps
Bună
leaks - brake
Bună
lines
Bună
lines / tubes
Bună
master cylinder
Bună
parking brake - brake
Bună
pedal
Bună
pump - brake
Bună
type (wet, dry)
Bună
ansamble punţi
3
0
0
carcasă punte faţă
Bună
carcasă punte spate
Bună
ştifturi şi jante roată - ansamble punţi
Bună
sistem hidraulic
12
0
0
scurgeri - sistem hidraulic
Da
accumulator charge - ride control
Bună
attachment cylinder
Bună
bucket & hoist kickout
Bună
bucket cylinder
Bună
control linkage
Bună
hose lines
Bună
hoses & tubes - hydraulics
Bună
lift cylinders
Bună
overall operating condition
Bună
pumps & valves
Bună
tank
Bună
tilt cylinder
Bună
ataşamente/unelte de lucru
1
0
0
condiţie de funcţionare - ataşamente/unelte de lucru
Bună
cupă
13
0
0
261-1396
capacitate cupă
2.0 Yard
A4186LM20004
A4186LM20004
dimensiune cupă
81 Inch
ridicare standard
Da
bucket bottom
Bună
bucket floor
Bună
bucket linkage - bucket
Bună
bucket linkage - bucket 1
Bună
bucket p & b
Bună
bucket sides
Bună
cutting edges
Bună
loader frame
Bună
loader pins & bushings
Bună
multi purpose cylinders
Bună
quick coupler
Bună
segments
Bună
teeth / adapters
Bună
transmisii finale
8
0
0
Nu
differentials
Bună
front axle
Bună
front final drives
Bună
oscillation
Bună
rear axle
Bună
rear final drives
Bună
trunion
Bună
wheel lugs & rims - final drives
Bună
anvelope
Rezervă
Nu
Average Life Remaining - TIRES
60%
Dimensiune anvelopă - Anvelope
400/70R20
Marcă/serie
Adâncime suprafaţă rulare 1/32"
Durată de viaţă rămasă: %
Reşapate
Secţiuni/bucăţi suprafaţă rulare
Secţiune laterală
Left Front
Michelin
60%
Nu
Nu
Nu
Left Rear
Michelin
60%
Nu
Nu
Nu
Right Front
Michelin
60%
Nu
Nu
Nu
Right Rear
Michelin
60%
Nu
Nu
Nu
stare generală
3
0
0
utilajul porneşte şi este funcţional
Da
Nu
anvelopele sunt umflate şi gata de utilizat
Da
body
Bună
frame
Bună
general
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
Caterpillar 908M - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.