Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
CAT
Cautare rapida
Mesaj vânzătorului
CAT 930K
2013
10679 Hours
BLANCHARD MACHINERY CO.
Marca
CAT 930K
Grup de produse
Incarcator pe pneuri
Numar de producere
RHN02301
Numar de stoc intern
DU000322
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT 930K
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
CAT
CAT 930K
Fabricatie
2013
Citirea kilometrajului
10.679 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CAT930K
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
73.850
BLANCHARD MACHINERY CO.
Florence, SC
+1 8034658080
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT 930K
Blanchard Machinery Co.
Grup de produse
Incarcator pe pneuri
Numar de producere
RHN02301
Numar de stoc intern
DU000322
Număr de catalog
10121906
An de fabricație
2013
Ore de utilizare
10.679 h
Tara
Statele Unite ale Americii
Locatia masinii
FLORENCE, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
73.850
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Hidraulică auxiliară - A 3-a supapă
Auxiliary Hydraulics - 3rd Valve
Ridicare - Standard
Lift - Standard
Antitangaj
Ride Control
ROPS - Închis
ROPS - Enclosed
Tip direcţie - Roată
Steering Type - Wheel
Aer condiţionat
Air Conditioner
Cuplă - Rapid
Coupler - Quick
Iluminare
Lighting
Oglinzi
Mirrors
Tip cuplă - Hidraulic
Coupler Type - Hydraulic
Cupă
Bucket
Contragreutate
Counterweight
Furcă - Palet
Forks - Pallet
Radio - Radio AM FM cu CD
Radio - AM FM CD Radio
Alte informaţii
INCLUDES BUCKET & FORKS.
Online Owner's Manual
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
17
1
0
curăţare necesară
Nu
s.o.s. taken
Nu
cab or canopy
Bună
Enclosed cab
counterweight
Bună
crankcase guard / battery box
Bună
decals
Bună
differential supports
Bună
eng. enclose hood / stack
Bună
fenders
Bună
fiberglass
Bună
front frame
Bună
fuel tank
Bună
grab irons
Bună
paint
Acceptabilă
plastic
Bună
pre-cleaner bowl
Bună
radiator grill & shroud
Bună
rear frame
Bună
sheet metal
Bună
steps / ladder
Bună
safety items
5
0
0
parking brake functioning
Da
plăcuţă de certificare rops
Da
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
safety locks / pins
Da
service brakes functioning
Da
back up alarm
Bună
camera(s)
Bună
horn
Bună
rops
Bună
seat belt / date
Bună
indicatoare, staţie operator, consolă
20
3
0
manual de operare şi întreţinere curent
Nu
catalog de piese curent
Nu
manual de siguranţă curent
Nu
sound proofing
Nu
air conditioner
Bună
armrests
Acceptabilă
cab filter / heat vent louvres
Acceptabilă
dash console
Bună
door / door seals
Bună
door latches & hinges
Bună
ems panel / warnings
Bună
floor boards / mats
Bună
gauges
Bună
headliner
Bună
heater / defroster
Bună
hydraulic controls
Bună
interior lights
Bună
interior plastic / fabric
Bună
meter
Bună
mirrors
Bună
monitor panel / display
Bună
radio
Bună
AM/ FM with C/D player installed
seat cushions / suspension / type
Bună
Air ride suspension
switches
Acceptabilă
transmission controls
Bună
windows
Bună
windshield wipers
Bună
motor
10
0
0
apparent other engine damage
Nu
scăpări gaze
Nu
comprimare în radiator
Nu
autocolant epa
Nu
engine oil level full
Da
nivelurile de lichid sunt ok?
Da
Nu
bătaie
Nu
oil filter cut and inspected
Nu
scurgeri ulei
Nu
apă în ulei
Nu
culoare antigel
Light Pink, level is full
presiune ulei (h/l/n)
There are no low oil pressure warnings present for the engine or hydraulics.
fum (b/d/l/w)
None
air cleaners
Bună
belts / pulleys - engine
Bună
engine supports
Bună
exhaust / muffler
Bună
fuel injection system
Bună
fuel system
Bună
governor
Bună
operating condition - engine
Bună
turbocharger
Bună
turbocharger / blower
Bună
sistem răcire
8
0
0
Nu
Nu
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
fan drive
Bună
Hydraulic motor driven fan
hoses
Bună
hoses & tubes - cooling system
Bună
radiator
Bună
water pump
Bună
electric, sistem pornire şi încărcare
6
0
0
alternator
Bună
baterii/cabluri
Bună
iluminare
Bună
demaror
Bună
demaror – electric
Bună
cablaj
Bună
transmisie
15
0
0
Nu
Nu
Nu
case
Bună
controls - transmission
Bună
cooler
Bună
drive shaft
Bună
leaks - transmission
Bună
lines / fittings - transmission
Bună
operating condition - transmission
Bună
pump - transmission
Bună
seals
Bună
temp / pressure gauges
Bună
torque converter - transmission
Bună
transmission
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
universal joints - transmission
Bună
direcţie
8
0
0
articulaţie, ştifturi şi bucşe
Bună
dispozitiv manual de măsură
Bună
conducte/racorduri - direcţie
Bună
pompe
Bună
cilindru direcţie
Bună
supape/pompe direcţie
Bună
înclinare/extindere volan
Bună
supape
Bună
frână
11
0
0
Da
scurgeri - frână
Nu
accumulator
Bună
accumulators
Bună
control valve
Bună
hydraulic pumps
Bună
leaks - brake
Bună
lines
Bună
lines / tubes
Bună
parking brake - brake
Bună
pedal
Bună
pump - brake
Bună
type (wet, dry)
Bună
Internal
ansamble punţi
3
0
0
Nu
Nu
Nu
Nu
Nu
Nu
front axle housing
Bună
rear axle housing
Bună
wheel lugs & rims - axle assemblies
Bună
sistem hidraulic
9
0
0
scurgeri - sistem hidraulic
Nu
accumulator charge - ride control
Bună
control linkage
Bună
hose lines
Bună
hoses & tubes - hydraulics
Bună
lift cylinders
Bună
overall operating condition
Bună
pumps & valves
Bună
tank
Bună
tilt cylinder
Bună
ataşamente/unelte de lucru
1
0
0
mătură înclinabilă
Nu
tăietor de asfalt
Nu
lamă
Nu
furci
Da
Cat Brand pallet forks
graifăr
Nu
măturătoare hidraulică
Nu
braţ ridicare
Nu
braţ manevrare materiale
Nu
placă de compactare vibratoare
Nu
operating condition - attachments / work tools
Bună
cupă
9
0
0
dimensiune cupă
100" G/P bucket
ridicare înaltă
Nu
ridicare standard
Da
bucket bottom
Bună
bucket floor
Bună
bucket linkage - bucket
Bună
bucket p & b
Bună
bucket sides
Bună
cutting edges
Bună
loader frame
Bună
loader pins & bushings
Bună
quick coupler
Bună
transmisii finale
8
0
0
Nu
differentials
Bună
front axle
Bună
front final drives
Bună
oscillation
Bună
rear axle
Bună
rear final drives
Bună
trunion
Bună
wheel lugs & rims - final drives
Bună
anvelope
Rezervă
Nu
Average Life Remaining - TIRES
Overall 45% service life remaining
Dimensiune anvelopă - Anvelope
20.5 R 25
Marcă/serie
Adâncime suprafaţă rulare 1/32"
Durată de viaţă rămasă: %
Reşapate
Secţiuni/bucăţi suprafaţă rulare
Secţiune laterală
Left Front
Firestone
8/32
10
Nu
Da
Da
Left Rear
Maxam
32/32
90
Nu
Nu
Nu
Right Front
Firestone
8/32
10
Nu
Da
Da
Right Rear
Firestone
8/32
10
Nu
Da
Da
stare generală
3
0
0
et product status report download
Da
PSR report attached
logged / active codes
Nu
utilajul porneşte şi este funcţional
Da
Nu
anvelopele sunt umflate şi gata de utilizat
Da
Nu
body
Bună
frame
Bună
general
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT 930K - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.