Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
CAT
Cautare rapida
Mesaj vânzătorului
CAT 415F2 IL
2019
2633 Hours
EMPIRE MACHINERY
Marca
CAT 415F2 IL
Grup de produse
Incarcator pe pneuri
Numar de producere
PF401118
Numar de stoc intern
E191680
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT 415F2 IL
Acasă
Constructii
Încarcatoare
Incarcator pe pneuri
CAT
CAT 415F2 IL
Fabricatie
2019
Citirea kilometrajului
2.633 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CAT415F2 IL
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
81.176
EMPIRE MACHINERY
Kingman, AZ
+1 480 550 3927
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT 415F2 IL
Empire Southwest LLC
Grup de produse
Incarcator pe pneuri
Numar de producere
PF401118
Numar de stoc intern
E191680
Număr de catalog
10091828
An de fabricație
2019
Ore de utilizare
2.633 h
Tara
Statele Unite ale Americii
Locatia masinii
Kingman, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
81.176
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
ROPS - Deschis
ROPS - Open
Product Link
Product Link
Acţionare - 4 roţi
Drive - 4 Wheel
Deplasare laterală
Side Shift
Comenzi, manetă
Controls, Lever
Alte informaţii
Bucket Group: 89 IN GP 1.0 CYD
Comments: DUAL TILT CYLINDER KIT
Drive: 4WD
ECM DOWNLOAD: YES
ENGINE TIER RATING: T4
Gannon: 89 IN GANON
HAND METERING UNIT
Online Owner's Manual
PRODUCT LINK: INCLUDES
ROPS: OPEN
TIRE SIZE FRONT: 12.5/80-18
TIRE SIZE REAR: 16.9-24
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
10
3
0
curăţare necesară
Nu
s.o.s. taken
Nu
cab or canopy
Bună
counterweight
Acceptabilă
Paint chipped and scratched
crankcase guard / battery box
Acceptabilă
Guard bent still functionable
differential supports
Bună
eng. enclose hood / stack
Bună
fenders
Bună
fuel tank
Bună
Bottom of fuel tank box bent. No repair needed.
grab irons
Bună
main frame welds
Bună
paint
Bună
Paint has scratches and peeling in small areas.
radiator grill & shroud
Bună
sheet metal
Bună
steps / ladder
Acceptabilă
Bent step on left side.
safety items
1
0
0
rops
Da
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
horn
Bună
indicatoare, staţie operator, consolă
9
0
0
alarmă marşarier
Da
manual de operare şi întreţinere curent
Nu
catalog de piese curent
Nu
manual de siguranţă curent
Nu
plăcuţă de certificare rops
Da
dash console
Bună
ems panel / warnings
Bună
floor boards
Bună
gauges
Bună
glass/mirrors
Bună
meter
Bună
seat belt
Bună
seat cushion / arm rest
Bună
switches
Bună
motor
7
1
0
scăpări gaze
Nu
comprimare în radiator
Nu
nivelurile de lichid sunt ok?
Da
bătaie
Nu
scurgeri ulei
Nu
apă în ulei
Nu
culoare antigel
Red
presiune ulei (h/l/n)
Normal
fum (b/d/l/w)
Normal
air cleaners
Bună
belts / pulleys - engine
Bună
engine supports
Bună
exhaust / muffler
Bună
fuel injection system
Bună
hood enclosure
Acceptabilă
Right side has torn insulation.
operating condition - engine
Bună
turbocharger / blower
Bună
sistem răcire
7
0
0
Nu
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
fan drive
Bună
hoses
Bună
radiator
Bună
water pump
Bună
electric, sistem pornire şi încărcare
5
0
0
alternator
Bună
baterii/cabluri
Bună
iluminare
Bună
demaror
Bună
cablaj
Bună
transmisie
8
0
0
Nu
case
Bună
controls
Bună
cooler
Bună
lines / fittings - transmission
Bună
operating condition - transmission
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
universal joints
Bună
direcţie
6
0
0
punte faţă - direcţie
Bună
conducte/racorduri - direcţie
Bună
cilindru direcţie
Bună
articulaţie direcţie
Bună
supape/pompe direcţie
Bună
tijă legătură/capete tijă
Bună
frână
2
1
0
scurgeri - frână
Nu
ce echipamente susţine?
4th Parking Brake Control - Adjust (M0065432-01)
brake linkage
Bună
parking brake
Acceptabilă
Parking brake lever has boot torn
pedal
Bună
sistem hidraulic
6
1
0
scurgeri - sistem hidraulic
Nu
control linkage
Bună
gannon cylinder
Acceptabilă
Ripper cylinder drifts down slowly.
hose lines
Bună
lift cylinders
Bună
overall operating condition - hydraulics
Bună
pumps & valves
Bună
tilt cylinder
Bună
ataşamente/unelte de lucru
1
0
0
gannon
Bună
cupă
6
0
0
capacitate cupă
1.0YD3 69in
19010061V
cuplare rapidă
Nu
bucket bottom
Bună
Has small dents
bucket floor
Bună
bucket sides
Bună
cutting edges
Bună
loader frame
Bună
loader pins & bushings
Bună
Slight movement. Pins are dry and making noise.
transmisii finale
6
0
0
Nu
differentials
Bună
front axle - final drives
Bună
front final drives
Bună
rear axle
Bună
rear final drives
Bună
wheel lugs & rims
Bună
anvelope
Rezervă
Nu
Average Life Remaining - TIRES
FRONT 86% REAR 28%
Dimensiune anvelopă - Anvelope
Front 12.5/80-18 Rear 16.9-24
Marcă/serie
Adâncime suprafaţă rulare 1/32"
Durată de viaţă rămasă: %
Reşapate
Secţiuni/bucăţi suprafaţă rulare
Secţiune laterală
Left Front
Galaxy
23
88.4
Nu
Da
Da
Left Rear
Goodyear. IT525
10
24
Nu
Da
Da
Right Front
Galaxy
22
84.6
Nu
Da
Da
Right Rear
Goodyear
8
30
Nu
Da
Da
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT 415F2 IL - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.