Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Încarcatoare
încărcătoare cu şenile
CAT
Cautare rapida
Mesaj vânzătorului
CAT 953K
2021
1095 Hours
FABICK CAT
Marca
CAT 953K
Grup de produse
încărcătoare cu şenile
Numar de producere
LJT00664
Numar de stoc intern
LJT00664
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT 953K
Acasă
Constructii
Încarcatoare
încărcătoare cu şenile
CAT
CAT 953K
Fabricatie
2021
Citirea kilometrajului
1.095 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CAT953K
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
275.000
FABICK CAT
Sturtevant, WI
+1 636 384 4021
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT 953K
Fabick CAT
Grup de produse
încărcătoare cu şenile
Numar de producere
LJT00664
Numar de stoc intern
LJT00664
Număr de catalog
10005811
An de fabricație
2021
Ore de utilizare
1.095 h
Tara
Statele Unite ale Americii
Locatia masinii
Sturtevant, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
275.000
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Motor
Engine
Alte informaţii
953K HRC TRACK LOADER
AIR INLET, STANDARD
BUCKET-GP, 2.25 CYD, HD PACK
BUMPER, STANDARD
CAB, DELUXE
CLEAN EMISS MOD - T4F
CONSTRUCTION PACKAGE, HD
FAN, DEMAND, STANDARD
GUARD, FRONT LIGHTS
HYDRAULIC 2V,GP 2 LEVERS, PACK
HYDRAULIC OIL, STANDARD
LINES IMPLEMENT, STANDARD
NO GUARD IDLER
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PL641
REGIONAL PACKAGE ADSD-N
SEAT, BASIC
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 19" DG, HD
TRANSMISSION CONTROL V-LEVER
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
17
0
0
curăţare necesară
Nu
s.o.s. taken
Nu
bumper
Bună
cab or canopy
Bună
counterweight
Bună
crankcase guard / battery box
Bună
draw bar
Bună
eng. enclose hood / stack
Bună
fenders
Bună
fuel tank
Bună
grab irons
Bună
main frame
Bună
paint
Bună
plastic
Bună
pre-cleaner bowl
Bună
radiator grill & shroud
Bună
rear frame
Bună
sheet metal
Bună
steps / ladder
Bună
safety items
1
0
0
rops
Da
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
horn
Bună
indicatoare, staţie operator, consolă
14
0
0
alarmă marşarier
Da
manual de operare şi întreţinere curent
Da
catalog de piese curent
Nu
manual de siguranţă curent
Da
plăcuţă de certificare rops
Da
air conditioner
Bună
dash console
Bună
door latches
Bună
ems panel / warnings
Bună
floor boards
Bună
gauges
Bună
glass/mirrors
Bună
heater
Bună
interior lights
Bună
meter
Bună
seat belt
Bună
seat cushion / arm rest
Bună
switches
Bună
windshield wipers
Bună
motor
8
0
0
scăpări gaze
Nu
comprimare în radiator
Nu
autocolant epa
Da
bătaie
Nu
scurgeri ulei
Nu
apă în ulei
Nu
culoare antigel
Red
presiune ulei (h/l/n)
Normal
fum (b/d/l/w)
None
air cleaners
Bună
belts / pulleys
Bună
engine supports
Bună
exhaust / muffler
Bună
fuel injection system
Bună
governor
Bună
operating condition - engine
Bună
turbocharger / blower
Bună
sistem răcire
6
0
0
Nu
coolers
Bună
fan
Bună
fan drive
Bună
hoses
Bună
radiator
Bună
water pump
Bună
electric, sistem pornire şi încărcare
6
0
0
radiator monobloc
Nu
ajutor eter
Nu
alternator
Bună
batteries / cables
Bună
lighting
Bună
pre-heater
Bună
starter
Bună
wiring
Bună
transmisie
7
0
0
Nu
Nu
controls
Bună
lines / fittings
Bună
operating condition - transmission
Bună
pump - transmission
Bună
temp / pressure gauges
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
direcţie
note - direcţie
Hystat steering functions correctly
frână
5
0
0
supapă control
Bună
condiţie de funcţionare - frână
Bună
frână parcare
Bună
tip (pedală, manetă)
Bună
tip (umed, uscat)
Bună
Wet
sistem hidraulic
7
0
0
scurgeri - sistem hidraulic
Nu
bucket & hoist kickout
Bună
hoist cylinder
Bună
hose lines
Bună
overall operating condition
Bună
pumps & valves
Bună
tank
Bună
tilt cylinder
Bună
cupă
10
0
0
capacitate cupă
2.4 cubic yards
bucket bottom
Bună
bucket floor
Bună
bucket linkage - bucket
Bună
bucket linkage - bucket 1
Bună
bucket sides
Bună
cutting edges
Bună
loader frame
Bună
loader pins & bushings
Bună
segments
Bună
teeth / adapters
Bună
plug/graifăr/macara
macara hidraulică
Nu
macara mecanică
Nu
şasiu
2
0
0
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Nu
Average Life Remaining - UNDERCARRIAGE
75%
Bară egalizator
Normal wear for machine hours
Arbore pivotare
No signs of leaking
Saboţi şenilă
19” double grouser
Track Frame - Left
Bună
Track Frame - Right
Bună
transmisii finale
5
0
0
diferenţial
Bună
carcase, stânga
Bună
carcase, dreapta
Bună
planetare, stânga
Bună
planetare, dreapta
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.