2020 CATERPILLAR 299D3 CT LOADER
299D3 COMPACT TRACK LOADER
5" DISPLAY,ADVANCED,LCD,CAMERA
6-TRANSPORT TIE DOWN POINTS
700 BW 3/18/24
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
BATTERY,EXTRA HD,DISC,1000
BATTERY,EXTRA HD,DISC,1000 CCA
BEACON OUTLET,RV MIRROR,12V PORT
BUCKET-GP, 80", BOCE
CAB PACKAGE, PRO PLUS
CARRIAGE, 46", FORKS, 48", SSL
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DEBRIS MGMT PKG, NONE (DM0)
DEBRIS MGMT PKG, NONE (DM0)
DOME LIGHT, FLOOR MAT,HEADLINER,
DOOR, CAB, GLASS , WIPER,
E-HAND THROTTLE CONTROL
ENGINE C3.8, 98HP, TIER 4
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE,(H2)
KIT, RIDE CONTROL IN
LEVELING, RETURN TO DIG
LIGHTS, LED WORK (4)
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
REAR LIGHTS
RIDE CONTROL, NONE
RIDE CONTROL, NONE
ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)
RUBBER BELT, 2 SPD, TF IDLER
SEAT BELT, 2"
SEAT,AIR SUSP,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
START CODE 011064
STD ... DUAL SELF
TRACK,RUBBER,450MM(17.7 IN)BAR
TRANSMISSION,HYDROSTATIC 2 SPD
TRAVEL ALARM, JOYSTICK CONTROLS, |