CAT CERTIFIED USED
HEATER, JACKET WATER
STARTING AID, ETHER
WIPER-RADIAL, 70/30 W/LOWER
C13 ENGINE
LINES, CYLINDER
SUN SCREEN (70/30)
FAN, VARIABLE SPEED
JOYSTICK STD STP PKG
COVER, FENDER, STANDARD
LIGHTS, HALOGEN, R/M-BOOM
COLD WEATHER START PKG
LINES, PILOT, BUCKET, QC
LINES, PILOT, BOOM, STD
VALVE, ANTI DRIFT (STICK)
LINES, PILOT, W/O TOOL
CYLINDER, BKT (TB LINKAGE)
LINES, PILOT, W/O BLCV/SLCV
LINES, PILOT, STICK, STD
LINES, PILOT, TRAVEL, STP
HATCH, OPENABLE ROOF (DUAL)
CAMERA, REAR VIEW,MIRROR(RH)
BOOM, 6.9M (22'8") REACH
IDLER, HEAVY DUTY
LINKAGE,BUCKET-TB W/LIFT EYE
SEAT BELT, 51MM (2")
LIGHTING CAB PKG
BOOM PKG, REACH
MACHINE CONTROLLER STD
SEAT,H-BACK,HEAT,S/AIR,COOL
TRACK, 35" TG PPR2 (VG)
COUNTERWEIGHT, 9.0MT 19,840
ROLLERS, SINGLE FLANGE,LC-VG
RECEPTACLE, JUMP START
STICK, REACH 12'10" TB
VALVE, ANTI DRIFT (BOOM)
LINES-QC, R12'10" STICK
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
CONTROL, FINE SWING
CAB-ROPS, 70/30
LIGHTING, CAB (HALOGEN)
CTRL, CAT PIN GRABBER COUPLER
ALARM, TRAVEL
GUARD, TRACK GUIDING, CENTER
PANEL, STD START SWITCH
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, STICK (W/O SLCV)
VALVE, HYDRAULIC, HL
CYLINDER, BOOM (W/O BLCV)
COOLANT, COLD WEATHER
ACCUMULATOR WITH CRN
WASHER, WINDSHIELD UPPER/LOWER
JOYSTICK, ONE BUTTON
2503 GD 7/11/22
DECALS, CAB ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
CHANGER,HAND CTRL 2-WAY (ANSI)
PRODUCT LINK, CELLULAR PL641
UPPER COVER, STANDARD
LINES, QC, REACH BOOM
DECALS, EXTERIOR ANSI
BATTERY, HEAVY DUTY
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL |