**INCLUDES UP TO 61" BUCKET**
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BATTERY, HEAVY DUTY
BOOM PKG, REACH
BOOM, 6.9M (22'8") REACH
C13 ENGINE
CAB-ROPS, 70/30
CAMERA,REAR VIEW,MIRRORS(RH)
CAT CERTIFIED USED
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COUNTERWEIGHT, 9.0MT 19,480
COUPLER PG W/O PIN TB
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
HATCH, OPENABLE ROOF (DUAL)
HEATER, JACKET WATER
IDLER, HEAVY DUTY
JOYSTICK STD STP PKG
JOYSTICK, ONE BUTTON
LIGHTING CAB PKG
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, CYLINDER
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, QC
LINES, PILOT, STICK, STD
LINES, PILOT, TRAVEL, STP
LINES, PILOT, W/O BLCV/SLCV
LINES, PILOT, W/O TOOL
LINES, QC, REACH BOOM
LINES-QC, R12'10" STICK
LINKAGE,BUCKET-TB W/LIFT EYE
MACHINE CONTROLLER STD
MAT, FLOOR, RH PEDAL
MIRROR, CAB, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRICE UPDT: 10/03/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
RECEPTACLE, JUMP START
ROLLERS, SINGLE FLANGE,LC-FG
SEAT BELT, 51MM (2")
SEAT,H-BACK,HEAT,S/AIR/COOL
STARTING AID, ETHER
STICK, REACH 12'10" TB
SUN SCREEN (70/30)
TRACK, 35" TG PPR2 (FG)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, HYDRAULIC, HL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER |