Caterpillar 349FL

Caterpillar 349FL

Preţ
395.500 USD
Fabricatie
2018
Citirea kilometrajului
1687 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 349FL
Grup de produseExcavatoare pe senile
Numar de producereHPD20074
Numar de stoc internM454350
Număr de catalogCU4460670
An de fabricație2018
Ore de utilizare1687 h
TaraStatele Unite ale Americii
Locatia masiniiAurora, CO
Stabilirea pretului
Preţ excl. TVA$ 395.500
TVA-
Preţ incl. TVA-
Features
Accesorii
Aer condiţionatAIR CONDITIONER
Alte informaţii1678 GD 5/15/19
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BATTERY, HEAVY DUTY
BOOM PKG, REACH
BOOM, 6.9M (22'8") REACH
C13 ENGINE
CAB-ROPS, 70/30
CAMERA,REAR VIEW,MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COUNTERWEIGHT, 9.0MT 19,480
COUPLER PG W/O PIN TB
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
HATCH, OPENABLE ROOF (DUAL)
HEATER, JACKET WATER
IDLERS, STANDARD
JOYSTICK STD STP PKG
JOYSTICK, ONE BUTTON
LIGHTING CAB PKG
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, CYLINDER
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, QC
LINES, PILOT, STICK, STD
LINES, PILOT, TRAVEL, STP
LINES, PILOT, W/O BLCV/SLCV
LINES, PILOT, W/O TOOL
LINES, QC, REACH BOOM
LINES-QC, R12'10" STICK
LINKAGE,BUCKET-TB W/LIFT EYE
MACHINE CONTROLLER STD
MAT, FLOOR, RH PEDAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
RECEPTACLE, JUMP START
ROLLERS, SINGLE FLANGE,LC-FG
SEAT BELT, 51MM (2")
SEAT,H-BACK,HEAT,S/AIR/COOL
STARTING AID, ETHER
STICK, REACH 12'10" TB
SUN SCREEN (70/30)
TRACK, 35" TG PPR2 (FG)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, HYDRAULIC, HL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
WAGNER EQUIPMENT COConsultați InventarulwebsiteSelecteaza modul de contact
Used Equipment
Telefon:+1 303 900 5875
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon