LANE 1 ORDER
*GUARD, SWIVEL
*CYLINDER, BOOM
*PEDAL, STRAIGHT TRAVEL
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
*CAB, DELUXE
*SWITCH, DISCONNECT
*CYLINDER, STICK
*LINES-HP, R12'10" STICK
*LINES-QC, R12'10" STICK
*GUARD, BOTTOM HD
*GUARD, TRACK GUIDE SEGMENTED
*WIPER, RADIAL W/O LOWER
*MACHINE ECM
*LINES, HP, REACH BOOM
*LINES, QC, REACH BOOM
*QUICK DRAINS READY
*FINE SWING
*RADIO, W/BLUETOOTH
*BOOM TUBE W/EOU
*SENSOR, PRESSURE, EOU
*GRADE W/2D, ASSIST&PAYLOAD
*GRADE SENSOR, REACH BOOM
*CONTROL, QC
*FILM, OPERATING PATTERN, 2WAY
*DECALS, CAB, ANSI
*DECALS, EXTERIOR, ANSI
*RECEIVER, BLUETOOTH
*FILM, EMC
*HYDRAULIC PKG, COMBINED
*MIRROR, CAB, W/O GUARD
*FILM, LIFTING
*FRAME, SWING STD, BUMPER READY
*GUARD, TRAVEL MOTOR HD
*ETHER STARTING AID
*LIGHTS, REACH BOOM RH & LH
*LIGHT, CHASSIS
*TRACK, 33" TG
*CYLINDER, BKT DB
*BOOM, REACH 21'4"
*STICK, R12'10"
*FAN, STD
*BEARING, SWING STD
*GRADE SENSOR, R12'10" STICK
*TRAVEL ALARM
*336-07A HEX
*LONG UC W/ HD ROLLER
*LIGHTS, CAB, W/O 360
*COUNTERWEIGHT, 14,990LBS
*COMMON ARRANGEMENT
*DOOR, RADIATOR W/O SCREEN
*LINES, DRAIN, PGC
*MONITOR, 10"
*PRODUCT LINK PKG, CELL PLE742
*DECALS, STICK WARNING, ANSI
*FILM, ROPS CERTIFICATION
*MIRROR, RH SIDE, FRONT & REAR
*CAMERA, REAR + RH VIEW
FIXTURE, BUCKET LINKAGE DB
*LINKAGE, BKT DB W/EYE GRADE
BKTA GDWT 62" 2.97YD3 DB
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH |