Caterpillar 336FL10

Caterpillar 336FL10

Preţ
272.070 USD
Fabricatie
2017
Citirea kilometrajului
2336 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 336FL10
Grup de produseExcavatoare pe senile
Numar de producereRKB10118
Numar de stoc internPGN0849
Număr de catalogCU2584985
An de fabricație2017
Ore de utilizare2336 h
TaraStatele Unite ale Americii
Locatia masiniiTopeka Area, KS
Stabilirea pretului
Preţ excl. TVA$ 272.070
TVA-
Preţ incl. TVA-
Features
Accesorii
Combustibil diesel cu conţinut ultraredus de sulfULTRA LOW SULFUR DIESEL FUEL
Alte informaţii.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*336F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COVER, FENDER
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ETHER AID
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*RADIO, 24V AM/FM
*SEAT BELT, 2"
*SEAT,H-BACK,HEATER,S/AIR,COOL
336F L 2017
AIR CLEANER, HIGH EFFICIENCY
BATTERY, COLD WEATHER
BLOCK HEATER
BOOM, REACH 6.5M (21'4") HD
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
COUPLER LINES, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (DB LINKAGE)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
LANE 3 ORDER
LINES, FRONT (QC)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINKAGE, BKT-DB W/LIFT
NO STORAGE PROTECTION
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
STICK, R10'6" DB HD
SUN SCREEN (70/30)
TERMINALS, JUMP START
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
FOLEY EQUIPMENT COMPANYConsultați InventarulwebsiteSelecteaza modul de contact
Contact Us
Telefon:+316 943 4211
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon