4162 BW 11/22/22
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
ASHTRAY
BATTERY, COLD WEATHER
BELT, SEAT, 2" RETRACTABLE
BLOCK HEATER
BOOM, REACH 6.5M (21'4") CGC
C9.3 ENGINE
CAB-ROPS,70/30,W/VNDL G-BOSS
CAMERA,REAR VIEW,MIRRORS-RH
CASE DRAIN LINE
CAT CERTIFIED USED
CAT GRADE CTRL & CPM
CAT GRADE CTRL DEMO
CAT PRODUCT MEASUREMENT DEMO
CEC520
CERT EMISSIONS, EPA/EU
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STD
CTRL, CAT PIN GRABBER COUPLER
DECAL, CAB ANSI
DECAL, EXTERIOR ANSI
GRADE BASE KIT
GUARD, BKT CYLINDER, CGC
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
LIGHTING, CAB (HALOGEN)
LINES, BUCKET, PIN GRABBER QC
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINKAGE, BKT-DB W/LIFT
MAST
MAST
MIRROR, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PRICE UPDATE 2/03/23 VIA U1C2700
PRICE UPDT: 09/29/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM CGC PKG
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEAT,H-BACK,HEAT,S/AIR COOL
SENSOR, SWING, CGC
STICK, R12'10" DB HD CGC
SUN SCREEN (70/30)
TERMINALS, JUMP START
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER |