.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
LANE 3 ORDER
PACK, ROLL ON ROLL OFF-TRUCK
FILM, LIFTING
NO STORAGE PROTECTION
LINES-HP, R12'10" STICK
TRACK, 33" TG
STICK, R12'10"
CYLINDER, STICK
BLOCK HEATER, 120V
SUN SCREEN, REAR
BOOM, REACH 21'4"
HYDRAULIC PKG, COMBINED
DECALS, EXTERIOR, ANSI
DECALS, CAB, ANSI
GRADE W/2D, ASSIST&PAYLOAD
MIRROR, CAB, W/O GUARD
GRADE SENSOR, REACH BOOM
CYLINDER, BKT DB
WIPER, RADIAL W/LOWER
GUARD, TRACK GUIDE SEGMENTED
LINES, DRAIN, PGC
LIGHTS, REACH BOOM RH & LH
GRADE SENSOR, R12'10" STICK
DOOR, RADIATOR W/O SCREEN
SWITCH, DISCONNECT W/JS
CAMERA, REAR + RH VIEW
MIRROR, RH SIDE, FRONT & REAR
FILM, ROPS CERTIFICATION
FAN, REVERSE
336-07A 2019
LINKAGE, BKT DB W/EYE GRADE
BATTERY, COLD WEATHER
LINES-QC, R12'10" STICK
TERMINALS, JUMP START
CAB, DELUXE
QUICK DRAINS READY, HRC
LINES, HP, REACH BOOM
PRODUCT LINK PKG, CELL PLE742
LINES, QC, REACH BOOM
FILM, OPERATING PATTERN, 2WAY
MONITOR, 10"
FILM, STICK WARNING, ANSI
LIGHTS, CAB, W/O 360
FILM, EMC
CONTROL, QC |