2019 CATERPILLAR 335FL EXCAVATOR
2679 GD 9/21/23
335F L CR AM-N BCF
335F L CR STANDARD
335F L HEX
ALARM, TRAVEL
AS IS / AS RECEIVED
BOOM, STD
CAMERA, REAR VIEW COLOR 5"
CAT CERTIFIED USED
CHANGER,PATTERN
CIRCUIT, COMBINE
CLEAN EMISSIONS MODULE TIER 4FIN
COMBINED CIR STP
CONTROL
CTRL,CAT PIN GRABBER , QC
CYLINDER
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, STICK (W/O SLCV)
DECAL CAB W/SKYLIGHT
ENGINE,C7.1, 149HP, TIER 4 FINAL
EXTERIOR
FRAME, UC PKG STD
FRAME, UNDERCARRIAGE
GUARD, TRACK GUIDE, SEGMENTED
INCOMING FREIGHT ... THUMB WHEEL
LINES-HP
LINES-QC
LINES-QC, REACH BOOM
LINES-STD
LINKAGE, BKT-CB2 W/LIFT
MACHINE CONTROLLER
MAT, FLOOR, RH PEDAL
Online Owner's Manual
PEDAL, STRAIGHT
PILOT LINES
PILOT LINES
PILOT LINES
PILOT LINES
PILOT LINES
PILOT LINES, BKT
PREFILTER, AIR (INTEGRATE)
RADIO, 24V AM/FM
SEAT, H-BACK, W/HEATER,S/AIR
STARTING
STICK, R12'4"
SWIVEL, STD
TRACK, STD
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC |