CAT CERTIFIED USED
AS IS / AS RECEIVED
LINKAGE, BKT-CB2 W/LIFT
CAMERA, REAR VIEW, MIRRORS RH
LINES-HP, R10'6" STICK
CHANGER, HAND CTRL 2-WAY (ANSI)
PILOT LINES, SDRV STD
COLD WEATHER PKG READY
CLEAN EMISSIONS MODULE, TIER 4
CTRL, CAT PIN GRAB COUPLER ANSI
2016 CATERPILLAR 335FL EXCAVATOR
335FLCR AM-N EOC1
ENGINE,C7.1 ACERT, TIER 4
335F STD ARRANGEMENT
PILOT LINES, BKT,PIN GRAB QC
TRACK,33" TG (GLT)
PILOT LINES , BOOM STD
CYLINDER,R-BOOM (W/O BLCV)
BOOM,REACH 20'3" HD
335F L CR HEX EXCAVATOR
STICK, R10'6"CB2 HD
COUPLER, QUICK CAT
2020/ 02/12/19 UE PURCHASE
GUARD, TRACK GUIDE, SEGMENTED
SEAT, H-BACK, W/HEATER,S/AIR
CYLINDER, STICK (W/O SLCV)
GUARD, SWIVEL
COMBINED CIR STP PKG
PRICE UPDATE 3/29/22 VIA FIXASKP
PRODUCT LINK, CELLULAR PL641
ALARM, TRAVEL
RADIO, 24V AM/FM
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
CONTROL, FINE SWING
FRAME, UC PKG STD
LINES-QC, REACH BOOM
CYLINDER, BKT (CB2 LINKAGE)
PRICE UPDATE 2/03/23 VIA U1C2700
GUARD, VANDALISM
PREFILTER, AIR (INTEGRATE) |