Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Excavatoare
Excavatoare pe senile
CAT
Cautare rapida
Mesaj vânzătorului
CAT 330FL 3D
2017
2423 Hours
ALTORFER INC.
Marca
CAT 330FL 3D
Grup de produse
Excavatoare pe senile
Numar de producere
MBX10540
Numar de stoc intern
172N050
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT 330FL 3D
Acasă
Constructii
Excavatoare
Excavatoare pe senile
CAT
CAT 330FL 3D
Fabricatie
2017
Citirea kilometrajului
2.423 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CAT330FL 3D
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
253.000
ALTORFER INC.
Springfield, IL
+1 319 531 0379
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT 330FL 3D
Altorfer Inc.
Grup de produse
Excavatoare pe senile
Numar de producere
MBX10540
Numar de stoc intern
172N050
Număr de catalog
4489615
An de fabricație
2017
Ore de utilizare
2.423 h
Tara
Statele Unite ale Americii
Locatia masinii
Springfield, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
253.000
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
RADIO AM/FM
AM FM RADIO
ILUMINARE
LIGHTING
PRODUCT LINK
PRODUCT LINK
SISTEM HIDRAULIC AUXILIAR
AUXILIARY HYDRAULICS
COMBUSTIBIL DIESEL CU CONŢINUT ULTRAREDUS DE SULF
ULTRA LOW SULFUR DIESEL FUEL
AER CONDIŢIONAT
AIR CONDITIONER
INCINTE MOTOR
ENGINE ENCLOSURES
CONTROL PILOT
PILOT CONTROL
PEDALĂ DEPLASARE DREAPTĂ
STRAIGHT TRAVEL PEDAL
Etichetă EPA
EPA LABEL
BRAŢ, 1 BUCATĂ
BOOM, 1 PIECE
CUPLĂ, HIDRAULICĂ
COUPLER, HYDRAULIC
COMENZI MANUALE ȘI DE PICIOR
HAND AND FOOT CONTROL
ŞASIU, LUNG
UNDERCARRIAGE, LONG
Alte informaţii
Pictures updated 4-11-24 at 2,423 hours. Inspected 10-3-22 with 1,723 hours.
Includes 3D integrated full factory GPS machine system - Trimble Technology
Online Owner's Manual
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
15
3
0
skirt bumpers
Nu
swivel guard installed
Da
battery box(s)
Bună
Batteries are clean and secured.
bottom guard(s)
Bună
bumper
Acceptabilă
Minor denting in lower front cab skirt.
cab or canopy
Bună
No damage.
car body
Bună
catwalk
Bună
counterweight
Bună
decals
Bună
eng. enclose hood / stack
Bună
engine doors
Acceptabilă
Minor denting in RH side pump compartment service door.
grab irons
Bună
hood
Bună
paint
Bună
Couple light scratches.
plastic
Bună
pre-cleaner bowl
Bună
Plastic screen.
sheet metal
Bună
skirts / fenders
Acceptabilă
Minor denting at rear of both side skirts.
steps / ladder
Bună
safety items
4
0
0
break-out hammer installed
Da
apărători cabină
Nu
rear view camera
Da
rops
Da
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
glass / mirrors
Bună
horn
Bună
swing brake
Bună
travel alarm function
Bună
indicatoare, staţie operator, consolă
13
0
0
aer condiţionat
Bună
Cooling correctly.
consolă bord
Bună
zăvoare şi balamale uşă
Bună
panoul ems/avertismente
Bună
Warning lights and alarm working correctly.
covoare podea
Bună
indicatoare
Bună
All working.
sticlă/oglinzi
Bună
radiator
Bună
lumini interioare
Bună
contor
Bună
Counting correctly.
pernă scaun/suport braţ
Bună
comutatoare
Bună
ştergătoare de parbriz
Bună
motor
10
0
0
scăpări gaze
Nu
engine oil level full
Da
autocolant epa
Da
nivelurile de lichid sunt ok?
Da
Nu
bătaie
Nu
scurgeri ulei
Nu
culoare antigel
ELC
fum (b/d/l/w)
None, normal.
after treatment / emissions system
Bună
Passed after-treatment regeneration system test.
air cleaners
Bună
belts / pulleys - engine
Bună
dpf / hours changed
Bună
engine supports
Bună
exhaust / muffler
Bună
fuel injection system
Bună
No leaks.
governor
Bună
operating condition - engine
Bună
Engine starts and runs correctly.
turbocharger
Bună
No leaks.
sistem răcire
5
0
0
Nu
belts / pulleys - cooling system
Bună
coolers
Bună
Clean, no damage.
fan
Bună
hoses
Bună
radiator
Bună
Clean, no damage.
electric, sistem pornire şi încărcare
5
0
0
ajutor eter
Da
ether bottle installed
Da
alternator
Bună
Charging correctly
batteries / cables
Bună
lighting
Bună
All working.
starter
Bună
wiring
Bună
sistem hidraulic
13
0
0
auxiliary hydraulic circuit installed
Da
medium pressure circuit installed
Da
pattern changer installed
Da
nivel ulei acţionare rotire
Oil level is correct, oil looks clean.
boom cylinder
Bună
Dry.
bucket cylinder
Bună
Dry.
control linkage
Bună
hose lines
Bună
hydraulic swivel
Bună
No evidence of leaks.
operating condition - hydraulics
Bună
Hydraulic functions operating correctly.
pumps & valves
Bună
steel tubes
Bună
stick cylinder
Bună
Dry.
swing gear
Bună
swing motors
Bună
No leaks.
tank
Bună
travel motors
Bună
No evidence of leaks, hi/low speeds working correctly.
braţ şi balansier
3
0
0
boom cracked
Nu
stick cracked
Nu
boom lower pins & bushings
Bună
No looseness.
stick pins & bushings (boom end)
Bună
No looseness.
stick pins & bushings (bucket end)
Bună
No looseness.
braţ
2
0
0
lungime braţ (lungime reală)
20’ 2”
boom condition
Bună
pins & bushings - boom
Bună
balansier
2
0
0
lungime balansier
10’ 6”
pins & bushings - stick
Bună
stick conditions
Bună
cupă
4
1
0
marcă
CAT
lăţime
42”
cuplor rapid
Da
CAT hydraulic coupler, operates correctly.
bucket bottom
Acceptabilă
Minor bend.
bucket linkage
Bună
No looseness.
bucket mounts
Bună
bucket sides
Bună
teeth / adapters
Bună
70% remaining.
şasiu
2
0
0
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Nu
Role transportor
GC, minimal wear.
Roţi intermediare
Conventional idlers, minimal wear.
Cod articol legătură
CAT GLT links: 6Y-1607/08.
Segmente
GC, minimal wear.
Track Adjuster
Adjuster correctly.
Track Rollers
Single flange rollers, minimal wear.
Saboţi şenilă
31.5” triple grouser, GC.
Track Frame - Left
Bună
Track Frame - Right
Bună
Carrier Rollers Front
159
159
6
6
Carrier Rollers Rear
159
159
6
6
Drive Sprockets
222
222
15
15
Front Idler
20.5
20.5
18
18
Links
31
31
16
16
Pins & Bushings (External)
10.9
10.9
15
15
Pins & Bushings (Internal)
813
813
2
2
Track Roller 1
43.2
43.2
12
12
Track Roller 2
43.4
43.4
8
8
Track Roller 3
Guard
Guard
Track Roller 4
43.4
43.4
8
8
Track Roller 5
Guard
Guard
Track Roller 6
43.4
43.4
8
8
Track Roller 7
Guard
Guard
Track Roller 8
43.4
43.4
8
8
Track Roller 9
43.2
43.2
12
12
Track Shoes
38.9
38.9
17
17
transmisii finale
4
0
0
final drive plugs removed
Da
drive motors
Bună
No evidence of leaks.
final drive oil - left
Bună
final drive oil - right
Bună
housings
Bună
No damage/leaks.
comentarii, reparaţii diverse, observaţii generale
comentariu 1
*Includes 3D integrated full factory GPS machine system - Trimble Technology*
stare generală
1
0
0
descărcare et disponibilă
Da
utilajul porneşte şi este funcţional
Da
frame
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT 330FL 3D - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.