Cautare rapida

Caterpillar 330 THB

Caterpillar 330 THB

CAT Certified
Fabricatie
2019
Citirea kilometrajului
3.505 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

WAGNER EQUIPMENT CO
Colorado Springs, CO
+1 303 900 5875
Arata numarul de telefon
Informatii de baza
MarcaCaterpillar 330 THB
Grup de produseExcavatoare pe senile
Numar de producereLHW00629
Numar de stoc intern467210
Număr de catalog4657976
An de fabricație2019
Ore de utilizare3.505 h
TaraStatele Unite ale Americii
Locatia masiniiColorado Springs, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA240.000 USD
TVAnu include TVA nerecuperabil
Preţ incl. TVA-
Detalii
Accesorii
2891 GD 10/26/23 HOURS OUT2891 GD 10/26/23 HOURS OUT
SEAT BELT, W/ INDICATIONSEAT BELT, W/ INDICATION
ALARM, TRAVELALARM, TRAVEL
BOOM TUBE W/EOUBOOM TUBE W/EOU
BOOM, REACH 20'2"BOOM, REACH 20'2"
CAB, DELUXECAB, DELUXE
COMMON ARRANGEMENTCOMMON ARRANGEMENT
CONTROL, QCCONTROL, QC
COUNTERWEIGHT, 14,770LBCOUNTERWEIGHT, 14,770LB
CYLINDER, BKT, CB2CYLINDER, BKT, CB2
CYLINDER, BOOMCYLINDER, BOOM
CYLINDER, STICKCYLINDER, STICK
FILM, EMCFILM, EMC
FILM, ROPSFILM, ROPS
FILM, STICK WARNING, ANSIFILM, STICK WARNING, ANSI
FINE SWINGFINE SWING
GRADE SENSOR, R10'6" STICKGRADE SENSOR, R10'6" STICK
GUARD, BOTTOM, HDGUARD, BOTTOM, HD
GUARD, SWIVELGUARD, SWIVEL
GUARD, TRAVEL MOTOR, HDGUARD, TRAVEL MOTOR, HD
LIFT CHART, 330LIFT CHART, 330
LIGHTS PKG, REACH & SLR BOOMLIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/RAIN PROTECTORLIGHTS, CAB, W/RAIN PROTECTOR
LINES, DRAIN, PQCLINES, DRAIN, PQC
LINES, HP, REACH BOOMLINES, HP, REACH BOOM
LINES, QC, REACH BOOMLINES, QC, REACH BOOM
LINES-QC, R10'6" STICKLINES-QC, R10'6" STICK
MACHINE ECMMACHINE ECM
MONITOR, 10"MONITOR, 10"
PEDAL, STRAIGHT TRAVELPEDAL, STRAIGHT TRAVEL
PRODUCT LINK PKG, CELL PLE742PRODUCT LINK PKG, CELL PLE742
RECEIVER, BLUETOOTHRECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOUSENSOR, PRESSURE, EOU
STORAGE TRAYSTORAGE TRAY
ŞASIU, LUNGUNDERCARRIAGE, LONG
PIN GROUP, SPAREPIN GROUP, SPARE
CAT CERTIFIED USEDCAT CERTIFIED USED
BRACKET GPBRACKET GP
CONNECTOR LINES, THUMBCONNECTOR LINES, THUMB
THUMB GROUPTHUMB GROUP
C7.1 ENGINEC7.1 ENGINE
LINES, CONNECTOR, PIN GRABBERLINES, CONNECTOR, PIN GRABBER
LINES-HP, R10'6" STICKLINES-HP, R10'6" STICK
BATTERIES, 4BATTERIES, 4
BLOCK HEATER, 120VBLOCK HEATER, 120V
CAMERA, 360 VISIBILITYCAMERA, 360 VISIBILITY
COLD STARTING, ETHERCOLD STARTING, ETHER
COUPLER, PG W/O PINS CBCOUPLER, PG W/O PINS CB
DECALS, CAB, ANSIDECALS, CAB, ANSI
DECALS, EXTERIOR, ANSIDECALS, EXTERIOR, ANSI
FILM, OPERATING PATTERN, WAYFILM, OPERATING PATTERN, WAY
GRADE SENSOR, REACH BOOMGRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOADGRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDING,SEGMENTEDGUARD, TRACK GUIDING,SEGMENTED
HYDRAULIC PKG, COMB ADVHYDRAULIC PKG, COMB ADV
LIGHTS, CHASSISLIGHTS, CHASSIS
LINKAGE, BKT CB2 W/EYE GRADELINKAGE, BKT CB2 W/EYE GRADE
MIRROR, CAB, W/O GUARDMIRROR, CAB, W/O GUARD
QUICK DRAINS, READYQUICK DRAINS, READY
RADIO, W/BLUETOOTHRADIO, W/BLUETOOTH
STICK, R10'6"STICK, R10'6"
WIPER, RADIAL W/O LOWERWIPER, RADIAL W/O LOWER
Alte informaţiiOnline Owner's Manual
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
1400
  • Da
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
safety items
200
  • Da
  • Bună
  • Bună
indicatoare, staţie operator, consolă
1400
  • Da
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
motor
800
  • Nu
  • Nu
  • Da
  • Nu
  • Da
  • Nu
  • Ok
  • Ok
  • Ok
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
sistem răcire
600
  • Nu
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
electric, sistem pornire şi încărcare
600
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
sistem hidraulic
1100
  • Ok
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
braţ
300
  • Bună
  • Bună
  • Bună
balansier
300
  • Bună
  • Bună
  • Bună
cupă
500
  • Da
  • 36
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
şasiu
200
condiție Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Nu
Cadru şenilă – stângaBună
Cadru şenilă – dreaptaBună
transmisii finale
200
  • Bună
  • Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Engine Specifications Specificații motor Software revoluționară pentru dimensionare generator set
Safety Services Servicii de siguranță Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Power Systems Sisteme de putere Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
New Equipment Echipamente noi Echipamente durabile și fiabile direct de la podeaua fabricii
Financial Services Servicii financiare Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
Cat Parts piese Cat® Suportul dealerului Cat la nivel mondial și comanda 24/7