Qualifies for CAT Certified Used (CCU).
Unit includes Bucket and Thumb.
*AIR CLEANER, STANDARD
*PANEL, STD START SWITCH
*GUARD, SWIVEL
*STANDARD OIL
*SEAT, H-BACK, W/HEATER,S/AIR
*GUARD, TRAVEL MOTOR, HD
*ALARM, TRAVEL
*COVER, FENDER
*CONTROL, FINE SWING
*ACCUMULATOR WITH CRN
*VALVE, ANTI DRIFT, BOOM
*MAT, FLOOR, RH PEDAL
*VALVE, ANTI DRIFT, STICK
*PEDAL, STRAIGHT TRAVEL
*LINES, BDRV (STD)
*RADIO, 24V AM/FM
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*SUN SCREEN (70/30)
BENTLEY GUARDS
*MIRROR, W/O GUARD
*HATCH, OPENABLE ROOF (DUAL)
*COOLING, HIGH AMBIENT
TRACK, 31" TG (GLT)
*CAMERA, REAR VIEW, MIRRORS(RH)
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*SEAT BELT, 2"
SUCTION LINES, PUMP STD
CTRL,CAT PIN GRAB COUPLER ANSI
*ENGINE HOOD
*FRAME, SWING, STANDARD
*LINKAGE, BKT-B1 W/LIFT EYE
*VALVE, HYDRAULIC
*WIPER-RADIAL, W/O LOWER
STICK, 9'6'' B1 HD CGC
JOYSTICK TWJ STP PKG
*ROLLERS, HEAVY DUTY
*PILOT LINES, SDRV STD
*CAT GRADE CTRL, DEPTH & SLOPE
*323F L HEX
*BOOM, 18' 8" HD CGC
*CYLINDER, BOOM W/O BLCV
*CYLINDER, STICK W/O SLCV
*PILOT LINES, BOOM UP STD
*COUNTERWEIGHT, 9,040LBS
*LINES, CYLINDER STD
*LINES, TRAVEL (STP)
*TANK, FUEL FOR REFUELING PUMP
*WASHER, WINDSHIELD
*GUARD, BOTTOM
*CYLINDER, BKT CGC
*GUARD, CYLINDER COVER, CGC
*323F L STANDARD ARRANGEMENT
*PILOT LINES, BUCKET STD
*PILOT LINES, STD AND HAMMER
FRONT LINES, PGQC
ROLL ON-ROLL OFF W/O BKT QC B
323 THUMB
323 BKHD42
*MACHINE CONTROLLER STD
EROPS
INSTRUCTIONS, ENGLISH
DECALS, CAB ANSI
BATTERY, STANDARD
DECALS, EXTERIOR ANSI
CHANGER,HAND CTRL 2-WAY (ANSI)
GUARD, TRACK GUIDING SEGMENTED |