Caterpillar 320F HT

Caterpillar 320F HT

Preţ
155.000 USD
Fabricatie
2016
Citirea kilometrajului
4323 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 320F HT
Grup de produseExcavatoare pe senile
Numar de producereYBM00292
Numar de stoc internYBM00292
Număr de catalogCU4510993
An de fabricație2016
Ore de utilizare4323 h
TaraStatele Unite ale Americii
Locatia masiniiFenton, MO
Stabilirea pretului
Preţ excl. TVA155.000 USD
TVA USD
Preţ incl. TVA USD
Detalii
Accesorii
Aer condiţionatAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
IluminareLIGHTING
Combustibil diesel cu conţinut ultraredus de sulfULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
SISTEM HIDRAULIC AUXILIARAUXILIARY HYDRAULICS
CUPLĂ, RAPIDĂCOUPLER, QUICK
INCINTE MOTORENGINE ENCLOSURES
BRAŢ, 1 BUCATĂBOOM, 1 PIECE
BALANSIER, SCURTSTICK, SHORT
CAROSERIE, STANDARDCARBODY, STANDARD
CAMĂ, HIDRAULICĂTHUMB, HYDRAULIC
SUPAPĂ CONTROL BRAŢBOOM CHECK VALVE
CUPLĂ, HIDRAULICĂCOUPLER, HYDRAULIC
CONTROL PILOTPILOT CONTROL
CONTROL MANUAL ŞI DE PICIORHAND AND FOOT CONTROL
PEDALĂ DEPLASARE DREAPTĂSTRAIGHT TRAVEL PEDAL
Alte informaţii*320F L STANDARD ARRANGEMENT
*ALARM, TRAVEL
*BATTERY, STANDARD
*CHANGER,HAND CTRL 2-WAY (ANSI)
*CIRCUIT, COMBINED
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COVER, FENDER, STANDARD
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT (B1 LINKAGE)
*CYLINDER, BOOM W/O BLCV
*CYLINDER, STICK W/O SLCV
*DECALS, CAB ANSI
*320F L HEX
*DECALS, EXTERIOR ANSI
*FRONT LINES, PGQC
*GUARD, TRACK GUIDING SEGMENTED
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LINES, BDRV (TCS20)
*LINES, CYLINDER STD
*LINES, TRAVEL (STP)
*LINES-HP, 9'6" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R9'6" STICK
*LINES-QC, REACH BOOM
*LINKAGE, BKT-B1 W/LIFT EYE
*MAT, FLOOR, RH PEDAL
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BOOM UP STD
*PILOT LINES, BUCKET TCS
*PILOT LINES, COMBINED
*PILOT LINES, SDRV STD
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM, 18'8" HD
*ROLLERS, STANDARD
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, 9'6" B1 HD
*SUCTION LINE, PUMP STD
*TRACK, 31" TG (GLT)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS HL
15PM1387A
16PM1539
17PM0473
ANTIFREEZE, -50C (-58F)
BRACKET GP
CONNECTOR LINES, THUMB
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PIN GROUP, SPARE
ROLL ON-ROLL OFF LANE1 B
SIDECUTTERS, HEAVY DUTY
STORAGE PROTECTION (EXPORT)
THUMB GP
TIP, EXTRA DUTY
COUPLER PIN GRABBER B1 W/O PIN
Features
Accesorii
Aer condiţionatAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
IluminareLIGHTING
Combustibil diesel cu conţinut ultraredus de sulfULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
SISTEM HIDRAULIC AUXILIARAUXILIARY HYDRAULICS
CUPLĂ, RAPIDĂCOUPLER, QUICK
INCINTE MOTORENGINE ENCLOSURES
BRAŢ, 1 BUCATĂBOOM, 1 PIECE
BALANSIER, SCURTSTICK, SHORT
CAROSERIE, STANDARDCARBODY, STANDARD
CAMĂ, HIDRAULICĂTHUMB, HYDRAULIC
SUPAPĂ CONTROL BRAŢBOOM CHECK VALVE
CUPLĂ, HIDRAULICĂCOUPLER, HYDRAULIC
CONTROL PILOTPILOT CONTROL
CONTROL MANUAL ŞI DE PICIORHAND AND FOOT CONTROL
PEDALĂ DEPLASARE DREAPTĂSTRAIGHT TRAVEL PEDAL
Alte informaţii*320F L STANDARD ARRANGEMENT
*ALARM, TRAVEL
*BATTERY, STANDARD
*CHANGER,HAND CTRL 2-WAY (ANSI)
*CIRCUIT, COMBINED
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COVER, FENDER, STANDARD
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT (B1 LINKAGE)
*CYLINDER, BOOM W/O BLCV
*CYLINDER, STICK W/O SLCV
*DECALS, CAB ANSI
*320F L HEX
*DECALS, EXTERIOR ANSI
*FRONT LINES, PGQC
*GUARD, TRACK GUIDING SEGMENTED
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LINES, BDRV (TCS20)
*LINES, CYLINDER STD
*LINES, TRAVEL (STP)
*LINES-HP, 9'6" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R9'6" STICK
*LINES-QC, REACH BOOM
*LINKAGE, BKT-B1 W/LIFT EYE
*MAT, FLOOR, RH PEDAL
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BOOM UP STD
*PILOT LINES, BUCKET TCS
*PILOT LINES, COMBINED
*PILOT LINES, SDRV STD
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM, 18'8" HD
*ROLLERS, STANDARD
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, 9'6" B1 HD
*SUCTION LINE, PUMP STD
*TRACK, 31" TG (GLT)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS HL
15PM1387A
16PM1539
17PM0473
ANTIFREEZE, -50C (-58F)
BRACKET GP
CONNECTOR LINES, THUMB
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PIN GROUP, SPARE
ROLL ON-ROLL OFF LANE1 B
SIDECUTTERS, HEAVY DUTY
STORAGE PROTECTION (EXPORT)
THUMB GP
TIP, EXTRA DUTY
COUPLER PIN GRABBER B1 W/O PIN
Condiții
Bună
Acceptabilă
Necorespunzătoare
  • aspect general
  • safety items
  • indicatoare, staţie operator, consolă
  • motor
  • sistem răcire
  • electric, sistem pornire şi încărcare
  • sistem hidraulic
  • ataşamente/unelte de lucru
  • braţ
  • balansier
  • cupă
  • transmisii finale
  • şasiu
  • comentarii, reparaţii diverse, observaţii generale
aspect general
  • Nu
  • Nu
  • Nu
  • Overall good condition
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
safety items
  • DaRoof guard
  • Da
  • Da
  • Da
  • Overall good condition
  • Bună
  • Bună
  • Bună
  • Bună
indicatoare, staţie operator, consolă
  • Da
  • Nu
  • Nu
  • Nu
  • Da
  • Overall good condition
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • NecorespunzătoareOut of date Feb 2016
  • Bună
  • Bună
  • Bună
motor
  • Nu
  • Nu
  • Da
  • Da
  • Nu
  • Nu
  • Nu
  • Red
  • Overall good condition
  • N
  • None
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
sistem răcire
  • Nu
  • Overall good condition
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
electric, sistem pornire şi încărcare
  • Nu
  • Nu
  • Overall good condition
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
sistem hidraulic
  • Overall good condition
  • Full
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
ataşamente/unelte de lucru
  • Nu
  • Nu
  • Nu
  • Nu
  • Nu
  • Nu
  • Nu
  • Nu
  • Nu
  • Da
  • Nu
  • Nu
  • Overall good condition
braţ
  • Overall good condition
  • Bună
  • Bună
  • Bună
balansier
  • Overall good condition
  • Bună
  • Bună
  • Bună
cupă
  • Da
transmisii finale
  • Overall good condition
  • Bună
  • Bună
şasiu
condiție Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Nu
Note - ŞasiuOverall good condition
Track Frame - LeftBună
Track Frame - RightBună
Bushings0.410.42632
Carrier Rollers 14.614.69164
Carrier Rollers 24.454.494034
Idlers Front0.850.814218
Internal Wear30.0430.021814
Links1.161.162323
Sprocket Segments8.018.010
Track Roller 10.770.762825
Track Roller 20.740.741818
Track Roller 40.740.751821
Track Roller 50.740.751821
Track Roller 70.730.741418
Track Roller 80.760.7625
Track Shoes1.351.3610
comentarii, reparaţii diverse, observaţii generale
  • Overall good condition
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
FABICK CATConsultați InventarulwebsiteSelecteaza modul de contact
Used Equipment Department
Telefon:+1 636 384 4021
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon