Caterpillar 308E2CRSBL

Caterpillar 308E2CRSBL

Preţ
90.050 USD
Fabricatie
2017
Citirea kilometrajului
938 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 308E2CRSBL
Grup de produseExcavatoare pe senile
Numar de producereFJX08708
Numar de stoc intern7CR6391
Număr de catalogCU4301152
An de fabricație2017
Ore de utilizare938 h
TaraStatele Unite ale Americii
Locatia masiniiTopeka Area, KS
Stabilirea pretului
Preţ excl. TVA$ 90.050
TVA-
Preţ incl. TVA-
Detalii
Nota generala (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Alte informaţii.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
- CERTIFIED WARRANTY:12MO/500HR PT & HYD -

*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*RADIO, AM/FM
*STICK AR-HOE LONG
308E2 2017
BLADE, 91", WELD-ON
COUNTERWEIGHT, EXTRA
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HEATER, WATER JACKET
HYDRAULICS, AUX.,QC,(L-STK)
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, STANDARD
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL240
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
*CONTROL PATTERN CHANGER
***THUMB READY***
*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (COMMON)
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*LINES, BOOM
*LINES, STICK
Features
Alte informaţii.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
- CERTIFIED WARRANTY:12MO/500HR PT & HYD -

*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*RADIO, AM/FM
*STICK AR-HOE LONG
308E2 2017
BLADE, 91", WELD-ON
COUNTERWEIGHT, EXTRA
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HEATER, WATER JACKET
HYDRAULICS, AUX.,QC,(L-STK)
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, STANDARD
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL240
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
*CONTROL PATTERN CHANGER
***THUMB READY***
*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (COMMON)
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*LINES, BOOM
*LINES, STICK
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
FOLEY EQUIPMENT COMPANYConsultați InventarulwebsiteSelecteaza modul de contact
Contact Us
Telefon:+316 943 4211
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon