Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Excavatoare
Excavatoare pe senile
CAT
Cautare rapida
Mesaj vânzătorului
CAT 365BL
2001
19238 Hours
MICHIGAN CAT
Marca
CAT 365BL
Grup de produse
Excavatoare pe senile
Numar de producere
9TZ00451
Numar de stoc intern
9TZ451
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT 365BL
Acasă
Constructii
Excavatoare
Excavatoare pe senile
CAT
CAT 365BL
Fabricatie
2001
Citirea kilometrajului
19.238 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CAT365BL
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
84.900
MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT 365BL
Michigan CAT
Grup de produse
Excavatoare pe senile
Numar de producere
9TZ00451
Numar de stoc intern
9TZ451
Număr de catalog
10106465
An de fabricație
2001
Ore de utilizare
19.238 h
Tara
Statele Unite ale Americii
Locatia masinii
Shelby Twp., Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
84.900
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
Incinte motor
Engine Enclosures
Iluminare
Lighting
Oglinzi
Mirrors
Comandă pilot
Pilot Control
Balansier
Stick
Pedală de deplasare dreaptă
Straight Travel Pedal
Caroserie - Standard
Car Body - Standard
Sistem demontare contragreutăţi
Counterweight Removal System
Alte informaţii
CAB, AC, 1PC BOOM, 15'10" STK, STRAIGHT TRAVEL PEDAL, CWT REMOVAL SYS, BKT
CONDITION,HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
8
5
2
curăţare necesară
Nu
extra fuel tanks
Nu
bumper
Acceptabilă
Right rear bumper dented.
car body
Bună
catwalk
Necorespunzătoare
Right center and left rear catwalks bent, right rear misisng
counterweight
Acceptabilă
Surface rust over counterweight, right upper counterweight dented, equipped wirh counterweight removal
crankcase guard / battery box
Acceptabilă
2-center belly pans missing, right rear pan bent
draw bar
Bună
eng. enclose hood / stack
Acceptabilă
Hood panel around stack dented
engine doors
Acceptabilă
Center of right rear compartment door dented
fuel tank
Bună
grab irons
Bună
hood
Bună
paint
Necorespunzătoare
Faded, paint chips and surface rust over lower machine areas
radiator grill & shroud
Bună
sheet metal
Bună
steps / ladder
Bună
safety items
1
0
1
rops
Da
Inner front cab Rops posts rusted through
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
horn
Necorespunzătoare
Not working
swing brake
Bună
indicatoare, staţie operator, consolă
4
2
4
alarmă marşarier
Da
Travel alarm workimg
dash console
Bună
door latches
Bună
floor boards
Necorespunzătoare
Floor mat misisng, bottom of cab rusted through around edges
gauges
Bună
Gauges working
glass/mirrors
Necorespunzătoare
Windshield stuck in stow-away position, right side cab glass is loose, left rear cab and lower door glass fell out
heater
Necorespunzătoare
Heater and. A/C controler not working
meter
Bună
working has been replaced, ECM shows 19238hrs.
seat cushion / arm rest
Acceptabilă
Bottom cushion cover weathered, torn.
switches
Acceptabilă
Horn switch in joystick damaged
windshield wipers
Necorespunzătoare
motor
2
0
0
scăpări gaze
Nu
Slight
bătaie
Nu
scurgeri ulei
Nu
apă în ulei
Nu
presiune ulei (h/l/n)
Operated in normal range
fuel injection system
Bună
turbocharger / blower
Bună
sistem răcire
4
0
0
radiatoare
Bună
ventilator
Bună
radiator
Bună
pompă apă
Bună
Recently been replaced
electric, sistem pornire şi încărcare
5
0
0
radiator monobloc
Nu
ajutor eter
Nu
note - electric, sistem pornire şi încărcare
Has active code for swing pump pressure error
alternator
Bună
batteries / cables
Bună
lighting
Bună
All,floodlights on machine working
starter
Bună
wiring
Bună
sistem hidraulic
10
1
1
nivel ulei acţionare rotire
Both swing drives are full
boom cylinder
Bună
Both dry
bucket cylinder
Bună
Dry
control linkage
Bună
hose lines
Bună
Most hoses over machine have been replaced
operating condition - hydraulics
Acceptabilă
Swing function is very slow, has active code for swing pump pressure error
pump drive
Bună
pumps & valves
Bună
stick cylinder
Bună
Dry
swing gear
Bună
swing motors
Necorespunzătoare
Swing function is very slow
tank
Bună
travel motors
Bună
braţ
2
1
0
lungime braţ (lungime reală)
Aprox 24’6ft
boom condition
Bună
boom pins
Bună
pins & bushings - boom
Acceptabilă
Can end lift and boom to car body shows approx. 1/4 in play
balansier
3
0
0
Thumb mounting plate welded to inner stick
lungime balansier
15’10ft
pins & bushings - stick
Bună
stick conditions
Bună
stick pins
Bună
cupă
3
1
0
cuplor rapid
Nu
note - cupă
Tapered trenching bucket
lăţime
36in
bucket bottom
Acceptabilă
Outer bottom wear plates show wear
bucket mounts
Bună
bucket sides
Bună
Outer sides been hardfaced welded
teeth / adapters
Bună
şasiu
2
0
0
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Nu
Average Life Remaining - UNDERCARRIAGE
72%
Cod articol legătură
142-1804
Legături
47-link track
Saboţi şenilă
35.5 double grouser pads
Track Frame - Left
Bună
Track Frame - Right
Bună
Carrier Rollers Front
186
186
20
20
Carrier Rollers Rear
186
187
20
15
Idlers Front
24
24
21
21
Links
147
147
30
30
Pins & Bushings (External)
85
85
45
45
Pins & Bushings (Internal)
1048
1048
40
40
Track Roller 8
21.5
22
3
6
Track Shoes (Width)
44
44
18
18
transmisii finale
1
0
0
carcase
Bună
stare generală
3
0
0
utilajul porneşte şi este funcţional
Da
Nu
Nu
body
Bună
frame
Bună
general
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT 365BL - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.