*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, HEAVY DUTY
*BELT, SEAT, 3" RETRACTABLE
*BOOM, 22'8" HD REACH
*CAB-ROPS
*CYLINDER, BKT (TB LINKAGE)
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*GUARD, HEAVY DUTY BOTTOM
*GUARD, SWIVEL
*HATCH, OPENABLE ROOF
*HEATER, JACKET WATER
*INSTRUCTION,NORTH AMERICA ANSI
*JOYSTICK, THUMB WHEEL
*LINES, CYLINDER
*LINES-HP R12'10" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R12'10" STICK
*LINES-QC, REACH BOOM
*LINKAGE, BUCKET-TB W/LIFT EYE
*MAT, FLOOR, RH PEDAL
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK-SATELLITE (PL321)
*RADIO, 24V AM/FM
*RECEPTACLE, JUMP START
*STARTING AID, ETHER
*STICK, REACH 12'10" TB
*SUN, SHADE (70/30)
*SYSTEM, COMBINED
*VALVE, ANTI DRIFT (BOOM)
*VALVE, ANTI DRIFT (STICK)
*VALVE, FINE SWING
*VALVE, HYDRAULIC, HL-TCS
*WIPER-RADIAL, FRONT 70/30
AIR CLEANER, STANDARD
CAB STD PKG
CAMERA, REAR VIEW, W/HANDRAIL
CERT EMISSIONS, EPA/EU
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER START PKG (NACD)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 19,842LBS
CTRL & LINES,CTR-LOCK COUPLER
DOMESTIC TRUCK-CTWT& BKT REM'D
GUARD HD BOTTOM PKG-FG
GUARD, TRACK GUIDING, CENTER
HALOGEN LIGHTS, R/M-BOOM
HYD VLV, TCS PKG
IDLER, STD
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES-HP PKG(R-BOOM/12'10"STK)
LINES-QC PKG(R-BOOM/12'10"STK)
Online Owner's Manual
PANEL, STD START SWITCH
PRICED 02/06/24 DA
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG REG. NACD (PL321)
SEAT, H-BACK, W/HEATER,S/AIR
STORAGE PROTECTION (DOMESTIC)
TOOL CTRL STP PKG
TRACK, 36" TG PPR2 (FG)
WASHER, WINDSHIELD UPPER/LOWER |