Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Excavatoare
Excavatoare pe senile
CAT
Cautare rapida
Mesaj vânzătorului
CAT 345B
2004
12231 Hours
BUTLER MACHINERY COMPANY
Marca
CAT 345B
Grup de produse
Excavatoare pe senile
Numar de producere
AGS02271
Numar de stoc intern
MJ005016
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT 345B
Acasă
Constructii
Excavatoare
Excavatoare pe senile
CAT
CAT 345B
Fabricatie
2004
Citirea kilometrajului
12.231 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CAT345B
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
61.050
BUTLER MACHINERY COMPANY
Devils Lake, ND
+1 701 298 1700
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT 345B
Butler Machinery Co.
Grup de produse
Excavatoare pe senile
Numar de producere
AGS02271
Numar de stoc intern
MJ005016
Număr de catalog
10107834
An de fabricație
2004
Ore de utilizare
12.231 h
Tara
Statele Unite ale Americii
Locatia masinii
Devils Lake, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
61.050
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
Comandă pilot
Pilot Control
Comenzi manuale şi de picior
Hand and Foot Control
Alte informaţii
132" STICK
2004 CAT 345BL
70" BUCKET
AM/FM RADIO
BOOM, 22' 8" REACH
BUMPER, RUBBER
CHECK VALVE, BOOM LOWERING
GUARD, BOTTOM HEAVY DUTY
LINKAGE, BUCKET F/T-FAMILY
Online Owner's Manual
SIDECUTTERS
STARTING AID, ETHER
STARTING, COLD WEATHER
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
8
12
0
curăţare necesară
Da
extra fuel tanks
Nu
s.o.s. taken
Da
bumper
Acceptabilă
Left has small chunk broken
car body
Bună
Small dents front and rear center portion
catwalk
Bună
counterweight
Bună
Missing top shields
crankcase guard / battery box
Acceptabilă
All bottom guards are dented and scratched
decals
Acceptabilă
eng. enclose hood / stack
Bună
engine doors
Acceptabilă
fenders
Acceptabilă
Left has 2 small dents . Right has many dents whole length
fiberglass
Acceptabilă
fuel tank
Bună
grab irons
Acceptabilă
Right grab iron bent out, usable as is
hood
Acceptabilă
main frame welds
Bună
paint
Acceptabilă
plastic
Acceptabilă
pre-cleaner bowl
Bună
radiator grill & shroud
Bună
sheet metal
Acceptabilă
steps / ladder
Acceptabilă
All car body steps have been straightened
safety items
3
0
0
apărători cabină
Nu
rops
Nu
No ROPS
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
brake hold
Bună
horn
Bună
swing brake
Bună
indicatoare, staţie operator, consolă
12
2
0
alarmă marşarier
Da
manual de operare şi întreţinere curent
Da
catalog de piese curent
Nu
manual de siguranţă curent
Da
plăcuţă de certificare rops
Nu
air conditioner
Acceptabilă
dash console
Bună
door latches
Bună
ems panel / warnings
Bună
floor boards
Bună
gauges
Bună
glass/mirrors
Bună
heater
Bună
interior lights
Acceptabilă
Full of flies
meter
Bună
seat belt
Bună
seat cushion / arm rest
Bună
switches
Bună
windshield wipers
Bună
motor
9
0
0
scăpări gaze
Nu
Da
has engine been rebuilt?
Nu
bătaie
Nu
apă în ulei
Nu
arrangement number
1730355
engine s/n
7ZR09808
hours on engine
unknown
belts / pulleys
Bună
engine oil level / condition
Bună
engine supports / mounts
Bună
exhaust / muffler / stack
Bună
fuel injection system
Bună
governor
Bună
intake / air filters
Bună
operating condition
Bună
turbocharger / blower
Bună
sistem răcire
8
0
0
compression in radiator
Nu
coolant leaks
Nu
Nu
anti-freeze level / color / condition
Bună
coolers
Bună
fan
Bună
fan drive / type
Bună
fan shrouds / guards
Bună
hoses / tubes
Bună
radiator
Bună
water pump
Bună
electric, sistem pornire şi încărcare
4
0
0
radiator monobloc
Da
ajutor eter
Da
Cylinder is old
alternator
Bună
batteries / cables
Bună
lighting
Bună
wiring
Bună
sistem hidraulic
12
1
0
cilindru braţ
Bună
cilindru cupă
Acceptabilă
Rod has light nicks/scratches, not leaking
articulaţie control
Bună
conducte furtun
Bună
pivot hidraulic
Bună
condiţie de funcţionare - sistem hidraulic
Bună
antrenare pompă
Bună
pompe şi supape
Bună
cilindru balansier
Bună
angrenaj rotire
Bună
motoare rotire
Bună
rezervor
Bună
motoare deplasare
Bună
ataşamente/unelte de lucru
foreză
Nu
gheară
Nu
concasor
Nu
graifăr
Nu
ciocan
Nu
pulverizator
Nu
greblă
Nu
plug
Nu
forfecare
Nu
camă
Nu
cupă cu înclinare pentru şanţuri
Nu
placă vibratoare
Nu
braţ
3
0
0
lungime braţ (lungime reală)
272 inch
boom condition
Bună
boom pins
Bună
pins & bushings - boom
Bună
Last pin install was aggressive
balansier
2
1
0
lungime balansier
132 inch
pins & bushings - stick
Bună
stick conditions
Acceptabilă
End is dented by bucket pin
stick pins
Bună
cupă
0
4
1
cuplor rapid
Nu
lăţime
70 inch
bucket bottom
Acceptabilă
Dented and wavy, back is dented out and has repair welds
bucket linkage
Acceptabilă
Bucket to stick has 1/8 inch up/down movement and has 1/2 inch side to side movement
bucket mounts
Acceptabilă
Small crack on left mount weld, both mounts are dented from rocks
bucket sides
Acceptabilă
Both sides dented in, welds cracking on bottom rear corner
teeth / adapters
Necorespunzătoare
Teeth worn out
şasiu
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Nu
Cod articol legătură
2096887
Legături
52 links left side , 52 links right side
Saboţi şenilă
2 left shoes have small chunks broke off. 1 shoe on right side has small chunk broke
Track Frame - Left
FairLeft rail guide on idler worn/curling up. Left tension cylinder turned up a little
Track Frame - Right
FairTrack guides worn/rolling up
Carrier Rollers Front
175.5
180
36
0
Carrier Rollers Rear
172.5
179
50
8
Idlers Front
22.5
22
25
20
Pins & Bushings (External)
66
67
120
114
Pins & Bushings (Internal)
880
882
110
118
Segments
WORN
Track Roller 1
193.5
197
33
15
Track Roller 2
197
198
15
10
Track Roller 3
196
198
20
10
Track Roller 4
196
196
20
20
Track Roller 5
Guarded
Guarded
Track Roller 6
195
198
25
10
Track Roller 7
196
197
20
15
Track Roller 8
197.5
197
12
15
Track Roller 9
194
196
30
20
Track Shoes (Width)
29
29.5
24
22
transmisii finale
2
0
0
carcase
Bună
planetare/dif.
Bună
Moves smooth, no abnormal noises
comentarii, reparaţii diverse, observaţii generale
comentariu 1
CONSIGNMENT
stare generală
3
0
0
utilajul porneşte şi este funcţional
Da
Da
Nu
body
Bună
frame
Bună
general
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT 345B - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.