*330 07 EXCAVATOR ARRANGEMENT
*CAB, DELUXE
*COMMON ARRANGEMENT
*COUNTERWEIGHT, 14,770LB
*CYLINDER, BOOM
*FILM, OPERATING PATTERN, 2WAY
*FRAME, UPPER
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*LIGHT, CHASSIS
*LIGHT, REACH BOOM & SLR RH
*LIGHT, REACH BOOM LH & SLR LH
*LINES, A/C
*LINES, MAKE UP, STD
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*RETURN PIPE, STD
*SENSOR, PRESSURE, EOU
*SWIVEL, W/SWING SENSOR
*TRAVEL, ALARM
*UNDERCARRIAGE, LONG
*UPPER COVER, CENTER
*VALVE, FINE SWING
*VALVE, HYDRAULIC, HL
*WIRING, PRODUCT LINK ELITE
BATTERIES, 2
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 20'2"
CAMERA, REAR + RH VIEW
COLD STARTING, ETHER
CONTROL, QC
CYLINDER, BKT, CB2
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE 2D ASSIST & PAYLOAD
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GUARD, BOTTOM HD
GUARD, TRACK GUIDING,SEGMENTED
HYDRAULIC PKG, NO TOOL W/ HL
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 2 ORDER
LIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, DRAIN, PQC
LINES, QC, REACH BOOM
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PRICED NEW 08/14/23 EK
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
STICK, R10'6"
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
TRACK, 31" TG
WIPER, RADIAL W/O LOWER |