Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Excavatoare
Excavatoare pe senile
CAT
Cautare rapida
Mesaj vânzătorului
CAT 323FL TH
2015
3834 Hours
ALTORFER INC.
Marca
CAT 323FL TH
Grup de produse
Excavatoare pe senile
Numar de producere
XCF00285
Numar de stoc intern
US00379
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT 323FL TH
Acasă
Constructii
Excavatoare
Excavatoare pe senile
CAT
CAT 323FL TH
Fabricatie
2015
Citirea kilometrajului
3.834 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CAT323FL TH
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
187.000
ALTORFER INC.
Springfield, IL
+1 319 531 0379
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT 323FL TH
Altorfer Inc.
Grup de produse
Excavatoare pe senile
Numar de producere
XCF00285
Numar de stoc intern
US00379
Număr de catalog
10018787
An de fabricație
2015
Ore de utilizare
3.834 h
Tara
Statele Unite ale Americii
Locatia masinii
Springfield, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
187.000
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
Tip camă - Hidraulic
Thumb Type - Hydraulic
Şasiu, lung
Undercarriage, Long
Incinte motor
Engine Enclosures
Iluminare
Lighting
Combustibil diesel cu conţinut ultraredus de sulf
Ultra Low Sulfur Diesel Fuel
Presiune hidraulică auxiliară - Presiune înaltă
Auxiliary Hydraulics Pressure - High Pressure
Oglinzi
Mirrors
Comandă pilot
Pilot Control
Pedală de deplasare dreaptă
Straight Travel Pedal
Comenzi manuale şi de picior
Hand and Foot Control
Caroserie - Standard
Car Body - Standard
Tip cuplă - Hidraulic
Coupler Type - Hydraulic
Radio - Radio AM FM
Radio - AM FM Radio
Connectivity Source - Product Link
Connectivity Source - Product Link
Cuplă - Standard
Coupler - Standard
Alte informaţii
Pictures as of 3-12-24 at 3,814 hours
Online Owner's Manual
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
15
1
0
skirt bumpers
Nu
swivel guard installed
Nu
battery box(s)
Bună
bottom guard(s)
Bună
cab or canopy
Bună
car body
Bună
catwalk
Bună
counterweight
Bună
Minor scratches:
decals
Bună
eng. enclose hood / stack
Bună
engine doors
Bună
fuel tank
Bună
grab irons
Bună
hood
Bună
paint
Bună
sheet metal
Bună
skirts / fenders
Bună
Very minor dents in RH rear.
steps / ladder
Acceptabilă
RH access step minor bends.
safety items
4
0
0
break-out hammer installed
Da
rear view camera
Da
rops
Da
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
glass / mirrors
Bună
horn
Bună
swing brake
Bună
Operating correctly.
travel alarm function
Bună
indicatoare, staţie operator, consolă
14
0
0
plăcuţă de certificare rops
Da
air conditioner
Bună
dash console
Bună
door latches & hinges
Bună
ems panel / warnings
Bună
Warning lights and alarm working properly.
floor mats
Bună
gauges
Bună
glass/mirrors
Bună
heater
Bună
interior lights
Bună
meter
Bună
Counting correctly.
seat belt - date code
Bună
September 2014.
seat cushion / arm rest
Bună
switches
Bună
windshield wipers
Bună
motor
10
0
0
scăpări gaze
Nu
autocolant epa
Da
engine oil level full
Da
nivelurile de lichid sunt ok?
Da
Nu
bătaie
Nu
scurgeri ulei
Nu
culoare antigel
ELC.
presiune ulei (h/l/n)
Normal
fum (b/d/l/w)
Nine, normal.
after treatment / emissions system
Bună
Passed after-treatment regeneration system test successfully.
air cleaners
Bună
belts / pulleys - engine
Bună
dpf / hours changed
Bună
engine supports
Bună
exhaust / muffler
Bună
fuel injection system
Bună
No leaks.
governor
Bună
operating condition - engine
Bună
Engine starts and runs correctly.
turbocharger
Bună
No leaks.
sistem răcire
5
0
0
Nu
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
hoses
Bună
radiator
Bună
electric, sistem pornire şi încărcare
4
0
0
alternator
Bună
Charging correctly
baterii/cabluri
Bună
iluminare
Bună
demaror
Bună
sistem hidraulic
14
0
0
auxiliary hydraulic circuit installed
Da
pattern changer installed
Da
nivel ulei acţionare rotire
Oil level is correct, oil looks clean.
boom cylinder
Bună
bucket cylinder
Bună
control linkage
Bună
hose lines
Bună
hydraulic swivel
Bună
No leaks.
operating condition - hydraulics
Bună
pumps & valves
Bună
steel tubes
Bună
stick cylinder
Bună
swing gear
Bună
swing motors
Bună
No leaks.
tank
Bună
thumb cylinder
Bună
travel motors
Bună
No evidence of leaks, hi/low speeds working correctly.
ataşamente/unelte de lucru
camă
Da
CAT 2 tine pro series hydraulic thumb, brand new, installed 3-8-24 at 3,812 hours. Thumb meshes with 48" bucket
braţ şi balansier
3
0
0
boom cracked
Nu
stick cracked
Nu
boom lower pins & bushings
Bună
stick pins & bushings (boom end)
Bună
stick pins & bushings (bucket end)
Bună
braţ
1
0
0
lungime braţ (lungime reală)
18’ 8”
boom condition
Bună
balansier
1
0
0
lungime balansier
9’ 6”
stick conditions
Bună
cupă
5
0
0
lăţime
New 48” CAT tooth bucket installed 3-8-24 at 3,812 hours. Bucket teeth mesh with hydraulic thumb tines
bucket bottom
Bună
bucket linkage
Bună
No looseness.
bucket mounts
Bună
bucket sides
Bună
teeth / adapters
Bună
şasiu
2
0
0
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Nu
Role transportor
GC, minimal wear.
Roţi intermediare
Conventional idlers, minimal wear.
Legături
CAT GLT links.
Segmente
GC, minimal wear.
Track Rollers
Single flange rollers, GC.
Saboţi şenilă
Triple grouser, GC.
Track Frame - Left
Bună
Track Frame - Right
Bună
Carrier Rollers Front
116.5
116.5
20
20
Carrier Rollers Rear
116.5
116.5
20
20
Drive Sprockets
205
205
20
20
Front Idler
20
20
27
27
Links
29.2
29.0
28
32
Pins & Bushings (External)
10.2
10.4
32
26
Pins & Bushings (Internal)
761
761
2
2
Track Roller 1
41.2
41.4
25
21
Track Roller 2
41.7
41.7
18
18
Track Roller 3
Guard
Guard
Track Roller 4
41.4
41.7
21
18
Track Roller 5
41.4
41.7
21
18
Track Roller 6
Guard
Guard
Track Roller 7
41.3
41.4
21
21
Track Roller 8
40.9
41.1
28
25
Track Shoes
34
34
11
11
transmisii finale
4
0
0
final drive plugs removed
Da
drive motors
Bună
final drive oil - left
Bună
final drive oil - right
Bună
housings
Bună
comentarii, reparaţii diverse, observaţii generale
comentariu 1
Inspected 3-12-24 at 3,814 hours.
comentariu 2
New CAT pro series hydraulic thumb and 48" bucket
comentariu 3
PM4 2,000 hour service completed at 3,520 hours and most recent PM1 250 hour service completed January 2024 at 3,803 hours.
comentariu 4
Nice work ready machine, nothing needed repair wise.
stare generală
2
0
0
descărcare et disponibilă
Da
utilajul porneşte şi este funcţional
Da
body
Bună
frame
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT 323FL TH - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.