2017 CATERPILLAR 304E2 EXCAVATOR
259/01/07/24
304E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
AS IS / AS RECEIVED
AUTO SWING BRAKE,TIE DOWN EYES,
AUXILIARY FLOW ... GPM
BATTERY 650CCA,12V/60A SYSTEM
BELT, SEAT, 3" RETRACTABLE
BLADE, STRAIGHT, WELD-ON
BUCKET-HD, 18", 2.9 FT3, 3T
BUCKET-HD, 30" (NEW, NEVER USED)
CANOPY, TOPS
CONSIGNMENT / VICKLES, NICK
CONTROL STANDARD PILOT
CONTROL, PATTERN CHANGER
COUPLER, PG, MAN.D.LOCK, 3-4T
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
ENGINE T4F, HIGH AMBIENT
ENGINE, C2.4, 40 HP, TIER 4
FLOOR MAT, GRAB IRONS,
LIGHTS, STANDARD HALOGEN WORK
LINES, BOOM
LINES, STICK
LINES,AUX,LONG STICK
LINES,BKT, LONG STICK
LINKAGE BKT,W/LIFTING EYE
MONO BOOM, 15',10"
Online Owner's Manual
PINS,BUCKET
PRODUCT LINK, CELLULAR,PL240
SEAT MONTED JOYSTICK CONTROLS
SEAT VINYL SUSPENSION,
STD COUNTERWEIGHT, TOW HOOK
STICK PACKAGE, LONG W/O 2ND
STICK, LONG 64"
TRACK, RUBBER BELT @60% |