Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Excavatoare
Excavatoare pe senile
CAT
Cautare rapida
Mesaj vânzătorului
CAT 303.5E2CR
2016
1856 Hours
BATTLEFIELD EQUIPMENT RENTALS (QUÉBEC)
Marca
CAT 303.5E2CR
Grup de produse
Excavatoare pe senile
Numar de producere
CAT3035EVJWY00819
Numar de stoc intern
USED303.5E2
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT 303.5E2CR
Acasă
Constructii
Excavatoare
Excavatoare pe senile
CAT
CAT 303.5E2CR
Fabricatie
2016
Citirea kilometrajului
1.856 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CAT303.5E2CR
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
48.185
BATTLEFIELD EQUIPMENT RENTALS (QUÉBEC)
Gatineau, QC
+1 613 828 5121
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT 303.5E2CR
Battlefield Equipment Rentals - Quebec
Grup de produse
Excavatoare pe senile
Numar de producere
CAT3035EVJWY00819
Numar de stoc intern
USED303.5E2
Număr de catalog
10107490
An de fabricație
2016
Ore de utilizare
1.856 h
Tara
Canada
Locatia masinii
Gatineau, Canada
Stabilirea pretului
Preţ excl. TVA
48.185
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
Balansier - Lung
Stick - Long
Cuplă - Rapid
Coupler - Quick
Incinte motor
Engine Enclosures
Iluminare
Lighting
Combustibil diesel cu conţinut ultraredus de sulf
Ultra Low Sulfur Diesel Fuel
Oglinzi
Mirrors
Braţ - 1 piesă
Boom - 1 Piece
Caroserie - Standard
Car Body - Standard
Radio - Radio AM FM
Radio - AM FM Radio
Tip camă - Hidraulic
Thumb Type - Hydraulic
Tip cuplă - Mecanic
Coupler Type - Mechanical
Şenilă din cauciuc
Rubber Track
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
15
0
0
curăţare necesară
Nu
UNIT HAS BEEN CLEANED AND DETAILED
extra fuel tanks
Nu
s.o.s. taken
Nu
car body
Bună
counterweight
Bună
crankcase guard / battery box
Bună
decals
Bună
eng. enclose hood / stack
Bună
engine doors
Bună
fuel tank
Bună
grab irons
Bună
hood
Bună
main frame welds
Bună
paint
Bună
plastic
Bună
pre-cleaner bowl
Bună
radiator grill & shroud
Bună
sheet metal
Bună
safety items
4
0
0
rops
Da
cab
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
brake hold
Bună
horn
Bună
secondary exit
Bună
swing brake
Bună
indicatoare, staţie operator, consolă
14
0
0
alarmă marşarier
Da
manual de operare şi întreţinere curent
Da
catalog de piese curent
Nu
manual de siguranţă curent
Da
plăcuţă de certificare rops
Da
fuel level
FULL FUEL
note - indicatoare, staţie operator, consolă
NEW CAB AIR FILTERS (PRIMARY AND SECONDARY) INSTALLED
air conditioner
Bună
dash console
Bună
door latches
Bună
ems panel / warnings
Bună
floor boards
Bună
gauges
Bună
glass/mirrors
Bună
heater
Bună
interior lights
Bună
meter
Bună
1856hrs
seat belt
Bună
seat cushion / arm rest
Bună
switches
Bună
windshield wipers
Bună
NEW WINDSHIELD WIPER INSTALLED
motor
9
0
0
scăpări gaze
Nu
has engine been rebuilt?
Nu
bătaie
Nu
scurgeri ulei
Nu
pre lube system
Nu
apă în ulei
Nu
hours on engine
1856
presiune ulei (h/l/n)
normal
smoke color (b/d/l/w)
normal
belts / pulleys
Bună
engine oil filter condition / service hours
Bună
NEW ENGINE OIL FILTER INSTALLED
engine oil level / condition
Bună
NEW ENGINE OIL
engine supports / mounts
Bună
exhaust / muffler / stack
Bună
fuel injection system
Bună
governor
Bună
intake / air filters
Bună
NEW ENGINE AIR FILTERS INSTALLED
operating condition
Bună
sistem răcire
8
0
0
compression in radiator
Nu
coolant leaks
Nu
Nu
standard radiator
Da
anti-freeze level / color / condition
Bună
ANTI FREEZE TOPPED UP FULL
coolers
Bună
fan
Bună
fan drive / type
Bună
direct belt
fan shrouds / guards
Bună
hoses / tubes
Bună
radiator
Bună
water pump
Bună
electric, sistem pornire şi încărcare
6
0
0
radiator monobloc
Da
ajutor eter
Nu
alternator
Bună
batteries / cables
Bună
lighting
Bună
ALL NEW LIGHTS INSTALLED (EXTERIOR)
pre-heater
Bună
starter
Bună
wiring
Bună
sistem hidraulic
15
0
0
cilindru braţ
Bună
cilindru cupă
Bună
articulaţie control
Bună
stare filtru (tăiat)
Bună
NEW HYDRAULIC FILTER INSTALLED
conducte furtun
Bună
pivot hidraulic
Bună
condiţie de funcţionare - sistem hidraulic
Bună
antrenare pompă
Bună
pompe şi supape
Bună
cilindru balansier
Bună
NEW SEAL KIT INSTALLED
angrenaj rotire
Bună
motoare rotire
Bună
rezervor
Bună
cilindru cu camă
Bună
motoare deplasare
Bună
ataşamente/unelte de lucru
camă
Da
braţ
3
0
0
stare braţ
Bună
ştifturi braţ
Bună
ştifturi şi bucşe - braţ
Bună
balansier
3
0
0
ştifturi şi bucşe - balansier
Bună
NEW THUMB PIN AND BUSHINGS INSTALLED
stări balansier
Bună
ştifturi balansier
Bună
STICK PINS SHIMMED
cupă
4
1
0
cuplor rapid
Da
marcă
cat
cuplor rapid (marcă/model)
cat manual quick coupler
lăţime
24 inche
bucket bottom
Bună
bucket linkage
Bună
bucket mounts
Bună
bucket sides
Bună
teeth / adapters
Acceptabilă
şasiu
4
0
0
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Nu
Role transportor
Bună
Roţi intermediare
Bună
Track Frame - Left
Bună
Track Frame - Right
Bună
transmisii finale
2
0
0
note - transmisii finale
FLUSHED AND FILLED WITH NEW, FINAL DRIVE OIL
housings
Bună
planetaries / diff
Bună
stare generală
3
0
0
logged / active codes
Nu
utilajul porneşte şi este funcţional
Da
Nu
body
Bună
frame
Bună
general
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT 303.5E2CR - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.