*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*CIRCUIT, COMBINED
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COUNTERWEIGHT, 6,730LBS
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*ENGINE HOOD, HIGH AMBIENT
*FAN, FIXED SPEED
*GUARD, BOTTOM
*GUARD, TRACK GUIDING, CENTER
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, BKT CLOSE PGQC
*LINES, CYLINDER
*LINES-QC, REACH 10'2" STICK
*LINES-QC, REACH 16'9" BOOM
*LINKAGE, BKT W/O LIFT
*MACHINE CONTROLLER TCS
*MACHINE SOFTWARE
*MAT, FLOOR, RH PEDAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BKT OPEN STD
*PILOT LINES, BOOM UP STD/VAB
*PILOT LINES, STRAIGHT TRAVEL
*PILOT LINES, TCS
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*REACH BOOM, 16'9" HD
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R10'2" HD THUMB
*SUPPORT, AUX LINES, R-BOOM
*TANK, FUEL, STANDARD
*TRACK, 28" TG W/STEP (GLT)
*TRAVEL MOTOR, BIO OIL CAPABLE
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, FRONT 70/30
ANTIFREEZE, -50C (-58F)
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
Online Owner's Manual
ROLL ON-ROLL OFF LANE1 A
STORAGE PROTECTION (EXPORT)
THUMB GROUP
UEA01055:
UEA01056: |