.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
*315 07 HEX
*BATTERIES
*BOTTOM GUARD, STANDARD
*CAB, DELUXE
*CIRCUIT, COMBINED
*COMMON ARR
*COUNTERWEIGHT, 8490LB
*DRINK HOLDER, W/BLADE LEVER
*ENGINE HOOD, TAIL PIPE
*FAN, VARIABLE SPEED
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*GUARD, SWIVEL
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRAVEL MOTOR, HD
*JOYSTICKS, SLIDER
*LIGHTS, CHASSIS
*LINES, AIR CONDITIONER
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*STORAGE BOX
*SWING FRAME, STD
*TRAVEL ALARM
*UNDERCARRIAGE, LONG W/ BLADE
*VALVE, HYDRAULICS, TCS
*WIRING, PRODUCT LINK
2021 MODEL
BLADE, 8'2"
BOOM, W/EOU MOUNTS
CAMERA, REAR & RH VIEW
CAT GRADE, 2D
CONTROL, BLADE
CONTROL, QC PIN GRABBER
CYLINDER, BOOM
CYLINDER, BUCKET
CYLINDER, STICK, W/O SLCV
DECALS, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, 1 PC BOOM
GRADE SENSOR, 9'10" STICK
HYDRAULIC PKG, COMB,ONE SLIDER
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1P
LIGHTS,CAB,LH,W/RAIN PROTECTOR
LINES, CYLINDER BOOM W/O BLCV
LINES, HIGH PRESSURE BOOM
LINES, HP, 9'10" STICK
LINES, QC, 9'10" STICK
LINES, QUICK COUPLER BOOM
LINKAGE, BKT 312 GRADE W/O EYE
NETWORK MANAGER, A6N1
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
STICK, R9'10" W/ EOU MOUNT
STORAGE PROTECTION (EXPORT)
SUPPORT, TCS LINES
TRACK, 20" TG, W/RUBBER PAD
WIPER, RADIAL W/LOWER |