Caterpillar D9R

Caterpillar D9R

Preţ
160.000 USD
Fabricatie
1998
Citirea kilometrajului
25505 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar D9R
Grup de produseBuldozere
Numar de producere7TL01079
Numar de stoc internCE009798
Număr de catalogCU4349343
An de fabricație1998
Ore de utilizare25505 h
TaraStatele Unite ale Americii
Locatia masiniiHenderson, NV
Stabilirea pretului
Preţ excl. TVA$ 160.000
TVA-
Preţ incl. TVA-
Features
Accesorii
EROPSEROPS
IluminareLIGHTING
INCINTE MOTORENGINE ENCLOSURES
LAMĂ, UBLADE, U
Direcţie diferenţialDIFF STEER
PLUG, MAI MULŢI DINŢIRIPPER, MULTI SH
LAMĂ, ÎNCLINARE DUBLĂBLADE, DUAL TILT
Alte informaţiiAIR CONDTIONER
Condiții
Bună
Acceptabilă
Necorespunzătoare
  • aspect general
  • safety items
  • indicatoare, staţie operator, consolă
  • motor
  • sistem răcire
  • electric, sistem pornire şi încărcare
  • transmisie
  • direcţie
  • frână
  • sistem hidraulic
  • lamă
  • transmisii finale
  • şasiu
  • comentarii, reparaţii diverse, observaţii generale
  • plug/graifăr/macara
aspect general
  • DaMachine is very dirty. Cab interior very dirty. Needs detailed.
  • NuBut highly recommended due to machine hours.
  • Pm service unknown. Recommend a full pm service.
  • Bună
  • AcceptabilăVarious dents. Missing small access plates on belly guard.
  • AcceptabilăThere are several holes drilled through the right side cab c-pillar FOPS. (not main ROPS) . Hole in top left rear of cab for wiring pass through.
  • AcceptabilăDecals are faded, scratched and gouged throughout, with various decals torn.
  • AcceptabilăMissing door props for engine side panels.
  • Bună
  • AcceptabilăSome fuel residue on fast fuel adapter. possible seepage.
  • BunăLeft fender mounted grab handle is slightly bent.
  • BunăSome visible, minor play.
  • BunăMinor dents in hood screens
  • Bună
  • AcceptabilăPaint is faded, scratched and gouged throughout.
  • AcceptabilăDented
  • AcceptabilăTear / hole near bottom.
  • Bună
  • Bună
safety items
  • Da
  • Da
  • Numany are torn or missing.
  • Bună
  • Bună
  • Bună
  • BunăInstalled July , 2018
indicatoare, staţie operator, consolă
  • Nu
  • Nu
  • Nu
  • BunăCooled to 52 at 70 ambient.
  • AcceptabilăFaded and dirty. Rear console material is weathered/missing.
  • Bună
  • Bună
  • Bună
  • Bună
  • AcceptabilăSliding window guides are worn out , but windows still slide.
  • AcceptabilăDirty and stained.
  • BunăWarmed to 115+ at 70 ambient.
  • Bună
  • Bună25,025 on meter. Exact frame hours are unknown.
  • NecorespunzătoareLED display does not function.
  • AcceptabilăSeat fabric is dirty. Right arm rest is torn and taped.
  • Bună
  • Bună
motor
  • DaHas some visible blow by, which is normal, but should be measured by shop due to hours on engine
  • Nu
  • NuEngine oil is overfilled. Transmission oil is low.
  • Nu
  • NuNo significant leaks found
  • NuNo visible water in oil
  • Engine was reconditioned July, ,2014 with 11,182 hours.
  • Normal
  • Light black at initial throttle, then clears.
  • Bună
  • AcceptabilăRed, protected to -8 degrees.
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
sistem răcire
  • NuNo significant leaks found
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • AcceptabilăFan guard is missing some mounting bolts and has some minor bends.
  • Bună
electric, sistem pornire şi încărcare
  • NuBut has logged codes.
  • Bună
  • Bună
  • Bună
  • Bună
transmisie
  • DaTransmission has oil on several areas. Needs cleaned and rechecked to locate all possible sources of seeps and leaks.
  • Nu
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună1450 RPM
  • Bună
  • Bună
direcţie
  • Bună
  • Bună
  • AcceptabilăSteering to one direction seems to be slightly slower than the other.
frână
  • Service brakes held 1st gear to full throttle.
  • Bună
  • Bună
sistem hidraulic
  • NuNo significant leaks found
  • AcceptabilăVarious lines are weathered with some having damaged spring guarding.
  • Bună
  • AcceptabilăExcess play in both lift cylinder to blade mounting trunnions.
  • AcceptabilăExcess play in both lift cylinder to blade mounting trunnions. Visible play in upper mounts.
  • Bună
  • Bună
  • Bună
  • AcceptabilăModerate play in tilt cylinder mounting pins. Tilt cylinders have some rod scoring (not seeping)
lamă
  • AcceptabilăWeld cracking on pin retaining flange on left side mounting trunnion.
  • AcceptabilăMissing bolt from right side cutter.
  • Bună
  • BunăModerate play in push arm to blade mounts.
  • Bună
  • AcceptabilăModerate play in bar mounts.
  • AcceptabilăModerate play in push arm to blade mounts. Moderate play in push arm to track frame mounts.
transmisii finale
  • Nu
  • Bună
  • Bună
  • Bună
  • Bună
şasiu
condiție Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
YesHave already been turned.
Bottom RollersRoller sequence - S-S-D-D-D-D-S-S
Cannon / Track Adjuster98MM extension on left and 105MM of extension on right.
Role transportorBună
Bară egalizatorBună
Idlers / TypeNon-CAT idlers.
Link / Brand / Part NumberLinks have some scalloping. 7T2275 and 7T2276
Ştifturi şi bucşe (externe)Bună
Ştifturi şi bucşe (interne)723mm
SegmenteBună
Track Shoes Width / Type24" SE - Regroused shoes.
Track Frame - LeftBună
Track Frame - RightFairRR bogie assembly is cracked.
Carrier Rollers Front2.672.6876
Idlers Front25MM24MM4032
Idlers Rear21MM22MM816
Links161MM159MM4055
Pins & Bushings (External).63.6399
Segments256MM257MM38
Track Roller 12.362.523622
Track Roller 22.512.612413
Track Roller 32.432.45119
Track Roller 42.412.41311
Track Roller 52.462.4985
Track Roller 62.462.5084
Track Roller 72.632.66117
Track Roller 82.582.631611
Track Shoe Grouser Height83MM83MM2222
comentarii, reparaţii diverse, observaţii generale
  • Inspected 11/5/2018 with 25,025 hours on meter.
  • 8/6/19 report update was only to correct an error / typo.
plug/graifăr/macara
  • AcceptabilăHas some moderate wear on bottom side of ripper frame.
  • Bună
  • Bună
  • BunăVisible play in all lift cyl pins.
  • AcceptabilăModerate play in tilt cyl to frame mounting pins.
  • AcceptabilăCenter shank is longer than the other two and is also bent. All shanks show moderate to excess wear with various reinforcement plating welded
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
CASHMAN EQUIPMENT CO.Consultați InventarulwebsiteSelecteaza modul de contact
Vicente Saucedo
Telefon:+1 702 633 6991 ext 4991
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon