Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Buldozere
Buldozere pe senile
John Deere
Cautare rapida
Mesaj vânzătorului
John Deere 650K
2019
2731 Hours
MICHIGAN CAT
Marca
John Deere 650K
Grup de produse
Buldozere pe senile
Numar de producere
1T0650KKCKF345209
Numar de stoc intern
Selectați țara *
Statele Unite ale Americii
Canada
Marea Britanie
Africa de Sud
Australia
Afganistan
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Dacă în prezent opțiunea dvs. este de a nu primi materiale de marketing prin e-mail, trimiterea acestui formular ar putea modifica setările privind preferințele, pentru a permite Caterpillar să vă trimită materiale de marketing.
Prin partajarea informațiilor dvs., acordați Caterpillar permisiunea de a vă prelucra datele pentru a vă îndeplini în mod corespunzător solicitările. În funcție de solicitare, este posibil să fie necesar să partajăm datele dvs. cu reprezentanții aplicabili, din cadrul grupului de companii Caterpillar, precum și cu furnizorii de servicii aplicabili care își desfășoară activitatea în numele Caterpillar. Luăm foarte în serios responsabilitatea de a vă proteja informațiile. Our
Notificarea privind confidențialitatea site-ului nostru web
detaliază practicile noastre privind confidențialitatea datelor și drepturile dvs. de a vă controla datele personale.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Prin partajarea informaţiilor dvs., acordaţi Caterpillar permisiunea de a vă prelucra datele pentru a vă îndeplini în mod corespunzător solicitările. În funcţie de solicitare, este posibil să fie necesar să partajăm datele dvs. cu reprezentanţii aplicabili, din cadrul grupului de companii Caterpillar, precum şi cu furnizorii de servicii aplicabili care îşi desfăşoară activitatea în numele Caterpillar. Luăm foarte în serios responsabilitatea de a vă proteja informaţiile. Our Notificarea privind confidenţialitatea site-ului nostru web detaliază practicile noastre privind confidenţialitatea datelor şi drepturile dvs. de a vă controla datele personale.
Da. Trimiteți-mi e-mailuri de marketing de la Caterpillar (Caterpillar Inc. și afiliații și sucursalele sale). Știu că îmi pot retrage consimțământul în orice moment prin actualizarea selecțiilor mele din „Preferințe mele de marketing”. Caterpillar tratează cu seriozitate confidențialitatea datelor dvs.
Declarația noastră de confidențialitate globală
detaliază practicile noastre de confidențialitate ale Caterpillar și modul în care vă protejăm informațiile. Marketingul prin e-mail al Caterpillar include conținut informativ, promoțional, despre evenimente și instruire. Puteți schimba tipul de conținut pe care vi-l trimitem în „Preferințele mele de marketing” (linkuri accesate în subsolurile e-mailurilor sau ale site-urilor web).
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
John Deere 650K
Acasă
Constructii
Buldozere
Buldozere pe senile
John Deere
John Deere 650K
Fabricatie
2019
Citirea kilometrajului
2.731 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu John Deere650K
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
69.901
MICHIGAN CAT
Shelby Twp, MI
+1 8669941408
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
John Deere 650K
Michigan CAT
Grup de produse
Buldozere pe senile
Numar de producere
1T0650KKCKF345209
Număr de catalog
10183456
An de fabricație
2019
Ore de utilizare
2.731 h
Tara
Statele Unite ale Americii
Locatia masinii
SHELBY TWP, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
69.901
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Compatibilitate AccuGrade
Accugrade Ready
Incinte motor
Engine Enclosures
Iluminare
Lighting
Combustibil diesel cu conţinut ultraredus de sulf
Ultra Low Sulfur Diesel Fuel
Oglinzi
Mirrors
Comandă pilot
Pilot Control
Scaun cu suspensie pneumatică
Air Suspension Seat
Bară de tracţiune
Drawbar
ROPS - Deschis
ROPS - Open
Înclinare lamă
Blade Tilt
Tip direcţie - Joystick
Steering Type - Joystick
Tip de lamă
Blade Type - Pat
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
8
2
0
cutie baterie
Bună
belly pans
Bună
cabină sau cadru protecţie
Bună
bară tracţiune
Bună
engine enclosures
Bună
Side panels are straight
cârlige de apucare
Bună
capotă
Bună
vopsea
Acceptabilă
Surface rust and paint chips over lower machine, roller frames, and blade
radiator grill
Bună
tablă laminată
Acceptabilă
Dents in rear panel over fuel tank
safety items
3
1
0
parking brake functioning
Da
plăcuţă de certificare rops
Da
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
service brakes functioning
Da
back up alarm
Bună
horn
Bună
Working
rops
Bună
seat belt / date
Acceptabilă
Retractable style belt not dated
indicatoare, staţie operator, consolă
12
0
0
manual de operare şi întreţinere curent
Da
Behind seat
catalog de piese curent
Nu
manual de siguranţă curent
Nu
sound proofing
Da
armrests
Bună
dash console
Bună
floor boards / mats
Bună
gauges
Bună
Gauges working
headliner
Bună
heater / defroster
Bună
hour meter - gauges, operation station, console
Bună
Hour meter working
hydraulic controls
Bună
Tee handle pilot operated joystick control
mirrors
Bună
In place
monitoring display
Bună
seat cushions / suspension / type
Bună
Working air ride seat suspension, small hole in lower seat cushion
transmission controls
Bună
motor
6
0
0
scăpări gaze
Nu
Da
Nu
bătaie
Nu
scurgeri ulei
Nu
pre lube system
Nu
apă în ulei
Nu
note - motor
Powered by John Deere 4045H (4-cylinder turbo diesel)
presiune ulei (h/l/n)
Operated in normal range
smoke color (b/d/l/w)
Normal
engine oil level / condition
Bună
engine supports / mounts
Bună
exhaust / muffler / stack
Bună
fuel injection system
Bună
operating condition - engine
Bună
Starts and runs good
turbocharger / blower
Bună
sistem răcire
7
0
0
coolant leaks
Nu
standard radiator
Da
anti-freeze level / color / condition
Bună
Red clean
coolers
Bună
fan
Bună
fan drive / type
Bună
Hydraulic drive
fan shrouds / guards
Bună
hoses / tubes
Bună
radiator
Bună
electric, sistem pornire şi încărcare
5
0
0
ajutor eter
Nu
note - electric, sistem pornire şi încărcare
Grade control ready
alternator
Bună
batteries / cables
Bună
starter
Bună
wiring
Bună
work lights
Bună
All floodlights on machine working
transmisie
5
0
0
Nu
multi velocity shift program
Da
Nu
case
Bună
controls - transmission
Bună
operating condition - transmission
Bună
Operated good through speeds
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
direcţie
3
0
0
articulaţie direcţie
Bună
condiţie de funcţionare direcţie
Bună
Steers good tracks straight
steering valve
Bună
frână
2
0
0
note - frână
Service and park brake operated good
parking brake operation
Bună
service brake operation
Bună
sistem hidraulic
9
0
0
cilindru înclinabil
Bună
articulaţie control - sistem hidraulic
Bună
conducte furtun
Bună
hydraulic valves
Bună
cilindri ridicare
Bună
condiţie de funcţionare generală
Bună
Hydraulic functions operated good
pompe
Bună
tank / sight glass / cap
Bună
– cilindru înclinare
Bună
lamă
7
1
0
note - lamă
8’9ft wide blade
back of blade
Bună
c frame / mounts / bearings
Bună
cutting edge & bits
Acceptabilă
In good condition, has been flipped
face / moldboard
Bună
pins
Bună
stabilizer link
Bună
tower
Bună
trunnions
Bună
No movement in trunnion has cap shims to adjust when needed
şasiu
2
0
0
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Nu
Average Life Remaining - UNDERCARRIAGE
aprox 70-80%
Link / Brand / Part Number
T218859
Note - Şasiu 1
40-link track
Note - Şasiu 2
pads show wear
Track Shoes Width / Type
19.5 in wide pads
Track Frame - Left
Bună
Track Frame - Right
Bună
Carrier Rollers Front
153mm
153mm
Idlers Front
18mm
18mm
Links
99mm
99mm
Pins & Bushings (External)
56mm
56mm
Track Roller 5
181mm
180mm
Track Shoe Grouser Height
32mm
32mm
transmisii finale
2
0
0
note - transmisii finale
Small leak on underside of final
housings, left
Bună
housings, right
Bună
stare generală
3
0
0
et product status report download
Nu
logged / active codes
Nu
utilajul porneşte şi este funcţional
Da
Nu
Nu
visible oil leaks
Nu
body
Bună
frame
Bună
general
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
John Deere 650K - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.