Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Buldozere
Buldozere pe senile
CAT
Cautare rapida
Mesaj vânzătorului
CAT D8R
2004
8998 Hours
FOLEY EQUIPMENT COMPANY
Marca
CAT D8R
Grup de produse
Buldozere pe senile
Numar de producere
6YZ01846
Numar de stoc intern
24B151
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT D8R
Acasă
Constructii
Buldozere
Buldozere pe senile
CAT
CAT D8R
Fabricatie
2004
Citirea kilometrajului
8.998 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CATD8R
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
160.000
FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT D8R
Foley Equipment Company
Grup de produse
Buldozere pe senile
Numar de producere
6YZ01846
Numar de stoc intern
24B151
Număr de catalog
10118696
An de fabricație
2004
Ore de utilizare
8.998 h
Tara
Statele Unite ale Americii
Locatia masinii
Call Foley, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
160.000
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
Motor
Engine
Mături
Sweeps
Alte informaţii
.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
8SU BLADE, W/RK GRD WEAR PLT
8SU BULLDOZER, COMPLETE
ALTERNATOR, 75 AMP
BATTERIES, COLD WEATHER
CAB, ROPS
CARRIER ROLLERS
COUNTERWEIGHT, REAR
D8R II TRACTOR
FAULTS INCLUDING SAFETY ITEMS
GRID, RADIATOR CORE PROTECTOR
GUARD, FUEL TANK
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, RIPPER
MACHINE IS SOLD AS IS, WHERE IS,
OIL CHANGE SYSTEM
Online Owner's Manual
RELOCATION, LIGHTS
SCREEN, REAR
TC, TD, RETARDER
TRACK, ES (44 SEC)
TRANSMISSION AND DRIVE LINE
WITH ALL KNOWN AND UNKNOWN
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
11
8
1
curăţare necesară
Da
battery box
Bună
belly pans
Bună
bumper
Bună
cab or canopy
Necorespunzătoare
Plates welded to ROP bar, previous inspection says ROPS are decertified
counterweight
Bună
decals
Acceptabilă
Faded, some are not readable
engine enclosures
Acceptabilă
Left door is tweaked
fenders
Bună
fuel tank
Bună
grab irons
Acceptabilă
Couple are slightly bent, usable
hard nose p&b
Acceptabilă
Welded around pin on right side
hood
Acceptabilă
Small hole in screen
main frame welds
Bună
paint
Bună
For age and hours
pre-cleaner bowl
Acceptabilă
Screen dented and has a hole
radiator grill
Acceptabilă
Bent fins, missing bolts
screens
Bună
sheet metal
Acceptabilă
Guard over left lift cylinder is bent up, usable. Missing some bolts
steps / ladder
Bună
transmission guard
Bună
safety items
3
0
2
rops
Da
plăcuţă de certificare rops
Da
safety decals in place / legible
Da
back up alarm
Necorespunzătoare
Not heard
horn
Bună
parking brake - safety items
Bună
safety locks / pins
Bună
seat belt / date
Necorespunzătoare
Out of Date
indicatoare, staţie operator, consolă
12
2
2
manual de operare şi întreţinere curent
Da
Some pages are not usable
air conditioner
Too cold
dash console
Acceptabilă
Missing some fabric on sides
door latches / seals
Bună
ems panel / warnings
Necorespunzătoare
Logged and active code
floor boards / mats
Acceptabilă
Hole in mat
gauges
Bună
glass/mirrors
Bună
headliner
Bună
heater
Bună
interior lights
Bună
meter replaced / working
Bună
monitoring panel / display
Bună
radio type & condition
Bună
seat cushion / arm rest
Bună
seat suspension type / condition
Bună
switches
Bună
windshield wipers
Necorespunzătoare
All blades needs replaced. Only rear works, right side arm needs adjusted
motor
7
1
0
scăpări gaze
Nu
comprimare în radiator
Nu
nivelurile de lichid sunt ok?
Da
bătaie
Nu
scurgeri ulei
Nu
apă în ulei
Nu
note - motor
Has some light buildup on side of engine and on some pulleys
presiune ulei (h/l/n)
Ok
smoke color (b/d/l/w)
White colored smoke at startup
air cleaners
Bună
anti-freeze color / level
Bună
Green
engine supports
Bună
exhaust / muffler / stack
Acceptabilă
Dented, usable
fuel injection system
Bună
governor / control
Bună
operating condition - engine
Bună
turbocharger / blower
Bună
sistem răcire
7
0
0
Nu
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
fan drive / type
Bună
hoses
Bună
radiator
Bună
shroud / guards
Bună
electric, sistem pornire şi încărcare
5
0
0
active codes
Da
jump start terminal
Da
alternator
Bună
batteries / cables
Bună
starter
Bună
wiring
Bună
work lights
Bună
Lights only on back
transmisie
6
0
0
Nu
Nu
case
Bună
controls - transmission
Bună
operating condition - transmission
Bună
temp / pressure gauges
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
direcţie
7
0
0
direcţie diferenţial
Bună
comenzi direcţie diferenţial
Bună
pump / motor
Bună
ambreiaj direcţie
Bună
articulaţie direcţie
Bună
condiţie de funcţionare direcţie
Bună
steering valve
Bună
frână
2
0
0
parking brake operation
Bună
service brake operation
Bună
sistem hidraulic
10
0
0
scurgeri - sistem hidraulic
Nu
control linkage - hydraulics
Bună
hose lines
Bună
hydraulic oil filter condition / service hours
Bună
Dirt/oil buildup under filters, probably from changing filters over the years and not cleaning. Better wash and recheck for leaks to be sure
hydraulic valves
Bună
lift cylinders
Bună
Weeping
mounts / yokes
Bună
overall operating condition
Bună
pumps
Bună
tank / sight glass / cap
Bună
tilt cylinder
Bună
lamă
6
3
0
back of blade
Bună
Hard faced on sides
margine ascuţită şi flori de burghiu
Acceptabilă
Frog is worn to bottom of bolt heads, usable
faţă/cormană
Acceptabilă
Plated
ştifturi
Bună
Normal wear for age and hours, little play
braţ împingere
Bună
cadru antiscurgere
Acceptabilă
Bent, has been rewelded
stabilizer link
Bună
braţe înclinare
Bună
Normal amount of play for age,
fusuri
Bună
Has normal play for age and hours, remove shims to tighten up
şasiu
4
0
0
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Cannon / Track Adjuster
Little buildup on bottom side of chrome, assuming there’s some weeping/seeping. Has been raining so not 100%
Equalizer Bar
Ok
Note - Şasiu
Minor bogies for 3-6 on left and 3, 4 on right need checked for play
Pivot Shaft
Ok
Guiding Guard - Left
Bună
Guiding Guard - Right
Bună
Cadru şenilă – stânga
Bună
Cadru şenilă – dreapta
Bună
Bushings (EXT)
76.7
77.7
36
20
Carrier Rollers
239.8
237.7
17
22
Frame Extension
2.5
2.7
Idlers Front
23.4
23.4
28
28
Idlers Rear
22.6
22.4
22
20
Links
147.3
146.8
25
30
Shoe Width
22
22
Sprocket Segments
231.6
230.4
38
43
Track Roller 1
18.8
19.8
23
28
Track Roller 2
18.5
19
22
24
Track Roller 3
19.8
20.8
13
18
Track Roller 4
20.3
21.6
16
22
Track Roller 5
19
19.6
10
12
Track Roller 6
19.8
19.8
13
13
Track Roller 7
17.5
18.5
17
22
Track Roller 8
18
19
19
24
Track Shoes
66
64
35
39
transmisii finale
4
0
0
Da
Right side
housings, left
Bună
housings, right
Bună
planetaries / differential, left
Bună
planetaries / differential, right
Bună
comentarii, reparaţii diverse, observaţii generale
comentariu 1
MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT D8R - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.