Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Buldozere
Buldozere pe senile
CAT
Cautare rapida
Mesaj vânzătorului
CAT D6TXW VZ2
2011
5663 Hours
MICHIGAN CAT
Marca
CAT D6TXW VZ2
Grup de produse
Buldozere pe senile
Numar de producere
RCW00256
Numar de stoc intern
RCW256
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT D6TXW VZ2
Acasă
Constructii
Buldozere
Buldozere pe senile
CAT
CAT D6TXW VZ2
Fabricatie
2011
Citirea kilometrajului
5.663 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CATD6TXW VZ2
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
228.900
MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT D6TXW VZ2
Michigan CAT
Grup de produse
Buldozere pe senile
Numar de producere
RCW00256
Numar de stoc intern
RCW256
Număr de catalog
10110494
An de fabricație
2011
Ore de utilizare
5.663 h
Tara
Statele Unite ale Americii
Locatia masinii
Shelby Twp., Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
228.900
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
Direcţie diferenţial
Diff Steer
Incinte motor
Engine Enclosures
Iluminare
Lighting
ROPS - Închis
ROPS - Enclosed
Oglinzi
Mirrors
Radio - Radio AM FM
Radio - AM FM Radio
Scaun cu suspensie pneumatică
Air Suspension Seat
Bară de tracţiune
Drawbar
Macara
Winch
Tip de lamă
Blade Type - Pat
Alte informaţii
CAB, AC, DIFF STR, PAT BLD, WINCH, SYSTEM ONE, 28" PADS
CONDITION, HOURS AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
13
0
1
curăţare necesară
Nu
belly pans
Bună
cab or canopy
Bună
decals
Bună
New decals
draw bar
Bună
engine enclosures
Bună
Side panels are straight
fenders
Bună
grab irons
Necorespunzătoare
guards
Bună
Rear window guard
hood
Bună
main frame welds
Bună
paint
Bună
Just has been repainted
radiator grill
Bună
Straight
steps / ladder
Bună
transmission guard
Bună
safety items
3
1
0
rops
Da
plăcuţă de certificare rops
Da
safety decals in place / legible
Da
back up alarm
Bună
Working
horn
Bună
Working
parking brake - safety items
Bună
Working
seat belt / date
Acceptabilă
Retractable style belt ( not dated)
indicatoare, staţie operator, consolă
13
1
0
manual de operare şi întreţinere curent
Nu
catalog de piese curent
Nu
manual de siguranţă curent
Nu
dash console
Bună
door latches / seals
Bună
floor boards / mats
Bună
gauges
Bună
All gauges working
glass/mirrors
Bună
headliner
Bună
heater
Bună
interior lights
Bună
meter replaced / working
Bună
Hour meter working shows 5663hrs,
radio type & condition
Bună
Am/fm radio
seat cushion / arm rest
Bună
seat suspension type / condition
Acceptabilă
Air ride seat suspension (air pump not working)
switches
Bună
windshield wipers
Bună
All wipers working
motor
5
0
0
scăpări gaze
Nu
comprimare în radiator
Nu
nivelurile de lichid sunt ok?
Da
bătaie
Nu
scurgeri ulei
Nu
pre lube system
Nu
apă în ulei
Nu
note - motor
Powered by caterpillar C-9 (6-cylinder turbo diesel)
anti-freeze color / level
Bună
Red, full
engine supports
Bună
exhaust / muffler / stack
Bună
operating condition - engine
Bună
Starts and runs good
turbocharger / blower
Bună
sistem răcire
5
0
0
standard radiator
Da
fan
Bună
fan drive / type
Bună
Front mounted hydraulic drive
hoses
Bună
radiator
Bună
shroud / guards
Bună
electric, sistem pornire şi încărcare
5
0
0
active codes
Nu
ajutor eter
Da
jump start terminal
Nu
alternator
Bună
batteries / cables
Bună
starter
Bună
wiring
Bună
work lights
Bună
transmisie
7
0
0
Nu
Da
3-speeed electronic powershift transmission
Nu
case
Bună
operating condition - transmission
Bună
seals
Bună
temp / pressure gauges
Bună
Powertrain temperature gauge working
torque converter (stall speed)
Bună
Stall speed aprox 350RPMS
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
direcţie
5
0
0
direcţie diferenţial
Bună
comenzi direcţie diferenţial
Bună
pump / motor
Bună
articulaţie direcţie
Bună
condiţie de funcţionare direcţie
Bună
Steers good tracks straight
frână
2
0
0
note - frână
Service and parking brake working
parking brake operation
Bună
service brake operation
Bună
sistem hidraulic
10
0
0
cilindru înclinabil
Bună
Both dry
articulaţie control - sistem hidraulic
Bună
conducte furtun
Bună
hydraulic valves
Bună
cilindri ridicare
Bună
Both dry
mounts / yokes
Bună
condiţie de funcţionare generală
Bună
Hudraulic functions operated good
pompe
Bună
tank / sight glass / cap
Bună
– cilindru înclinare
Bună
lamă
6
2
0
note - lamă
13’5ft wide
back of blade
Bună
c frame / mounts / bearings
Bună
Has cap shims at c-frame mounting trunions, (can be remove to adjust when needed
cutting edge & bits
Acceptabilă
Shows some wear, has a flip left
face / moldboard
Acceptabilă
Lower face corners show some wear
pins
Bună
stabilizer link
Bună
tower
Bună
trunnions
Bună
Has cap shims to remove to adjust when needed
plug/graifăr/macara
4
0
0
macara mecanică
Da
Paccar PA56-E00100 mechanical Winch, operated good in forward and revers wirh no load, 1in cable, cable has frayed and some broken wires
control linkage
Bună
drum / clevis
Bună
operates forward
Bună
operates reverse
Bună
şasiu
2
0
0
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Nosystem one undercarriage
Link / Brand / Part Number
235-
Track Shoes Width / Type
28in wide pads
Track Frame - Left
Bună
Track Frame - Right
Bună
Bushings (EXT)
0.47
0.47
46
46
Carrier Rollers
7.45
7.36
39
44
Carrier Rollers Front
7.45
7.36
39
44
Frame Extension
3.40
3.32
Links
1.29
1.31
64
60
Pins & Bushings (External)
.47
.47
46
46
Shoe Width
28.00
28.00
Sprocket Segments
8.6
8.6
35
35
Track Roller 4
1.55
1.53
49
52
Track Shoe Grouser Height
2.71
2.70
27
28
Track Shoes
2.71
2.7
27
28
transmisii finale
2
0
0
carcase, stânga
Bună
carcase, dreapta
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT D6TXW VZ2 - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.