Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Buldozere
Buldozere pe senile
CAT
Cautare rapida
Mesaj vânzătorului
CAT D6T LGP W
2012
6225 Hours
ALTORFER INC.
Marca
CAT D6T LGP W
Grup de produse
Buldozere pe senile
Numar de producere
ZJB00543
Numar de stoc intern
US00819
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT D6T LGP W
Acasă
Constructii
Buldozere
Buldozere pe senile
CAT
CAT D6T LGP W
Fabricatie
2012
Citirea kilometrajului
6.225 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CATD6T LGP W
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
202.500
ALTORFER INC.
IL
+1 319 531 0379
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT D6T LGP W
Altorfer Inc.
Grup de produse
Buldozere pe senile
Numar de producere
ZJB00543
Numar de stoc intern
US00819
Număr de catalog
10096386
An de fabricație
2012
Ore de utilizare
6.225 h
Tara
Statele Unite ale Americii
Locatia masinii
Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
202.500
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
ROPS - Închis
ROPS - Enclosed
Ecrane
Screens
Mături
Sweeps
Macara
Winch
Product Link
Product Link
Direcţie diferenţial
Diff Steer
Incinte motor
Engine Enclosures
Iluminare
Lighting
Combustibil diesel cu conţinut ultraredus de sulf
Ultra Low Sulfur Diesel Fuel
Radio - Radio AM FM
Radio - AM FM Radio
Scaun cu suspensie pneumatică
Air Suspension Seat
Presiune, scăzută pe sol (LGP)
Pressure, Low Ground (LGP)
Tip de lamă - SU
Blade Type - SU
Alte informaţii
Pictures as of 10-26-23 at 6,174 hours.
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
19
0
0
curăţare necesară
Da
battery box
Bună
belly pans
Bună
cab or canopy
Bună
decals
Bună
Minor scratches.
draw bar
Bună
Winch hitch, pull pin installed.
engine enclosures
Bună
fenders
Bună
fuel tank
Bună
grab irons
Bună
guards
Bună
hard nose p&b
Bună
No looseness.
hood
Bună
paint
Bună
pre-cleaner bowl
Bună
Plastic turbo style.
radiator grill
Bună
Couple very minor bends in louvers.
screens
Bună
sheet metal
Bună
steps / ladder
Bună
sweeps
Bună
safety items
4
0
0
rops
Da
plăcuţă de certificare rops
Da
Partially torn.
safety decals in place / legible
Da
back up alarm
Bună
horn
Bună
parking brake - safety items
Bună
seat belt / date
Bună
March 2012.
indicatoare, staţie operator, consolă
14
3
0
note - indicatoare, staţie operator, consolă
LH lower soft panel cover missing.
air conditioner
Bună
Cooling correctly, service port caps missing.
dash console
Acceptabilă
RH console plastic cover cut out for winch control.
door latches / seals
Bună
ems panel / warnings
Bună
Warning lights and alarm working properly.
floor boards / mats
Bună
Minor wear
gauges
Bună
glass/mirrors
Bună
headliner
Acceptabilă
Sagging.
heater
Bună
All fan speeds working correctly.
interior lights
Bună
meter replaced / working
Bună
Counting correctly.
monitoring panel / display
Bună
radio type & condition
Bună
seat cushion / arm rest
Bună
seat suspension type / condition
Bună
switches
Bună
windshield wipers
Acceptabilă
All working, blades are worn.
motor
7
0
0
scăpări gaze
Nu
nivelurile de lichid sunt ok?
Da
has engine been rebuilt?
Da
New long block at 6,094 hours.
bătaie
Nu
scurgeri ulei
Nu
presiune ulei (h/l/n)
Normal
smoke color (b/d/l/w)
None, normal.
air cleaners
Bună
anti-freeze color / level
Bună
ELC.
exhaust / muffler / stack
Bună
fuel injection system
Bună
No leaks.
governor / control
Bună
operating condition - engine
Bună
turbocharger / blower
Bună
No leaks.
emissions
2
0
0
leaks / type
Nu
after treatment system
Bună
Performed ARD ignition test successfully.
dpf condition / hours changed
Bună
Remanufactured DPF installed at 6,096 hours.
sistem răcire
5
0
0
Nu
standard radiator
Da
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
hoses
Bună
radiator
Bună
electric, sistem pornire şi încărcare
4
0
0
ajutor eter
Da
alternator
Bună
batteries / cables
Bună
starter
Bună
work lights
Bună
transmisie
4
0
0
Da
Nu
No evidence of leaks.
multi velocity shift program
Da
Da
Nu
operating condition - transmission
Bună
Drives and shifts correctly through all gears.
torque converter (stall speed)
Bună
Stalls correctly.
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
direcţie
2
0
0
comenzi direcţie diferenţial
Bună
condiţie de funcţionare direcţie
Bună
frână
2
0
0
ce echipamente susţine?
2.0
parking brake operation
Bună
service brake operation
Bună
sistem hidraulic
6
1
0
articulaţie control - sistem hidraulic
Bună
conducte furtun
Bună
cilindri ridicare
Acceptabilă
Both minor seeping.
mounts / yokes
Bună
condiţie de funcţionare generală
Bună
tank / sight glass / cap
Bună
– cilindru înclinare
Bună
lamă
8
0
0
note - lamă
No looseness in blade, blade was reconditioned at 6,094 hours.
back of blade
Bună
c frame / mounts / bearings
Bună
cutting edge & bits
Bună
New
face / moldboard
Bună
knuckle
Bună
pins
Bună
stabilizer link
Bună
trunnions
Bună
plug/graifăr/macara
5
0
0
articulaţie control
Bună
tambur/colier
Bună
acţionează înainte
Bună
acţionează în marşarier
Bună
garnituri/carcasă
Bună
şasiu
4
0
0
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
VGC, new at 6,094 hours.
Cannon / Track Adjuster
No leaks
VGC.
Equalizer Bar
No looseness, reconditioned at 6,095 hours.
CAT System-one relieved center tread.
CAT System-one.
Note - Şasiu
Newer U/C, Good condition.
Pivot Shaft
No leaks.
GC, minor wear.
Guiding Guard - Left
Bună
Guiding Guard - Right
Bună
Cadru şenilă – stânga
Bună
Cadru şenilă – dreapta
Bună
Carrier Rollers Front
198
4
Idlers Front
49
38
Idlers Rear
49.5
34
Links
40.1
6
Pins & Bushings (External)
13.2
18
Pins & Bushings (Internal)
0
Segments
218
38
Track Roller 1
47.0
4
Track Roller 2
47.5
1
Track Roller 3
Guard
Track Roller 4
47.5
1
Track Roller 5
47.8
0
Track Roller 6
Guard
Track Roller 7
47.2
3
Track Roller 8
47.8
0
Track Shoe Grouser Height
71.4
19
transmisii finale
2
0
0
carcase, stânga
Bună
carcase, dreapta
Bună
comentarii, reparaţii diverse, observaţii generale
comentariu 1
Inspected 4-8-24 at 6,226 hours.
comentariu 2
Nice straight machine. New engine long block, reman DPF, reconditioned E-bar, reconditioned blade, and new track rollers at 6,094 hours.
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT D6T LGP W - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.