Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Buldozere
Buldozere pe senile
CAT
Cautare rapida
Mesaj vânzătorului
CAT D6N-4F LGP
2016
7131 Hours
CAROLINA CAT
Marca
CAT D6N-4F LGP
Grup de produse
Buldozere pe senile
Numar de producere
MG500355
Numar de stoc intern
G16-627M
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT D6N-4F LGP
Acasă
Constructii
Buldozere
Buldozere pe senile
CAT
CAT D6N-4F LGP
Fabricatie
2016
Citirea kilometrajului
7.131 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CATD6N-4F LGP
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
154.000
CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT D6N-4F LGP
Carolina CAT
Grup de produse
Buldozere pe senile
Numar de producere
MG500355
Numar de stoc intern
G16-627M
Număr de catalog
10111570
An de fabricație
2016
Ore de utilizare
7.131 h
Tara
Statele Unite ale Americii
Locatia masinii
CHARLOTTE, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
154.000
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Bară de tracţiune
Drawbar
Alte informaţii
CAB • AIR • AUXILIARY HYDRAULICS • PAT BLADE • DRAWBAR • ACCUGRADE READY • ULTRA LOW SULFUR DIESEL FUEL
*AIR CLEANER, STANDARD
*ARO INSTALLATION, VPAT
*BULLDOZER, VPAT LGP, STD PKG
*CAB COMFORT PACKAGE
*COLD WEATHER, 120V, PACKAGE
*D6N LGP TRACTOR
*DEMAND FAN STANDARD
*GUARD GUIDING CENTER, HD
*GUARD, REAR, STANDARD
*GUARD, VPAT, HEAVY DUTY, PKG
*HYDRAULIC OIL, STANDARD
*OIL CHANGE SYSTEM, HIGH SPEED
*PTO FILTER, NO WINCH
*RADIATOR, STANDARD
*REGIONAL PACKAGE ADSD-N
*RIPPER READY PACKAGE
*STANDARD PACKAGE, LGP
*TANK FUEL, FF & REFILL READY
*TRACK, 33", ES, LGP, HD
*UC, LGP, HEAVY DUTY
BLADE, 161" ARO LGP
COMPLETE STORAGE PROTECTION
ENGINE SN#D8T10840
HOT LIST
LANE 1 ORDER
Online Owner's Manual
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PL641
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
11
2
0
curăţare necesară
Da
Clean and degrease
s.o.s. taken
Nu
belly pans
Bună
cab or canopy
Bună
decals
Acceptabilă
SCRATCHED AND PEELING
draw bar
Bună
engine enclosures
Bună
fenders
Bună
fuel tank
Bună
grab irons
Acceptabilă
Front nose grab iron is bent and the weld is rough
hood
Bună
main frame welds
Bună
paint
Bună
NORMAL WEAR
radiator grill
Bună
steps / ladder
Bună
safety items
4
0
0
rops
Da
Erops
safety decals in place / legible
Da
back up alarm
Bună
horn
Bună
parking brake - safety items
Bună
seat belt / date
Bună
2024
indicatoare, staţie operator, consolă
10
2
1
aer condiţionat
Acceptabilă
Not cold
consolă bord
Bună
door latches / seals
Bună
panoul ems/avertismente
Acceptabilă
Active P/L antenna code
floor boards / mats
Necorespunzătoare
Floor mat worn through
indicatoare
Bună
sticlă/oglinzi
Bună
headliner
Bună
radiator
Bună
lumini interioare
Bună
pernă scaun/suport braţ
Bună
comutatoare
Bună
ştergătoare de parbriz
Bună
motor
6
0
0
scăpări gaze
Nu
comprimare în radiator
Nu
Da
nivelurile de lichid sunt ok?
Da
bătaie
Nu
scurgeri ulei
Nu
apă în ulei
Nu
presiune ulei (h/l/n)
n
anti-freeze color / level
Bună
engine supports
Bună
exhaust / muffler / stack
Bună
sTACK DING
fuel injection system
Bună
operating condition - engine
Bună
turbocharger / blower
Bună
emissions
0
1
0
dpf condition / hours changed
Acceptabilă
Nothing in Cat facts about a ash service
sistem răcire
6
0
0
radiatoare
Bună
ventilator
Bună
furtunuri
Bună
radiator
Bună
shroud / guards
Bună
pompă apă
Bună
electric, sistem pornire şi încărcare
5
0
0
alternator
Bună
baterii/cabluri
Bună
demaror
Bună
cablaj
Bună
work lights
Bună
transmisie
4
0
0
comenzi - transmisie
Bună
condiţie de funcţionare - transmisie
Bună
transmisie – schimbări viteză faţă
Bună
transmisie – schimbări viteză marşarier
Bună
direcţie
3
0
0
direcţie diferenţial
Bună
comenzi direcţie diferenţial
Bună
condiţie de funcţionare direcţie
Bună
frână
2
0
0
parking brake operation
Bună
service brake operation
Bună
sistem hidraulic
8
1
0
cilindru înclinabil
Bună
conducte furtun
Bună
hydraulic valves
Bună
cilindri ridicare
Bună
mounts / yokes
Acceptabilă
Some bore play
condiţie de funcţionare generală
Bună
pompe
Bună
tank / sight glass / cap
Bună
– cilindru înclinare
Bună
lamă
4
2
0
back of blade
Bună
c frame / mounts / bearings
Bună
margine ascuţită şi flori de burghiu
Acceptabilă
Worn flip and replace corners
faţă/cormană
Acceptabilă
Thinning in the corners
ştifturi
Bună
fusuri
Bună
şasiu
4
0
0
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Note - Şasiu
ITR Rails and top rollers
Ştifturi şi bucşe rotite?
Nu
Guiding Guard - Left
Bună
Guiding Guard - Right
Bună
Track Frame - Left
Bună
Track Frame - Right
Bună
Carrier Rollers Front
163
28
Idlers Front
27
28
Idlers Rear
26
22
Links
113
Track Roller 1
24
56
Track Roller 2
23.5
52
Track Roller 3
23
48
Track Roller 6
23.5
52
Track Roller 7
23
48
Track Roller 8
24
56
Track Shoe Grouser Height
33" 30
75
transmisii finale
4
0
0
carcase, stânga
Bună
carcase, dreapta
Bună
planetare/diferenţial, s
Bună
planetare/diferenţial, d
Bună
comentarii, reparaţii diverse, observaţii generale
comentariu 1
1833 idle hours
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.