Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Buldozere
Buldozere pe senile
CAT
Cautare rapida
Mesaj vânzătorului
CAT D5MX
1997
8355 Hours
MICHIGAN CAT
Marca
CAT D5MX
Grup de produse
Buldozere pe senile
Numar de producere
6GN00558
Numar de stoc intern
6GN558
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT D5MX
Acasă
Constructii
Buldozere
Buldozere pe senile
CAT
CAT D5MX
Fabricatie
1997
Citirea kilometrajului
8.355 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CATD5MX
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
37.000
MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT D5MX
Michigan CAT
Grup de produse
Buldozere pe senile
Numar de producere
6GN00558
Numar de stoc intern
6GN558
Număr de catalog
10068504
An de fabricație
1997
Ore de utilizare
8.355 h
Tara
Statele Unite ale Americii
Locatia masinii
Grand Rapids, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
37.000
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Alte informaţii
CONDITION, HOURS AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
OROPS, PAT BLD, FT CTRL, 22" PADS
PLEASE CALL FOR MACHINE LOCATION
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
10
3
0
curăţare necesară
Da
battery box
Bună
Battery box cover latch allows cover to open slight, adjust
belly pans
Bună
cab or canopy
Bună
draw bar
Bună
engine enclosures
Bună
Left engine door bent very slight
fenders
Bună
fuel tank
Bună
grab irons
Acceptabilă
Grab iron by fuel fill bent, by hydraulic fill broken off
hood
Bună
paint
Acceptabilă
Faded, scratches, decals weathered bad
pre-cleaner bowl
Acceptabilă
Plastic bowl cracked
radiator grill
Bună
steps / ladder
Bună
safety items
2
1
1
rops
Da
plăcuţă de certificare rops
Nu
Weathered bad, not legible
back up alarm
Bună
horn
Acceptabilă
Inoperable, plastic knob on switch missing
parking brake - safety items
Bună
seat belt / date
Necorespunzătoare
Expired, latch trapped under seat frame
indicatoare, staţie operator, consolă
7
2
0
consolă bord
Bună
Vandalism cover missing
panoul ems/avertismente
Bună
floor boards / mats
Bună
indicatoare
Bună
sticlă/oglinzi
Bună
headliner
Acceptabilă
Fabric hanging loose around outer edges
meter replaced / working
Bună
pernă scaun/suport braţ
Acceptabilă
Bottom and backside cushions not fastened tight to seat, right armrest pad torn slight
comutatoare
Bună
motor
8
0
0
scăpări gaze
Da
Slight normal
Da
nivelurile de lichid sunt ok?
Da
bătaie
Nu
scurgeri ulei
Nu
apă în ulei
Nu
presiune ulei (h/l/n)
Good
smoke color (b/d/l/w)
Slight blue when first fired up, cleared out
air cleaners
Bună
anti-freeze color / level
Bună
Red
engine supports
Bună
exhaust / muffler / stack
Bună
Exhaust stack bent backwards, no problem
fuel injection system
Bună
governor / control
Bună
operating condition - engine
Bună
turbocharger / blower
Bună
sistem răcire
7
1
0
Nu
Da
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Acceptabilă
Reversible, end of blades bent slight, nicks from turning fan blades
fan drive / type
Bună
hoses
Bună
radiator
Bună
shroud / guards
Bună
water pump
Bună
electric, sistem pornire şi încărcare
3
2
0
ajutor eter
Da
Bottle removed
alternator
Acceptabilă
Charging light flashing, started fine, further inspection needed
batteries / cables
Bună
starter
Bună
wiring
Bună
work lights
Acceptabilă
RF upper and both rear lights broken, remaining inoperable
transmisie
7
0
0
Nu
Da
Nu
case
Bună
controls - transmission
Bună
operating condition - transmission
Bună
temp / pressure gauges
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
transmission oil filter condition / service hours
Bună
Transmission filter changed 7,752 hours
direcţie
4
0
0
ambreiaj direcţie
Bună
articulaţie direcţie
Bună
Fingertip
condiţie de funcţionare direcţie
Bună
steering valve
Bună
frână
2
0
0
ce echipamente susţine?
2nd
parking brake operation
Bună
service brake operation
Bună
sistem hidraulic
8
0
0
scurgeri - sistem hidraulic
Nu
angle cylinder
Bună
control linkage - hydraulics
Bună
Linkage p/b worn slight
hydraulic oil filter condition / service hours
Bună
Hydraulic filter changed 7,752 hours
hydraulic valves
Bună
lift cylinders
Bună
overall operating condition
Bună
tank / sight glass / cap
Bună
tilt cylinder
Bună
lamă
6
1
0
back of blade
Bună
c frame / mounts / bearings
Bună
margine ascuţită şi flori de burghiu
Acceptabilă
Worn slight, flipped
faţă/cormană
Bună
Lower half of face has been replaced
ştifturi
Bună
All fairly tight
arbore unic
Bună
fusuri
Bună
Blade pivot has been replaced
şasiu
2
1
0
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Average Life Remaining - UNDERCARRIAGE
About 70%
108-0948
Note - Şasiu
New track and rollers 7,248 hours
Pivot Shaft
Damp by right seal, no problem
Good, worn very slight
560mm, 22" wide, has welded grouser bar stock to build up height of grousers. Most of left side has grouser welded stock broken off in areas, 1 shoe broken on end, few right grouser bars broken
Ştifturi şi bucşe rotite?
Nu
Guiding Guard - Left
FairF&R bent slight, worn, missing wear plates
Guiding Guard - Right
Acceptabilă
Track Frame - Left
Bună
Track Frame - Right
Bună
Bushings
0.35039
0.35157
54
54
Carrier Rollers
6.08267
6.10235
21
18
Idlers Front
0.90551
0.88583
31
26
Idlers Rear
0.84646
0.84646
17
17
Links
1.12401
1.13149
29
27
Shoe Width
22
22
Track Roller 1
1.30669
1.29527
33
36
Track Roller 7
1.31968
1.35748
30
21
Track Shoes
1.65354
1.7126
20
59
transmisii finale
2
0
0
Nu
note - transmisii finale
Oil changed 7,884 hours
housings, left
Bună
housings, right
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT D5MX - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.