Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Grup de produse
+
Buldozere
(
1.213
)
buldozere pe roti
(
7
)
Buldozere pe senile
(
1.206
)
Preţ (USD)
+
-
Ore de utilizare
+
-
An de fabricație
+
-
Marca
+
[other]
(
8
)
case
(
1
)
cat
(
1.160
)
dresser
(
1
)
dressta
(
1
)
john deere
(
18
)
komatsu
(
9
)
rockland
(
2
)
sem
(
12
)
takeuchi
(
1
)
Continent
+
Africa
(
4
)
Asia
(
45
)
Australia și Oceania
(
31
)
Europa
(
36
)
Toate regiunile
(
1.079
)
Toate regiunile
(
18
)
Tara
+
Arabia Saudita
(
10
)
Argentina
(
1
)
Australia
(
30
)
Brazilia
(
10
)
Canada
(
62
)
Chile
(
3
)
Corea de Sud
(
1
)
Ecuador
(
4
)
Emiratele Arabe Unite
(
1
)
Franta
(
8
)
Germania
(
4
)
India
(
3
)
Indonezia
(
3
)
Italia
(
9
)
Kazakstan
(
1
)
Liban
(
2
)
Malaezia
(
7
)
Marea Britanie
(
4
)
Mexic
(
32
)
Myanmar
(
2
)
Noua Zeelanda
(
1
)
Oman
(
1
)
Polonia
(
3
)
Puerto Rico
(
8
)
Qatar
(
4
)
România
(
2
)
Rusia
(
2
)
Sierra Leone
(
2
)
Spania
(
3
)
Statele Unite ale Americii
(
977
)
Sudan
(
2
)
Suedia
(
1
)
Tailanda
(
8
)
Taivan
(
2
)
Regiunea
+
AB
(
25
)
AK
(
3
)
AL
(
13
)
Alsfeld
(
1
)
AR
(
3
)
Auckland
(
1
)
AZ
(
26
)
Bangkok
(
8
)
Banjarmasin
(
3
)
BC
(
7
)
Bouches-Du-Rhone
(
1
)
Buenos Aires
(
1
)
CA
(
53
)
Calama
(
1
)
Cananea
(
2
)
Cannock
(
1
)
Carugate
(
6
)
Cd. Obregon
(
2
)
CO
(
33
)
Coatzacoalcos
(
1
)
Cuiabá
(
1
)
Eslöv
(
1
)
FL
(
71
)
Fortaleza
(
2
)
GA
(
14
)
Gdańsk
(
1
)
Greater Noida
(
1
)
Guadalajara
(
2
)
Guayaquil
(
4
)
Guaymas
(
1
)
HI
(
1
)
IA
(
30
)
ID
(
11
)
IL
(
21
)
Ille-et-Vilaine
(
2
)
Illingen
(
1
)
IN
(
26
)
Jaboatao Dos Guararapes
(
1
)
Köln-porz
(
2
)
KS
(
76
)
KY
(
12
)
LA
(
3
)
Los Cabos
(
1
)
MA
(
6
)
Mazatlan
(
2
)
MB
(
2
)
ME
(
1
)
MI
(
58
)
Mineral De La Reforma
(
1
)
MN
(
12
)
MO
(
15
)
Mogosoaia
(
1
)
MS
(
3
)
MT
(
5
)
Nagpur
(
1
)
Nava
(
1
)
NC
(
22
)
ND
(
4
)
NE
(
3
)
NM
(
12
)
NSW
(
12
)
NY
(
14
)
OH
(
18
)
OK
(
3
)
ON
(
9
)
OR
(
3
)
PA
(
22
)
Poznań
(
1
)
Puebla
(
2
)
QC
(
4
)
QLD
(
2
)
Riyadh
(
8
)
Rubano
(
3
)
SA
(
1
)
Santiago
(
1
)
São Luis - Ma
(
1
)
SC
(
12
)
SD
(
1
)
Seine-et-Marne
(
4
)
SK
(
3
)
Sumare
(
1
)
Surgut
(
1
)
Tijuana
(
4
)
TN
(
11
)
TX
(
76
)
UT
(
34
)
VA
(
24
)
VIC
(
10
)
VT
(
1
)
WA
(
9
)
WI
(
27
)
Winsford
(
3
)
WV
(
13
)
WY
(
28
)
Yangon
(
2
)
Comerciant
+
altorfer inc.
(
34
)
altorfer industries
(
26
)
banco caterpillar s.a.
(
1
)
bergerat monnoyeur romania
(
2
)
bergerat monnoyeur s.a.s.
(
8
)
bergerat monnoyeur sp. z o.o.
(
3
)
blanchard machinery co.
(
14
)
boyd cat company
(
20
)
butler machinery company
(
3
)
capital machinery cat (taiwan)
(
2
)
carolina cat
(
8
)
carter machinery company inc.
(
35
)
caterpillar financial services corporation
(
19
)
cavpower
(
1
)
cgt - compagnia generale trattori
(
9
)
cleveland brothers equipment company inc
(
32
)
empire machinery
(
28
)
empresas matco s.a. de c.v.
(
12
)
fabick cat
(
37
)
finanzauto s.a.
(
3
)
finning (u.k.) ltd.
(
3
)
finning argentina s.a.
(
1
)
finning canada
(
42
)
finning chile s.a.
(
3
)
foley equipment co attachments
(
44
)
foley equipment company
(
43
)
foley inc.
(
11
)
gcpl - east
(
1
)
gmmco - south
(
2
)
gregory poole equipment co.
(
8
)
hae in corporation
(
1
)
hastings deering (australia)
(
2
)
hawthorne machinery co.
(
5
)
hawthorne pacific
(
1
)
holt cat
(
88
)
holt of california
(
35
)
iasa s.a.
(
4
)
kelly tractor co.
(
6
)
louisiana cat
(
7
)
m. ezzat jallad & fils
(
2
)
m.i.t. machine international
(
1
)
macallister machinery co. inc
(
33
)
madisa
(
15
)
mantrac sierra leone ltd
(
2
)
metro machinery company ltd.
(
8
)
michigan cat
(
53
)
milton cat
(
28
)
mohamed abdulrahman al-bahar
(
6
)
myan shwe pyi tractors ltd.
(
2
)
n c machinery co.
(
17
)
nmc
(
3
)
ohio cat
(
19
)
ooo mantrac vostok
(
1
)
pesa
(
2
)
peterson cat
(
3
)
peterson tractor co
(
6
)
plm-pipeline machinery international
(
13
)
puckett machinery co.
(
3
)
quinn company
(
11
)
riggs cat
(
5
)
rimco inc.
(
8
)
ring power corp.
(
65
)
sime darby industrial sdn bhd
(
1
)
sotreq s.a.
(
7
)
stowers machinery corporation
(
3
)
stowers rents
(
1
)
sudanese tractor company ltd
(
2
)
terra cat
(
1
)
thompson machinery commerce corporation
(
11
)
thompson tractor co. inc.
(
30
)
toromont cat
(
14
)
tracsa
(
5
)
tractor & equipment co.
(
9
)
trakindo
(
3
)
vostochnaya technica llc
(
1
)
wagner equipment co
(
50
)
warren cat
(
5
)
western states equipment
(
13
)
westrac
(
5
)
westrac pty. ltd. (nsw)
(
12
)
wheeler machinery co.
(
34
)
william adams pty. ltd.
(
10
)
wyoming machinery
(
28
)
yancey bros. co.
(
14
)
zahid tractor & heavy machinery company
(
10
)
zeppelin baumaschinen
(
4
)
zeppelin sverige ab
(
1
)
ziegler cat
(
29
)
Certification
+
Certificat utilizat Cat
(
93
)
Certificat De Reprezentant
(
14
)
Caracteristici
+
aer condiţionat
(
292
)
aer condiţionat
(
195
)
baliză
(
24
)
bară de tracţiune
(
184
)
bară tracţiune
(
138
)
cameră retrovizoare
(
10
)
comandă hidraulică
(
73
)
comandă lamă stabilă
(
53
)
comandă lamă stabilă
(
17
)
comandă pilot
(
93
)
combustibil diesel cu conţinut ultraredus de sulf
(
170
)
combustibil diesel cu conţinut ultraredus de sulf
(
99
)
comenzi manuale şi de picior
(
64
)
comenzi manuale și de picior
(
49
)
compatibilitate accugrade
(
165
)
configuraţie - excavator de masă
(
6
)
conform nivel 1
(
22
)
conform nivel 2
(
18
)
control pilot
(
50
)
direcţie diferenţial
(
152
)
direcție diferențial
(
78
)
direcţie, control digital
(
13
)
direcţie, joystick
(
96
)
direcție, manetă
(
27
)
ecrane
(
61
)
erops
(
186
)
etichetă epa
(
67
)
etichetă epa
(
41
)
girofar
(
14
)
iluminare
(
287
)
iluminare
(
179
)
incinte motor
(
247
)
incinte motor
(
147
)
înclinare lamă
(
15
)
înclinare lamă - înclinare dublă
(
58
)
înclinare lamă - înclinare simplă
(
81
)
lamă, a
(
12
)
lamă, înclinare dublă
(
25
)
lamă, înclinare un singur unghi
(
52
)
lamă, pat
(
86
)
lamă, pliată
(
12
)
lamă, s
(
36
)
lamă, semi u
(
59
)
macara
(
33
)
macara
(
39
)
mături
(
48
)
mături
(
50
)
motor
(
70
)
nivel de emisii
(
6
)
nivel de emisii - epa - epa tier 4f
(
36
)
nivel de emisii - eu - eu stage iv
(
9
)
nivel de emisii - eu - iv
(
19
)
nivel de emisii - japan - step 4 final
(
36
)
oglinzi
(
181
)
orops
(
43
)
piesă de ghidare
(
9
)
piesă de ghidare
(
21
)
placă ce
(
47
)
placă de nivelare
(
13
)
plăcuţă ce
(
35
)
plug
(
32
)
plug - mai mulţi dinţi
(
90
)
plug - un dinte
(
16
)
plug, mai mulţi dinţi
(
56
)
plug, un singur dinte
(
21
)
presiune hidraulică auxiliară
(
31
)
presiune hidraulică auxiliară - presiune înaltă
(
16
)
presiune hidraulică auxiliară - presiune medie
(
7
)
presiune, scăzută pe sol (lgp)
(
129
)
product link
(
194
)
product link
(
142
)
radiator
(
7
)
radio
(
29
)
radio - bluetooth
(
71
)
radio - radio am fm
(
74
)
radio - radio am fm cu cd
(
11
)
radio am fm cu cd
(
12
)
radio am/fm
(
95
)
rops
(
24
)
rops - deschis
(
26
)
rops - închis
(
241
)
scaun cu suspensie pneumatică
(
223
)
scuturare lamă
(
74
)
sistem antifurt
(
11
)
sistem antifurt
(
11
)
sistem de protecţie instalaţii
(
12
)
sistem hidraulic auxiliar
(
50
)
sistem hidraulic combinat - bidirecţional
(
16
)
sistem lubrifiere preliminară
(
10
)
site
(
35
)
starea de reglementare - cat_korea
(
8
)
tip de lamă
(
8
)
tip de lamă
(
58
)
tip de lamă - s
(
18
)
tip de lamă - su
(
47
)
tip de lamă - u
(
6
)
tip de lamă - unghi
(
13
)
tip de lamă - vpat
(
100
)
tip direcţie - joystick
(
123
)
tip direcţie - manetă
(
39
)
Beneficii
+
Specificatii
(
92
)
Oferta speciala
(
24
)
Acord de valoare pentru client
(
50
)
Garantie
(
6
)
Mai multe...
Acasă
Constructii
Buldozere
Currently
1
8
0
5
9
machines for sale
Cautare rapida
Primiți o alertă pe e-mail când sunt adăugate echipamente noi care corespund parametrilor căutării dvs.
- Adresa dvs. de email -
Notificare prin e-mail
Notificări
Primiți o alertă pe e-mail când sunt adăugate echipamente noi care corespund parametrilor căutării dvs.
Aș dori să primesc viitoarele comunicări de marketing (cum ar fi e-mailurile) de la Caterpillar Inc., filialele și afiliații sale din întreaga lume și rețeaua de dealeri Caterpillar. Indiferent dacă decideți să primiți aceste comunicări de marketing, Caterpillar va continua să trimită mesaje de serviciu / tranzacții, inclusiv cele care au legătură cu orice conturi pe care le puteți avea cu noi.
Zilnic
Saptamanal
Lunar
Trimiteți
Filtrul actual
Grup de produse
Buldozere
x
Thank you!
Filtrul actual
Grup de produse
Buldozere
x
1.213
Rezultate pentru "Filtrul actual"
Afiseaza: 145 - 168
Sortează după:
Cele Mai relevante
Marca (A-Z)
Marca (Z-A)
An de fabricație (crescator)
An de fabricație (descrescator)
Ore de utilizare (crescator)
Ore de utilizare (descrescator)
Preţ (crescator)
Preţ (descrescator)
CAT D6RXW A
,
149.900
2005
Shelby Twp., MI
9.132 h
Condiții
aer condiţionat
direcţie diferenţial
incinte motor
iluminare
rops - închis
Vezi detalii
CAT D6NLGP
,
145.000
2019
St. Augustine, FL
4.522 h
bară de tracţiune
Vezi detalii
CAT D6K2 XL
,
175.000
2020
City Of Industry, CA
4.908 h
Vezi detalii
CAT D6T LGP
,
133.850
2014
Hilton Head, SC
9.900 h
Condiții
tip de lamă - s
iluminare
rops - închis
tip direcţie - manetă
macara
Vezi detalii
CAT D5K2 XL
,
145.000
2019
Stockton, CA
2.159 h
Condiții
compatibilitate accugrade
înclinare lamă - înclinare dublă
tip de lamă - vpat
plug - mai mulţi dinţi
comandă lamă stabilă
Vezi detalii
CAT D6K2 LGP
,
120.850
2017
Myrtle Beach, SC
5.409 h
Condiții
compatibilitate accugrade
aer condiţionat
iluminare
rops - închis
tip direcţie - joystick
Vezi detalii
CAT D6N XL IT
,
267.492
2019
Apache Junction, AZ
4.110 h
Vezi detalii
CAT D 6 N LGP
,
148.500
2019
Flowood, MS
6.116 h
Condiții
compatibilitate accugrade
aer condiţionat
presiune, scăzută pe sol (lgp)
radio
product link
Vezi detalii
CAT D5K
,
96.515
2018
Terre Haute, IN
1.550 h
Condiții
incinte motor
iluminare
combustibil diesel cu conţinut ultraredus de sulf
oglinzi
comandă pilot
Vezi detalii
CAT D6-VP
,
350.000
2019
Tioga, ND
5.425 h
Condiții
compatibilitate accugrade
aer condiţionat
tip de lamă - vpat
plug - mai mulţi dinţi
product link
Vezi detalii
John Deere & CO. 850L LGP
,
300.000
2020
Fargo, ND
6.855 h
Condiții
compatibilitate accugrade
aer condiţionat
tip de lamă - vpat
scaun cu suspensie pneumatică
bară de tracţiune
Vezi detalii
CAT D8T
,
650.000
2018
Youngstown, OH
1.778 h
Specificații
Condiții
Vezi detalii
CAT D5K2XL
,
70.325
2015
Westfield, IN
3.700 h
Condiții
incinte motor
iluminare
combustibil diesel cu conţinut ultraredus de sulf
oglinzi
comandă pilot
Vezi detalii
CAT D6K2LGP
,
154.000
2018
Memphis Rental, TN
3.075 h
compatibilitate accugrade
aer condiţionat
tip de lamă - vpat
presiune, scăzută pe sol (lgp)
bară de tracţiune
Vezi detalii
CAT D3-12LGI
,
255.100
2022
Topeka Area, KS
1.153 h
Vezi detalii
CAT D8T
,
409.000
2015
Fenton, MO
7.006 h
Specificații
Condiții
motor
Vezi detalii
CAT D6N
,
166.999
2015
Tonawanda, NY
8.433 h
Condiții
aer condiţionat
presiune hidraulică auxiliară
incinte motor
iluminare
rops - închis
Vezi detalii
CAT D6TVP
,
144.189
2010
Milford, MA
14.274 h
Condiții
conform nivel 2
conform nivel 1
nivel de emisii - epa - epa tier 3
nivel de emisii - eu - eu stage iiia
starea de reglementare - epa/carb/eu/china
Vezi detalii
CAT D6 XE LGP
,
390.000
2019
Justin, TX
3.009 h
Condiții
conform nivel 2
aer condiţionat
rops - închis
scaun cu suspensie pneumatică
radio - bluetooth
Vezi detalii
CAT D8T
,
246.000
2007
El Paso, TX
15.130 h
aer condiţionat
Vezi detalii
CAT D8T
,
655.000
2017
La Crosse, WI
2.449 h
Specificații
Condiții
radio am/fm
iluminare
product link
sistem hidraulic auxiliar
combustibil diesel cu conţinut ultraredus de sulf
Vezi detalii
CAT D6K2 XL
,
189.810
2017
Scarborough, ME
2.579 h
Condiții
conform nivel 2
conform nivel 1
nivel de emisii - eu - iv
nivel de emisii - japan - step 4 final
presiune hidraulică auxiliară
Vezi detalii
CAT D6NL AHZ2
,
95.503
2014
Brownstown Twp., MI
10.730 h
Condiții
radio am/fm
iluminare
product link
sistem hidraulic auxiliar
aer condiţionat
Vezi detalii
CAT D312
,
220.000
2023
San Angelo, TX
48 h
Condiții
radio am/fm
iluminare
product link
aer condiţionat
erops
Vezi detalii
Show more results
Buldozere - Mascus SUA
Acasă
Constructii
Buldozere
Buldozere
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.