Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
buldoexcavatoare
Caterpillar
Cautare rapida
Mesaj vânzătorului
Caterpillar 420F A
2013
914 Hours
MICHIGAN CAT
Marca
Caterpillar 420F A
Grup de produse
buldoexcavatoare
Numar de producere
SKR02350
Numar de stoc intern
SKR2350-A
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Search
Înapoi la rezultatele căutării
Caterpillar 420F A
Acasă
Constructii
buldoexcavatoare
Caterpillar
Caterpillar 420F A
Fabricatie
2013
Citirea kilometrajului
914 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu Caterpillar420F A
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
74.505
MICHIGAN CAT
Novi, MI
+1 8669941408
arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
Caterpillar 420F A
Grup de produse
buldoexcavatoare
Numar de producere
SKR02350
Numar de stoc intern
SKR2350-A
Număr de catalog
10061901
An de fabricație
2013
Ore de utilizare
914 h
Tara
Statele Unite ale Americii
Locatia masinii
Novi, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
74.505
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
AER CONDIŢIONAT
AIR CONDITIONER
EROPS
EROPS
ILUMINARE
LIGHTING
COMBUSTIBIL DIESEL CU CONŢINUT ULTRAREDUS DE SULF
ULTRA LOW SULFUR DIESEL FUEL
CUPĂ, GP
BUCKET, GP
CUPĂ, SPATE
BUCKET, REAR
BALANSIER, EXTINS
STICK, EXTENDED
TRACŢIUNE PE 4 ROŢI
4-WHEEL DRIVE
COMENZI, JOYSTICK
CONTROLS, JOYSTICK
INCINTE MOTOR
ENGINE ENCLOSURES
Alte informaţii
CAB, AC, ESTK, GP BKT, R MQC, R BKT, 4WD, FRONT 12.5/80-18 REAR 19.5L-24
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
Operator's Manual
PLEASE CALL FOR MACHINE LOCATION
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
12
6
0
curăţare necesară
Da
s.o.s. taken
Nu
battery box
Bună
cab or canopy
Bună
counterweight
Acceptabilă
Scratched and rusted
crankcase guard / transmission guard
Bună
decals
Acceptabilă
Scratched slight
engine enclosures
Bună
fenders
Bună
fiberglass
Bună
fuel tank
Bună
grab irons
Bună
hood
Acceptabilă
Front section of hood is bent
main frame welds
Bună
paint
Acceptabilă
Minor fading and more scratches and surface rust
plastic (exterior)
Bună
radiator grill
Acceptabilă
Bent
rubber bumpers
Bună
sheet metal
Bună
steps / ladder
Acceptabilă
Right side is bent
safety items
5
0
0
rops
Da
plăcuţă de certificare rops
Da
safety decals in place / legible
Da
back up alarm
Bună
horn
Bună
parking brake - safety items
Bună
safety locks / pins
Bună
seat belt / date
Bună
indicatoare, staţie operator, consolă
14
2
0
manual de operare şi întreţinere curent
Da
catalog de piese curent
Nu
manual de siguranţă curent
Da
air conditioner
Bună
dash console
Bună
door latches / seals
Bună
ems panel / warnings
Bună
floor boards / mats
Bună
gauges
Bună
glass/mirrors
Bună
headliner
Acceptabilă
A little dirty
heater / defroster
Bună
interior lights
Bună
meter replaced / working
Bună
monitoring panel / display
Bună
seat cushion / arm rest
Acceptabilă
Cushions are a little dirty and both arm rests show a little wear and right arm rest is loose
seat suspension type / condition
Bună
switches
Bună
windshield wipers
Bună
motor
9
0
0
scăpări gaze
Nu
comprimare în radiator
Nu
Nu
nivelurile de lichid sunt ok?
Da
has engine been rebuilt?
Nu
bătaie
Nu
scurgeri ulei
Nu
pre lube system
Nu
apă în ulei
Nu
air cleaners
Bună
anti-freeze color / level
Bună
Red
engine supports
Bună
exhaust / muffler / stack
Bună
fuel injection system
Bună
governor / control
Bună
oil filter condition / service hours
Bună
operating condition - engine
Bună
turbocharger / blower
Bună
emissions
leaks / type
Nu
sistem răcire
8
0
0
Nu
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
fan drive / type
Bună
hoses
Bună
radiator
Bună
shroud / guards
Bună
water pump
Bună
electric, sistem pornire şi încărcare
7
0
0
active codes
Nu
radiator monobloc
Da
ajutor eter
Da
No bottle
signal lights
Da
alternator
Bună
batteries / cables
Bună
electrical battery box
Bună
jump start terminal
Bună
starter
Bună
wiring
Bună
work lights
Bună
transmisie
12
0
0
Nu
four speed shuttle
Da
Nu
Nu
Nu
case
Bună
controls
Bună
cooler
Bună
lines / fittings - transmission
Bună
operating condition - transmission
Bună
pump
Bună
seals
Bună
temp / pressure gauges
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
transmission oil filter condition / service hours
Bună
valves
Bună
direcţie
10
0
0
punte faţă - direcţie
Bună
dispozitiv manual de măsură
Bună
conducte/racorduri - direcţie
Bună
steering column / tilt
Bună
cilindru direcţie
Bună
articulaţie direcţie
Bună
condiţie de funcţionare direcţie
Bună
steering pump
Bună
tijă legătură/capete tijă
Bună
wheel / joystick
Bună
frână
2
0
0
scurgeri - frână
Nu
parking brake operation
Bună
service brake operation
Bună
sistem hidraulic
18
0
0
scurgeri - sistem hidraulic
Nu
accumulators
Bună
backhoe control valve
Bună
boom cylinder
Bună
bucket & hoist kickout
Bună
bucket cylinder
Bună
control linkage
Bună
extended stick cylinder
Bună
hose lines
Bună
hydraulic oil filter condition / service hours
Bună
lift cylinders
Bună
loader valve
Bună
out rigger cylinder
Bună
overall operating condition - hydraulics
Bună
pumps
Bună
stick cylinder
Bună
swing cylinder
Bună
tank / sight glass / cap
Bună
tilt cylinder
Bună
braţ şi balansier
7
2
0
braţ
Bună
ştifturi şi bucşe braţ
Acceptabilă
Lower P&B has a 1/4” of movement and the upper P&B has a 1/8”- of movement
e stick condition
Bună
lonjeroane
Bună
balansier
Bună
ştifturi şi bucşe balansier
Acceptabilă
P&B have a 1/8” of movement
blocaj rotire
Bună
pivot rotire
Bună
blocaj transport
Bună
front bucket
2
5
0
front bucket quick coupler
Nu
bucket bottom
Acceptabilă
Shows some wear and is rusted
bucket floor
Acceptabilă
bucket sides
Acceptabilă
Show some wear
cutting edges
Acceptabilă
Shows some wear and has a flip left
loader frame
Bună
loader pins & bushings
Acceptabilă
P&B have very little to no movement
tilt linkage
Bună
cupă spate
Da
NEW MANUAL COUPLER INSTALLED
axles / final drives
11
1
0
leaks
Nu
magnetic plugs removed & checked?
Nu
differential lock / operation
Bună
differential supports
Bună
differentials
Bună
drive shaft
Bună
four wheel drive operation
Bună
front axle
Bună
front final drives
Bună
rear axle
Bună
rear final drives
Bună
trunion
Bună
universal joints
Bună
wheel lugs & rims
Acceptabilă
Rims have some rust
anvelope
Rezervă
Nu
Note - Anvelope
Matching set of Front 12.5/80-18 Rear 19.5L-24
Marcă/serie
Adâncime suprafaţă rulare 1/32"
Durată de viaţă rămasă: %
Reşapate
Secţiuni/bucăţi suprafaţă rulare
Secţiune laterală
Left Front
Goodyear
18
50
Nu
Da
Nu
Left Rear
Goodyear
24
35
Nu
Da
Nu
Right Front
Goodyear
20
50
Nu
Da
Da
Right Rear
Goodyear
27
35
Nu
Da
Da
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
Caterpillar 420F A - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.